Handheld Computers
EDA5S Handheld Computer
The Honeywell ScanPal™ EDA5S is an enterprise-class mobile computer that provides secure connectivity between frontline workers and backend business systems. It is designed for rugged use in transportation & logistics and healthcare applications.
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
A prominent 5.5-inch Gorilla Glass touch screen interface and ergonomic industrial design help to greatly improve user comfort and experience. Its lightweight and slim design means that users can easily operate the device with one hand, carry it in pockets, and stay comfortable all day.
The 13-megapixel rear camera allows users to capture high-resolution images for quality image documentation while the 5-megapixel front camera allows users to engage in video communication.
The EDA5S incorporates the all-new and powerful Honeywell S0703 scan engine which enables accurate and fast reading even of damaged or incomplete barcodes.
Outfitted with a rugged housing and IP67 rated sealing, the EDA5S can operate under rough usage and demanding environmental conditions. A 3060mAh battery provides 8 hours of power without interruption.*** The battery is also easily removable and supports quick charge 3.0.
The EDA5S (WWAN version) supports one nano SIM and one eSIM simultaneously. An eSIM enables simple management of subscriptions to different mobile network carriers, thereby allowing easy switch between carriers without the need to manage multiple physical SIM cards.
The EDA5S is built on Android 11 and upgradable to Android 13*, reducing maintenance issues and ensuring long-term feature support. It is validated under AER (Android Enterprise Recommended), a Google-led initiative that helps businesses confidently select, deploy, and manage Android devices and services best suited to their needs.**
* Android 13 is pending for the confirmation from Qual comm & Google.
** Find the AER rugged devices, please visit https://androi denterprisepartners.withgoogle.com/
*** Battery life depends on usage and other factors.
Features
- Camera Position
- Front and Rear
- Connectivity
- Wi-Fi
- Wi-Fi & Cellular
- Environment
- Standard
- Application
- Field Service
- Retail
- T&L
- Durability
- 1.2m (4ft)
- Features
- A sleek and stylish finish
- Reliable and Rugged
- Camera
- Yes
Dimensions
- Overall Dimensions
- 159mm x 75 mm x 11.2mm (6.26 in x 2.95 in x 0.44 in)
Scanning Specifications
- Decode Capability
- Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
Network
- Computer Wireless Communication
- WLAN; WWAN; Bluethooth; NFC; GPS
- Bluetooth Specifications
- Bluetooth Class 5.1
- WWAN Specifications
- FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12, 13, 17, 19, 20, 25, 26, 28, 30, 66
- GSM/EDGE: Bands 2, 3, 5, 8
- TDD-LTE: Bands 38, 39, 40, 41
- UMTS/HSPA+: Bands 1, 2, 4, 5, 6, 8, 9, 19
- WLAN Specifications
- Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w /v , 1X1 MU-MIMO
- WLAN (Wi-Fi Alliance certified):NEWLINEIEEE 802.11 a/b/g/n/ac
- WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
- WLAN Supported EAP:NEWLINETLS, PEAP, TTLS, PWD, LEAP
- GPS Specifications
- Simultaneous receiver support for GPS, GLONASS, and BeiDou (WWAN Only)
Software & Firmware
- Operating System Type
- Android
- Operating System
- Android 11, and upgradeable to Android 13 (Android 13 is pending for the confirmation from Qual comm & Google).
- Platform
- ScanPal
Memory & Data
- Memory
- 3 GB RAM/32 GB Flash; 4 GB RAM/64 GB Flash
Hardware
- Display Resolution
- 1440 x 720 High Definition
- Scan Engine Range
- 1D/2D
- Scan Engine Model
- S0703
- Scan Engine Type
- Imager
- Scan Distance
- No Scanner
- Standard Range (0-1m)
- Display Size
- 5.5-inch
- Scan Range
- FlexRange FR
- Processor
- Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quad low-power Kryo cores 1.8 GHz
- Keyboard
- Touchscreen
- Network
- WLAN/WWAN
- Keypad
- Full Touchscreen
Electrical
- Battery Capacity
- 3060mAh
- Battery Types
- Only for EDA5S
- Battery Type
- Li-Ion, 3.8 V, 3,060 mAh, removable
Environmental
- Storage Temperature Range
- -20°C to +70°C (-22°F to 158°F)
- Operating Temperature
- -10°C to +50°C (-4°F to +122°F)
- Operating Humidity
- 5% to 90% (non-condensing)
- Cold Storage
- -20°C to +70°C (-22°F to 158°F)
Standards & Approvals
- Tumble Specifications
- 300 times at 0.5 m (1.64 ft)
- Drop Specifications
- Multiple 1.2m (4ft) drop to concrete per MIL-STD 810G under room temperature
- Protection Ratings
- IP67
Service Terms
- Warranty Duration
- One-year factory warranty
ERP
- Brand
- Honeywell
Others
- Industry
- Retail
Features
- Camera Position
- Front and Rear
- Connectivity
- Wi-Fi
- Wi-Fi & Cellular
- Environment
- Standard
- Application
- Field Service
- Retail
- T&L
- Durability
- 1.2m (4ft)
- Features
- A sleek and stylish finish
- Reliable and Rugged
- Camera
- Yes
Dimensions
- Overall Dimensions
- 159mm x 75 mm x 11.2mm (6.26 in x 2.95 in x 0.44 in)
Scanning Specifications
- Decode Capability
- Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
Network
- Computer Wireless Communication
- WLAN; WWAN; Bluethooth; NFC; GPS
- Bluetooth Specifications
- Bluetooth Class 5.1
- WWAN Specifications
- FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12, 13, 17, 19, 20, 25, 26, 28, 30, 66
- GSM/EDGE: Bands 2, 3, 5, 8
- TDD-LTE: Bands 38, 39, 40, 41
- UMTS/HSPA+: Bands 1, 2, 4, 5, 6, 8, 9, 19
- WLAN Specifications
- Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w /v , 1X1 MU-MIMO
- WLAN (Wi-Fi Alliance certified):NEWLINEIEEE 802.11 a/b/g/n/ac
- WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
- WLAN Supported EAP:NEWLINETLS, PEAP, TTLS, PWD, LEAP
- GPS Specifications
- Simultaneous receiver support for GPS, GLONASS, and BeiDou (WWAN Only)
Software & Firmware
- Operating System Type
- Android
- Operating System
- Android 11, and upgradeable to Android 13 (Android 13 is pending for the confirmation from Qual comm & Google).
- Platform
- ScanPal
Memory & Data
- Memory
- 3 GB RAM/32 GB Flash; 4 GB RAM/64 GB Flash
Hardware
- Display Resolution
- 1440 x 720 High Definition
- Scan Engine Range
- 1D/2D
- Scan Engine Model
- S0703
- Scan Engine Type
- Imager
- Scan Distance
- No Scanner
- Standard Range (0-1m)
- Display Size
- 5.5-inch
- Scan Range
- FlexRange FR
- Processor
- Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quad low-power Kryo cores 1.8 GHz
- Keyboard
- Touchscreen
- Network
- WLAN/WWAN
- Keypad
- Full Touchscreen
Electrical
- Battery Capacity
- 3060mAh
- Battery Types
- Only for EDA5S
- Battery Type
- Li-Ion, 3.8 V, 3,060 mAh, removable
Environmental
- Storage Temperature Range
- -20°C to +70°C (-22°F to 158°F)
- Operating Temperature
- -10°C to +50°C (-4°F to +122°F)
- Operating Humidity
- 5% to 90% (non-condensing)
- Cold Storage
- -20°C to +70°C (-22°F to 158°F)
Standards & Approvals
- Tumble Specifications
- 300 times at 0.5 m (1.64 ft)
- Drop Specifications
- Multiple 1.2m (4ft) drop to concrete per MIL-STD 810G under room temperature
- Protection Ratings
- IP67
Service Terms
- Warranty Duration
- One-year factory warranty
ERP
- Brand
- Honeywell
Others
- Industry
- Retail
- Camera Position : Front and Rear
- Connectivity : Wi-Fi|Wi-Fi & Cellular
- Environment : Standard
- Application : Field Service|Retail|T&L
- Durability : 1.2m (4ft)
- Features : A sleek and stylish finish|Reliable and Rugged
- Camera : Yes
- Overall Dimensions : 159mm x 75 mm x 11.2mm (6.26 in x 2.95 in x 0.44 in)
- Decode Capability : Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
- Computer Wireless Communication : WLAN; WWAN; Bluethooth; NFC; GPS
- Bluetooth Specifications : Bluetooth Class 5.1
- WWAN Specifications : FDD-LTE: Bands 1, 2, 3, 4, 5, 7, 8, 9, 12, 13, 17, 19, 20, 25, 26, 28, 30, 66|GSM/EDGE: Bands 2, 3, 5, 8|TDD-LTE: Bands 38, 39, 40, 41|UMTS/HSPA+: Bands 1, 2, 4, 5, 6, 8, 9, 19
- WLAN Specifications : Additional WLAN Features: 802.11 d/e/h/i/k/ r/u/w /v , 1X1 MU-MIMO|WLAN (Wi-Fi Alliance certified):NEWLINEIEEE 802.11 a/b/g/n/ac|WLAN Security: OPEN, WEP, WPA/WPA2 (Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)|WLAN Supported EAP:NEWLINETLS, PEAP, TTLS, PWD, LEAP
- GPS Specifications : Simultaneous receiver support for GPS, GLONASS, and BeiDou (WWAN Only)
- Operating System Type : Android
- Operating System : Android 11, and upgradeable to Android 13 (Android 13 is pending for the confirmation from Qual comm & Google).
- Platform : ScanPal
- Memory : 3 GB RAM/32 GB Flash; 4 GB RAM/64 GB Flash
- Display Resolution : 1440 x 720 High Definition
- Scan Engine Range : 1D/2D
- Scan Engine Model : S0703
- Scan Engine Type : Imager
- Scan Distance : No Scanner|Standard Range (0-1m)
- Display Size : 5.5-inch
- Scan Range : FlexRange FR
- Processor : Qualcomm Snapdragon SM6115, Quad high-performance Kryo cores 2.0 GHz +Quad low-power Kryo cores 1.8 GHz
- Keyboard : Touchscreen
- Network : WLAN/WWAN
- Keypad : Full Touchscreen
- Battery Capacity : 3060mAh
- Battery Types : Only for EDA5S
- Battery Type : Li-Ion, 3.8 V, 3,060 mAh, removable
- Storage Temperature Range : -20°C to +70°C (-22°F to 158°F)
- Operating Temperature : -10°C to +50°C (-4°F to +122°F)
- Operating Humidity : 5% to 90% (non-condensing)
- Cold Storage : -20°C to +70°C (-22°F to 158°F)
- Tumble Specifications : 300 times at 0.5 m (1.64 ft)
- Drop Specifications : Multiple 1.2m (4ft) drop to concrete per MIL-STD 810G under room temperature
- Protection Ratings : IP67
- Warranty Duration : One-year factory warranty
- Brand : Honeywell
- Industry : Retail
Data Sheet
Manuals and Guides
Regulatory Information
Brief
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In
