Products
Products
Part Numbers
General Content
/content/sps/gb/en/search-results.html

Handheld Computers

ScanPal EDA57 Handheld Computer

ScanPal EDA57 is a 5G enterprise mobile computer that provides fast and mass data interactions between frontline workers and backend systems. Light weight and rugged design makes EDA57 ideal for retail, logistics, manufacturing, and public service.

Overview
sps-ppr-eda57-primary
5G Connectivity
The ScanPal EDA57 mobile computer offers the latest Qualcomm® Snapdragon™ octa-core 2.2 GHz processor with wireless connectivity through NFC, Wi-Fi 5, Bluetooth® 5.1 and 5G network communication. With seamless 5G connectivity, the ScanPal EDA57 provides reliability and ultra-low latency wireless connection between the device and backend networks. The ScanPal EDA57 device’s premium performance makes your investment future-forward by being ready for smartlogistics, immersive commerce, flexible manufacturing and collaborative workspaceapplications.

High Efficiency and Productivity
The ScanPal EDA57 provides a wide array of memory options including 4 GB/64 GB, 6 GB/128 GB and 8 GB /128 GB, enabling fast data processing speed. Equipped with the powerful Honeywell S0703 scan engine, the ScanPal EDA57 enables snappy and effective barcode reading even of damaged or incomplete barcodes. Workers can receive accurate and up-to-date information that may help boost productivity when performing activities like order and inventory management.

Rugged Design and Comfort
With the drop and tumble specification of up to 1.5 meters (5 ft) without rubber boots and IP67 sealing rating, the EDA57 can endure various harsh environmental conditions. A removeable 4500mAh battery allows for prolonged and uninterrupted use between each charge and supports Quick Charge™ 3.0 to ensure smooth shift handovers. A prominent 5.5-inch Gorilla Glass® 5 touch screen interface and ergonomic industrial design may help improve the users’experience as its lightweight and slim design allows for users to easily operate the device with one hand, carry it in pockets and stay comfortable all day.The 16-megapixel rear camera allows high-resolution image documentation and the 8-megapixel front camera greatly improves the video communication experience.

Backward Compatibility
For existing Honeywell mobile computer installed base users, the ScanPal EDA57 can be backward-compatible with most EDA52 accessories.This will further help protect existing investment and decrease cost of ownership.

Latest Operating System & Powerful Software Solution
Built on Android™ 12 and can be upgradable to Android 14*, may reduce maintenance concerns and offers long-term support. It fulfills an enterprise need for ease of use and management, security, privacy and reliability.Honeywell Operational Intelligence provides actionable insights into critical areas such as mobility devices, printer usage and network connectivity. These insights can be turned into automated workflows that optimize workflow processes for greater productivity that may lead to reducing IT support costs.The Smart Talk Unified Communications overcomes the problem of fragmented communications and empowers teams with enterprise-grade security for voice calling, text & media messaging and user presence – all from one device.
*Android 14 is pending for the confirmation from Qualcomm & Google
Specifications

Features

  • Application
    • Retail, transportation & logistics, manufacturing, distribution center, and public service
  • Environment
    • Standard
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Camera Position
    • Front
    • Rear
  • Camera
    • 16-megapixel color rear camera
    • 8-megapixel color front camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm
    • 6.26 in x 2.95 in x 0.57 in

Scanning Specifications

  • Decode Capability
    • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)

Network

  • WWAN Specifications
    • 5G NR: n1/n2/n3/n5/n7/n8/n20/n26/n28/n38/n40/n41/n66/n77/n78/n79
    • GSM: 850/900/1800/1900
    • LTE: B1/B2/B3/B4/B5/B7/B8/B19/B20/B26/B28/B38/B40/B41/B66
    • UMTS: B1/B2/B4/B5/B6/B8/B19
  • WLAN Specifications
    • Additional WLAN Features:802.11 d/e/h/i/k/ r/u/w/v, 2X2 MU-MIMO
    • WLAN (Wi-Fi Alliance certified):IEEE 802.11 a/b/g/n/ac
    • WLAN Security: OPEN, WEP, WPA/WPA2(Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
    • WLAN Supported EAP:TLS, PEAP, TTLS, PWD, LEAP
  • GPS Specifications
    • Simultaneous receiver support for GPS, AGPS, Beidou, GLONASS, and Galileo
  • Computer Wireless Communication
    • NFC: Integrated Near Field Communication
  • Bluetooth Specifications
    • Bluetooth Class 5.1

Software & Firmware

  • Operating System
    • Android 12, upgradeable to Android 14* *Android 14 is pending for the confirmation from Qualcomm & Google

Memory & Data

  • Memory
    • 4 GB RAM / 64 GB Flash
    • 6 GB RAM / 128 GB Flash
    • 8 GB RAM / 128 GB Flash

Hardware

  • Scan Engine Model
    • Honeywell S0703 Slim Imager
  • Scan Distance
    • Standard Range (0-1m)
  • Processor
    • Qualcomm Snapdragon SM4350 Pro Kryo 460, 2xGold (A76 based) + 6xSilver (A55 based)
  • Keypad
    • Full Touchscreen
  • Display Size
    • Gorilla Glass 5, 5.5-inch

Electrical

  • Battery Types
    • Removable
  • Battery Type
    • Li-Ion, 3.8 V

Environmental

  • Storage Temperature Range
    • -22°F to 158°F
    • -30°C to +70°C
  • Operating Temperature
    • -20°C to +50°C
    • -4°F to +122°F
  • Operating Humidity
    • 5% to 90% (non-condensing)

Standards & Approvals

  • Tumble Specifications
    • 1000 times at 0.5 m
    • 1000 times at 1.64 ft
  • Protection Ratings
    • IP67
  • Drop Specifications
    • Multiple 1.5m per MIL-STD 810G drops to concrete at room temperature
    • Multiple 1.8m per MIL-STD 810G drops with rubber boot concrete at room temperature
    • Multiple 5ft per MIL-STD 810G drops to concrete at room temperature
    • Multiple 6ft per MIL-STD 810G drops with rubber boot concrete at room temperature

Service Terms

  • Warranty Duration
    • One-year factory warranty

Others

  • Industry
    • Retail

Features

  • Application
    • Retail, transportation & logistics, manufacturing, distribution center, and public service
  • Environment
    • Standard
  • Connectivity
    • Wi-Fi
    • Wi-Fi & Cellular
  • Camera Position
    • Front
    • Rear
  • Camera
    • 16-megapixel color rear camera
    • 8-megapixel color front camera

Dimensions

  • Overall Dimensions
    • 159mm x 75 mm x 14.4 mm
    • 6.26 in x 2.95 in x 0.57 in

Scanning Specifications

  • Decode Capability
    • Honeywell S0703 Slim Imager (1D/2D barcode symbologies)

Network

  • WWAN Specifications
    • 5G NR: n1/n2/n3/n5/n7/n8/n20/n26/n28/n38/n40/n41/n66/n77/n78/n79
    • GSM: 850/900/1800/1900
    • LTE: B1/B2/B3/B4/B5/B7/B8/B19/B20/B26/B28/B38/B40/B41/B66
    • UMTS: B1/B2/B4/B5/B6/B8/B19
  • WLAN Specifications
    • Additional WLAN Features:802.11 d/e/h/i/k/ r/u/w/v, 2X2 MU-MIMO
    • WLAN (Wi-Fi Alliance certified):IEEE 802.11 a/b/g/n/ac
    • WLAN Security: OPEN, WEP, WPA/WPA2(Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)
    • WLAN Supported EAP:TLS, PEAP, TTLS, PWD, LEAP
  • GPS Specifications
    • Simultaneous receiver support for GPS, AGPS, Beidou, GLONASS, and Galileo
  • Computer Wireless Communication
    • NFC: Integrated Near Field Communication
  • Bluetooth Specifications
    • Bluetooth Class 5.1

Software & Firmware

  • Operating System
    • Android 12, upgradeable to Android 14* *Android 14 is pending for the confirmation from Qualcomm & Google

Memory & Data

  • Memory
    • 4 GB RAM / 64 GB Flash
    • 6 GB RAM / 128 GB Flash
    • 8 GB RAM / 128 GB Flash

Hardware

  • Scan Engine Model
    • Honeywell S0703 Slim Imager
  • Scan Distance
    • Standard Range (0-1m)
  • Processor
    • Qualcomm Snapdragon SM4350 Pro Kryo 460, 2xGold (A76 based) + 6xSilver (A55 based)
  • Keypad
    • Full Touchscreen
  • Display Size
    • Gorilla Glass 5, 5.5-inch

Electrical

  • Battery Types
    • Removable
  • Battery Type
    • Li-Ion, 3.8 V

Environmental

  • Storage Temperature Range
    • -22°F to 158°F
    • -30°C to +70°C
  • Operating Temperature
    • -20°C to +50°C
    • -4°F to +122°F
  • Operating Humidity
    • 5% to 90% (non-condensing)

Standards & Approvals

  • Tumble Specifications
    • 1000 times at 0.5 m
    • 1000 times at 1.64 ft
  • Protection Ratings
    • IP67
  • Drop Specifications
    • Multiple 1.5m per MIL-STD 810G drops to concrete at room temperature
    • Multiple 1.8m per MIL-STD 810G drops with rubber boot concrete at room temperature
    • Multiple 5ft per MIL-STD 810G drops to concrete at room temperature
    • Multiple 6ft per MIL-STD 810G drops with rubber boot concrete at room temperature

Service Terms

  • Warranty Duration
    • One-year factory warranty

Others

  • Industry
    • Retail
  • Application : Retail, transportation & logistics, manufacturing, distribution center, and public service
  • Environment : Standard
  • Connectivity : Wi-Fi|Wi-Fi & Cellular
  • Camera Position : Front|Rear
  • Camera : 16-megapixel color rear camera|8-megapixel color front camera
  • Overall Dimensions : 159mm x 75 mm x 14.4 mm|6.26 in x 2.95 in x 0.57 in
  • Decode Capability : Honeywell S0703 Slim Imager (1D/2D barcode symbologies)
  • WWAN Specifications : 5G NR: n1/n2/n3/n5/n7/n8/n20/n26/n28/n38/n40/n41/n66/n77/n78/n79|GSM: 850/900/1800/1900|LTE: B1/B2/B3/B4/B5/B7/B8/B19/B20/B26/B28/B38/B40/B41/B66|UMTS: B1/B2/B4/B5/B6/B8/B19
  • WLAN Specifications : Additional WLAN Features:802.11 d/e/h/i/k/ r/u/w/v, 2X2 MU-MIMO|WLAN (Wi-Fi Alliance certified):IEEE 802.11 a/b/g/n/ac|WLAN Security: OPEN, WEP, WPA/WPA2(Personal and Enterprise WPA2), WPA3 (OWE, SAE, Enterprise)|WLAN Supported EAP:TLS, PEAP, TTLS, PWD, LEAP
  • GPS Specifications : Simultaneous receiver support for GPS, AGPS, Beidou, GLONASS, and Galileo
  • Computer Wireless Communication : NFC: Integrated Near Field Communication
  • Bluetooth Specifications : Bluetooth Class 5.1
  • Operating System : Android 12, upgradeable to Android 14* *Android 14 is pending for the confirmation from Qualcomm & Google
  • Memory : 4 GB RAM / 64 GB Flash|6 GB RAM / 128 GB Flash|8 GB RAM / 128 GB Flash
  • Scan Engine Model : Honeywell S0703 Slim Imager
  • Scan Distance : Standard Range (0-1m)
  • Processor : Qualcomm Snapdragon SM4350 Pro Kryo 460, 2xGold (A76 based) + 6xSilver (A55 based)
  • Keypad : Full Touchscreen
  • Display Size : Gorilla Glass 5, 5.5-inch
  • Battery Types : Removable
  • Battery Type : Li-Ion, 3.8 V
  • Storage Temperature Range : -22°F to 158°F|-30°C to +70°C
  • Operating Temperature : -20°C to +50°C|-4°F to +122°F
  • Operating Humidity : 5% to 90% (non-condensing)
  • Tumble Specifications : 1000 times at 0.5 m|1000 times at 1.64 ft
  • Protection Ratings : IP67
  • Drop Specifications : Multiple 1.5m per MIL-STD 810G drops to concrete at room temperature|Multiple 1.8m per MIL-STD 810G drops with rubber boot concrete at room temperature|Multiple 5ft per MIL-STD 810G drops to concrete at room temperature|Multiple 6ft per MIL-STD 810G drops with rubber boot concrete at room temperature
  • Warranty Duration : One-year factory warranty
  • Industry : Retail
Data Sheet
Name
Description
File Size
Date
Size
ScanPal EDA57 2-Pin Mobile Computer Datasheet
application/pdf 1.1 MB
2/13/2023
1.1 MB
ScanPal EDA57 6-Pin Mobile Computer Datasheet
application/pdf 1.1 MB
2/13/2023
1.1 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start: ScanPal EDA57 - Arabic (EDA57-A-EN-QS-01 Rev A)
application/pdf 1.07 MB
6/26/2023
1.07 MB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
6/4/2025
181.21 KB
Quick Start: ScanPal EDA57 - English (EDA57-A-EN-QS-01 Rev B)
application/pdf 1019.07 KB
6/26/2023
1019.07 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
6/4/2025
626.07 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
6/4/2025
1.35 MB
User Guide: ScanPal EDA57 Mobile Computer – English (EDA57-A-EN-UG-01 Rev A)
application/pdf 2.07 MB
3/11/2023
2.07 MB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
application/pdf 407.77 KB
8/4/2025
407.77 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
6/4/2025
397.98 KB
User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
application/pdf 1.56 MB
12/13/2023
1.56 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
6/4/2025
438.97 KB
Regulatory Information
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/19/2025
1.13 MB
Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
application/pdf 1.67 MB
12/17/2024
1.67 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
6/5/2025
332.35 KB
Catalog
Name
Description
File Size
Date
Size
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
application/pdf 272.34 KB
4/26/2023
272.34 KB
Brief
Name
Description
File Size
Date
Size
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
6/23/2025
70.58 KB
Name
Description
File Size
Date
Size
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/18/2025
1.13 MB
EDA52/EDA5S/CT32/CS32 Accessory Regulatory Sheet
application/pdf 1.13 MB
8/19/2025
1.13 MB
Quick Start: ScanPal EDA57 - Arabic (EDA57-A-EN-QS-01 Rev A)
application/pdf 1.07 MB
6/26/2023
1.07 MB
ScanPal EDA52 / EDA52 HC / EDA56 Wi-Fi 6 / EDA57 - 2PIN Accessories Guide
application/pdf 272.34 KB
4/26/2023
272.34 KB
ScanPal EDA57 2-Pin Mobile Computer Datasheet
application/pdf 1.1 MB
2/13/2023
1.1 MB
ScanPal EDA57 6-Pin Mobile Computer Datasheet
application/pdf 1.1 MB
2/13/2023
1.1 MB
Regulatory Sheet: ScanPal EDA56/EDA57 Mobile Computer – English (EDA56-ML-RS-05 Rev A)
application/pdf 1.67 MB
12/17/2024
1.67 MB
Application Brief: Developer Options on Honeywell Mobile Computers with Android OS (HDO-A-EN-AB-01 Rev A)
application/pdf 70.58 KB
6/23/2025
70.58 KB
Decode Filter Script Command Reference Guide (HS-DFS-A-EN-CR-01 Rev D)
application/pdf 181.21 KB
6/4/2025
181.21 KB
Quick Start: ScanPal EDA57 - English (EDA57-A-EN-QS-01 Rev B)
application/pdf 1019.07 KB
6/26/2023
1019.07 KB
User Guide: Enterprise Browser for Android (935-098-007 Rev C)
application/pdf 626.07 KB
6/4/2025
626.07 KB
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
6/5/2025
332.35 KB
User Guide: Dolphin Power Tools for Devices Powered by Android 12 (PTL-A-EN-UG Rev B)
application/pdf 1.35 MB
6/4/2025
1.35 MB
User Guide: ScanPal EDA57 Mobile Computer – English (EDA57-A-EN-UG-01 Rev A)
application/pdf 2.07 MB
3/11/2023
2.07 MB
User Guide: Android Network and Security (ALLSKU-AND-ENUS-ZY Rev J)
application/pdf 407.77 KB
8/4/2025
407.77 KB
Security Guide: Honeywell Mobile Computers with Android Operating Systems (NS-A-MC-EN-SG-01 Rev A)
application/pdf 397.98 KB
6/4/2025
397.98 KB
User Guide: EDA52/EDA56/EDA57/EDA5S Standard and Universal Accessories (EDA5x-ACC-EN-UG-01 Rev C)
application/pdf 1.56 MB
12/13/2023
1.56 MB
User Guide: HUpgrader (HUPGDR-A-EN-UG-01 Rev C)
application/pdf 438.97 KB
6/4/2025
438.97 KB
Name
Date
Size

Showing 1 to 6 of 6 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
EDA57-11BE61H21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 4GB64GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE61H21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 4GB64GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE81H21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 6GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE81H21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 6GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE91F21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,Full HD,S0703 Imager, 2.2GHz 8 core, 8GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE91F21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,Full HD,S0703 Imager, 2.2GHz 8 core, 8GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE91H21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 8GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE91H21RK
EDA57 (2PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 8GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, USB Type C,Kit includes USB -C Cable, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE9BH21RK
EDA57 (6 PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 8GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
EDA57-11BE9BH21RK
EDA57 (6 PIN),5G,WWAN & WLAN,Android 12 with GMS,HD,S0703 Imager, 2.2GHz 8 core, 8GB128GB Memory, 16MP+8MP Cameras, Bluetooth 5.1, NFC, Battery 4500 mAh, Power adaptor must be ordered separately.
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
SVCEDA57-SG3N
EDA57, GOLD, 3 YEAR, NEW CONTRACT
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
SVCEDA57-SG3N
EDA57, GOLD, 3 YEAR, NEW CONTRACT
https://honeywell.scene7.com/is/image/Honeywell65/sps-ppr-eda57-primary-13
Feedback