Hard Hats
Honeywell Fibre Metal Safety Helmet
Look up. Look down. Helmet - On.
Enhance worker's safety with Honeywell Fibre Metal Safety Helmet’s included certified polycarbonate visor that offers a secondary level of protection. In conjunction with the required safety glasses or goggles, it further shields the eyes against debris, wind, dust and particles. Moreover, the micro brim enables optimal visibility, providing a wide field of view.
Keep your helmet on
- Three-point buckle chinstrap for a secure fit and improved adjustability
- Six-point ratchet suspension for excellent impact absorption
- Low profile and balanced weight distribution for increased comfort
- Resistant to extreme temperatures -30° C to +50° C
- PC/ABS shell for great impact resistance and durability
- Included certified polycarbonate visor for extra protection
- Micro brim enables a wide field of view
- Vented option for higher cooling efficiency
- Non-vented option for protection against electrical charges
- Modern design – motivates workers to wear head protection
- Elastic band clips for accessories (headlamps)
- Certifications
- EN 397:2012+A1:2012 for the safety helmet
- EN 50365:2002 (FSH100E)
- EN 166:2001 for the visor
- Colors for both vented and non-vented: white, yellow, orange, green, gray, red, dark blue, hydrographic
Others
- Fits Head Size
- 52 to 63 Centimeter
- Maximum Temperature
- 50 degree Celsius
- Weight
- 590 gram
- Minimum Temperature
- -30 degree Celsius
- Suspension Type
- Rachet
- Shell Material
- PC/ABS
- Chinstrap
- Optional
- Suspension Adjustment
- Yes
- Brim
- Yes
- Headband Material
- Fabric
- Reverse Donning
- No
- Shell Color
- 9 colours
- Vented
- Optional
- Accessory Slots
- Yes
- Standards
- EN 397:2012 +AI:2012/ EN 50365:2002(Non-vented)
- Suspension Browpad Material
- Fabric
Others
- Fits Head Size
- 52 to 63 Centimeter
- Maximum Temperature
- 50 degree Celsius
- Weight
- 590 gram
- Minimum Temperature
- -30 degree Celsius
- Suspension Type
- Rachet
- Shell Material
- PC/ABS
- Chinstrap
- Optional
- Suspension Adjustment
- Yes
- Brim
- Yes
- Headband Material
- Fabric
- Reverse Donning
- No
- Shell Color
- 9 colours
- Vented
- Optional
- Accessory Slots
- Yes
- Standards
- EN 397:2012 +AI:2012/ EN 50365:2002(Non-vented)
- Suspension Browpad Material
- Fabric
- Suspension Type : Rachet
- Shell Material : PC/ABS
- Chinstrap : Optional
- Suspension Adjustment : Yes
- Brim : Yes
- Headband Material : Fabric
- Reverse Donning : No
- Shell Color : 9 colours
- Vented : Optional
- Accessory Slots : Yes
- Standards : EN 397:2012 +AI:2012/ EN 50365:2002(Non-vented)
- Suspension Browpad Material : Fabric
- Fits Head Size : 52 to 63 Centimeter
- Maximum Temperature : 50 degree Celsius
- Weight : 590 gram
- Minimum Temperature : -30 degree Celsius