Safety Eyewear
Honeywell A700 Series
Economical and stylish eye protection.
Economical and stylish eye protection with sports temples for a fashionable yet comfortable fit.
Sporty-wrap-around design. Slim version is also available.
Features and Benefits
Sporty-wrap-around design. Slim version is also available.
Features and Benefits
- Economical and stylish eye protection
- Sport temples with soft temple tip pads for comfortable fit
- Secure wrap-around design
- Polycarbonate, distortion-free, hardcoat lenses
- Soft temple tip pads for a secure fit
- Available with scratch-resistant hardcoating or optional Fog-Ban anti-fog coating
- EN166
- EN170
- EN172
Others
- Replaceable Lenses
- No
- Lens Coating
- Hardcoat, Fog-Ban® Anti-Fog Coating
- Lens Color
- Clear, TSR® Gray, Amber, Blue Mirror, I/O Silver
- Dielectric
- Yes
- Frame Color
- Clear, Gray
- Lens Material
- Polycarbonate
- Frame Material
- Frameless Uni-lens
Others
- Replaceable Lenses
- No
- Lens Coating
- Hardcoat, Fog-Ban® Anti-Fog Coating
- Lens Color
- Clear, TSR® Gray, Amber, Blue Mirror, I/O Silver
- Dielectric
- Yes
- Frame Color
- Clear, Gray
- Lens Material
- Polycarbonate
- Frame Material
- Frameless Uni-lens
- Replaceable Lenses : No
- Lens Coating : Hardcoat, Fog-Ban® Anti-Fog Coating
- Lens Color : Clear, TSR® Gray, Amber, Blue Mirror, I/O Silver
- Dielectric : Yes
- Frame Color : Clear, Gray
- Lens Material : Polycarbonate
- Frame Material : Frameless Uni-lens
Data Sheet
Name
Description
File Size
Date
Size
Honeywell A700 Series - Datasheet
application/pdf 78.64 KB
5/31/2021
78.64 KB
Honeywell A700 Series Datasheet - Middle East - India
application/pdf 66.58 KB
12/5/2021
66.58 KB
Name
Description
File Size
Date
Size
Honeywell A700 Series Datasheet - Middle East - India
66.58 KB
12/5/2021
66.58 KB
Name
Description
File Size
Date
Size
Honeywell A700 Series Datasheet - Middle East - India
66.58 KB
12/5/2021
Image
SKU
Description
1015362
A700 Grey Frame TSR Grey Hard Coat
1015361
A700 Clear Hard Coat
1015360
A700 Clear Anti-Fog
1015441
A700 Amber temples Amber Hard Coat Lens
1015351
A700 Grey Frame TSR Grey Anti-Fog