Safety Eyewear
Honeywell Avatar™
Designed with the worker in mind, our unique technology allows for eight points of adjustability in this customizable, stylish eyewear.
Features & Benefits:
- HydroShield Anti-Fog Coating for superior Anti fog & Anti scratch coating - HydroShield anti-fog coating is permanently bonded to the lens, featuring dual-action properties that keep lenses clear up to 20X longer than the current coating
- Ultra-Light frame – leading edge composite materials reduces overall weight even with added features
- Soft Brow Frame – MMT+ - cushioning zone increases overall comfort and creates a barrier preventing from projection and sweat going into the eyes
- Innovative Flexible Nose Pads - Premium materials and design for a more comfortable and adjustable nose fit
- 9 Base Lens For maximum field of vision and protective coverage
- Innovative Indirect Venting System - Advanced technology to significantly reduce fogging
- Soft Temples and Nose Pads - Rubber compound provides exceptional grip and comfort reducing pressure on the head
- Angle-Adjustable Ratchet Temple - Up to 15⁰ adjustment range for a more customized fit
- Wrap Around Temples & Soft Tip Pads – MMT+ – Ergonomically designed to fit better with helmets
- Floating Nose Loop - Premium materials and design for a more comfortable and adjustable nose fit
- Flexible Temples – MMT+ – Flex system design delivers greater comfort and fit
- Insulated Wire-Core Temples Allows for superior adjustability, customizability and non- conductivity
· EN 166
Others
- Gender
- Unisex
- Standards
- EN 166
- Weight
- 33 gram
- Frame Material
- TPE
- Lens Material
- Polycarbonate
- Frame Color
- Red & Black and Black
- Lens Coating
- Honeywell Hydroshield® and Hard-Coat
- Product Family
- Avatar
Others
- Gender
- Unisex
- Standards
- EN 166
- Weight
- 33 gram
- Frame Material
- TPE
- Lens Material
- Polycarbonate
- Frame Color
- Red & Black and Black
- Lens Coating
- Honeywell Hydroshield® and Hard-Coat
- Product Family
- Avatar
- Gender : Unisex
- Standards : EN 166
- Weight : 33 gram
- Frame Material : TPE
- Lens Material : Polycarbonate
- Frame Color : Red & Black and Black
- Lens Coating : Honeywell Hydroshield® and Hard-Coat
- Product Family : Avatar