Products
Products
Part Numbers
General Content
/content/sps/gb/en/search-results.html

Pressure Sensors

MIP Series

Configurable Media Isolated Pressure Sensor. Amplified Analog (Voltage ratiometric, voltage regulated and Current) and Digital outputs. As low as ±0.75 %FSS TEB. Absolute, sealed gage. Stainless steel. 1 bar to 70 bar | 15 psi to 1000 psi

Overview
MIP Series
The MIP Series offers a heavy duty, media-isolated pressure transducer in a compact, stainless steel construction for use with a wide range of media including aggressive fluids and water. The MIP Series provides a cost-competitive solution for wide-ranging potential applications in tough environments.
Value to Customers
  • Cost-effective: Small size helps engineers to reduce design and manufacturing costs while maintaining the performance and reliability of the systems
  • Accuracy: Total Error Band (TEB) as low as .10.75 % within -40°C to 125°C compensated temp range and wide pressure range enable engineers to enhance system performance by improving resolution and system accuracy Wide supply voltage range. variety of pressure ports, output options and wide operating temperature range simplify the use in the application High insulation resistance and dielectric strength I
  • Ratiornetric output 0.5 to 4.5V output with sensor diagnostics for debugging internal and external failures
  • Current output: 4 mA to 20 mA output Supports transmission of output signals over longer distances Regulated output Multiple voltage output variants available. Transportation variant consists of load dump protection. Over and reverse voltage protection
  • EMC performance: Operates reliably in the presence of electromagnetic fields. such as wireless signals. RF communication, and electrical devices
  • Hermetically welded design: Supports almost all media without the use of an internal seal. The sensors are designed to be used in harsh environments with aggressive media
Differentiation
  • Analog and Digital output: Allows the sensor to be directly plugged into the customer’s circuitry withoutrequiring major design changes. This plug and play feature enable ease of implementation and system levelconnectivity.
  • Diagnostics: Beneficial in applications where the sensor functionality and the need to know internal or externalfailure modes is critical.
  • Great customer value: Multiple configuration possibilities provide flexibility of use in the application with noup front NRE or tooling charges.
  • Durable: Provides the toughenvironmental capabilities needed, including long-term stability, insulationresistance and dielectric strength, external freeze-thaw resistance and EMC performance.
  • Reduced current consumption: Helps to reduce energy costs and enhances product life if used in battery drivensystems. Sleep mode for ultra-low current consumption
Features
  • Analog Output
  • Pressure range:
    • 1 bar to 70 bar absolute
    • 15 psi to 1000 psi absolute
    • 8 bar to 70 bar sealed gage
    • 100 psi to 1000 psi sealed gage
  • Rugged, stainless steel construction
  • Ratiometric output: 0.5 Vdc to 4.5 Vdc
  • Current output: 4 mA to 20 mA
  • Regulated output: 1 Vdc to 6 Vdc, 0.25 Vdc to 10.25 Vdc, 0.5 Vdc to 4.5 Vdc and 1 Vdc to 5 Vdc
  • Digital Output with 24 bits resolution in pressure and temperature output
  • SPI output: 50 kHz to 1000 kHz
  • I2C output: 100 kHz to 400 kHz
  • Operating temperature: -40°C to 125°C
  • Total Error Band:
    • Ratiometric output: ±0.75 %FSS to ±1.0 % FSS
    • Current, Digital and regulated output : ±1 %FSS to ±2.0 %FSS
  • Industry-leading accuracy as low as ±0.15%FSS BFSL
  • Long term stability: ±0.25 %FSS
  • Radiated immunity: 100 V/m
  • Drinking water approval: NSF/ANSI/CAN 61
  • UL, CE, UKCA, RoHS, REACH compliant
  • Insulation resistance: >100 MΩ, 1000 Vdc (in dry, non-ionized air)
  • Mis-wiring protection
  • Multiple industry-standard pressure port types provide greater flexibility and configurable options for hermetically sealed process connection
  • Load dump protection for transportation application as per ISO7637-2 & ISO 16750-2
  • Reverse voltage protection in regulated and current output variants
  • Over voltage protection ±40 Vdc
  • Surge immunity: ±1 kV line to ground per IEC 61000-4-5
Potential Applications
  • Industrial: pumps (water, hydraulic fluids), compressors (compressed air), water meter, water pumps, Industrial automation and flow control, process (food, beverage, oil, gas,steam)
  • HVAC/R: refrigerants (butane, propane, ammonia, CO2, R134A, R407C, R410A, R448A/Solstice® N40, R32and R1234ze, R1234yf, glycol + water
  • Transportation: Air system monitoring, hydraulic oil pressure monitoring, agriculture/marine/railway machinery and equipment of gasoline, diesel fuel, engine oil, brake fluid, coolants, CNG
  • Medical: O2, N2, CO2, N2O, air in Heavy duty hospital and outpatient equipment such as hospital beds and massage machines
  • Consumer: General appliances, sports equipment
Data Sheet
Name
Description
File Size
Date
Size
MIP Series Digital Datasheet
application/pdf 1.82 MB
10/29/2024
1.82 MB
MIP Series Data Sheet
application/pdf 2.84 MB
4/19/2024
2.84 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 4.24 MB
7/25/2024
4.24 MB
CAD Model
Name
Description
File Size
Date
Size
MIP Series, Metri-Pack 150, M1 pressure port type, CAD model.zip
application/zip 633.21 KB
7/16/2021
633.21 KB
MIP Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
application/zip 699.35 KB
8/16/2022
699.35 KB
MIP Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
application/zip 672.16 KB
7/16/2021
672.16 KB
MIP Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
application/zip 708.93 KB
7/16/2021
708.93 KB
MIP Series CAD Models - grouped
application/zip 2.57 MB
7/16/2021
2.57 MB
MIP Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
application/zip 614.27 KB
7/16/2021
614.27 KB
Brochure
Name
Description
File Size
Date
Size
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Making Sense of Sensing
application/pdf 3.37 MB
7/25/2024
3.37 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Technical Note
Name
Description
File Size
Date
Size
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
MIP Series Heavy Duty Pressure Transducer Media Compatibility
application/pdf 1.42 MB
7/16/2021
1.42 MB
Application Note
Name
Description
File Size
Date
Size
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
MIP Series Pressure Transducers - Industrial Applications
application/pdf 535.29 KB
11/7/2024
535.29 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
MIP Series - Heavy-Duty Pressure Transducers in Pumps and Air Compressors
application/pdf 2.08 MB
7/16/2021
2.08 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
MIP Series Pressure Transducers: Industrial Refrigeration Applications
application/pdf 1.21 MB
10/20/2021
1.21 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
eBook
Name
Description
File Size
Date
Size
Military Defense Solutions eBook
application/pdf 15.17 MB
2/17/2025
15.17 MB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
MIP Series Metri-Pack 150 M1 lowres photo
image/jpeg 16.74 KB
7/16/2021
16.74 KB
MIP Series Metri-Pack 150 N1 lowres photo
image/jpeg 16.4 KB
7/16/2021
16.4 KB
MIP Series Metri-Pack 150 G1 highres photo
image/jpeg 769.32 KB
7/16/2021
769.32 KB
MIP Series Metri-Pack 150 G1 lowres photo
image/jpeg 16.98 KB
7/16/2021
16.98 KB
MIP Series Metri-Pack 150 N2 lowres photo
image/jpeg 16.83 KB
7/16/2021
16.83 KB
MIP Series Metri-Pack 150 G2 lowres photo
image/jpeg 17.11 KB
7/16/2021
17.11 KB
MIP Series Metri-Pack 150 G2 highres photo
image/jpeg 181.51 KB
7/16/2021
181.51 KB
MIP Series Metri-Pack 150 N2 highres photo
image/jpeg 179.47 KB
7/16/2021
179.47 KB
MIP Series Metri-Pack 150 M1 highres photo
image/jpeg 177.84 KB
7/16/2021
177.84 KB
MIP Series Product Photo
application/zip 1.45 MB
7/16/2021
1.45 MB
MIP Series Metri-Pack 150 N1 highres photo
image/jpeg 172.14 KB
7/16/2021
172.14 KB
MIP Series Metri-Pack 150 F1 highres photo
image/jpeg 117.07 KB
7/16/2021
117.07 KB
MIP Series Metri-Pack 150 F1 lowres photo
image/jpeg 13.13 KB
7/16/2021
13.13 KB
Name
Description
File Size
Date
Size
Military Defense Solutions eBook
application/pdf 15.17 MB
2/17/2025
15.17 MB
Industrial Applications: Going Beyond Limits
application/pdf 16.68 MB
2/11/2025
16.68 MB
Airflow, Force and Pressure Sensor Product Range Guide
application/pdf 4.24 MB
7/25/2024
4.24 MB
Making Sense of Sensing
application/pdf 3.37 MB
7/25/2024
3.37 MB
MIP Series Digital Datasheet
application/pdf 1.82 MB
10/29/2024
1.82 MB
MIP Series Data Sheet
application/pdf 2.84 MB
4/19/2024
2.84 MB
Controlling the Future with Technology
application/pdf 11.8 MB
3/7/2023
11.8 MB
Solutions For Healthier Air & HVAC Systems
application/pdf 3.88 MB
5/31/2022
3.88 MB
Platform Vehicles
application/pdf 628.05 KB
12/20/2022
628.05 KB
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
All-Terrain Vehicle Solutions
application/pdf 803.57 KB
12/20/2022
803.57 KB
Forestry Vehicles
application/pdf 1.05 MB
12/20/2022
1.05 MB
MIP Series Metri-Pack 150 M1 lowres photo
image/jpeg 16.74 KB
7/16/2021
16.74 KB
Agricultural Vehicles
application/pdf 1.11 MB
4/11/2024
1.11 MB
MIP Series Pressure Transducers - Industrial Applications
application/pdf 535.29 KB
11/7/2024
535.29 KB
MIP Series Metri-Pack 150 N1 lowres photo
image/jpeg 16.4 KB
7/16/2021
16.4 KB
Energy and Environmental Design Trends
application/pdf 828.15 KB
12/20/2022
828.15 KB
MIP Series, Metri-Pack 150, M1 pressure port type, CAD model.zip
application/zip 633.21 KB
7/16/2021
633.21 KB
MIP Series Metri-Pack 150 G1 highres photo
image/jpeg 769.32 KB
7/16/2021
769.32 KB
Construction Vehicles -
application/pdf 984.29 KB
12/20/2022
984.29 KB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
MIP Series Metri-Pack 150 G1 lowres photo
image/jpeg 16.98 KB
7/16/2021
16.98 KB
MIP Series, Metri-Pack 150, N2 pressure port type, CAD model.zip
application/zip 699.35 KB
8/16/2022
699.35 KB
Switches and Sensors Solutions for Industrial Applications -
application/pdf 2.48 MB
5/24/2023
2.48 MB
MIP Series, Metri-Pack 150, G1 pressure port type, CAD model.zip
application/zip 672.16 KB
7/16/2021
672.16 KB
MIP Series, Metri-Pack 150, N1 pressure port type, CAD model.zip
application/zip 708.93 KB
7/16/2021
708.93 KB
MIP Series Metri-Pack 150 N2 lowres photo
image/jpeg 16.83 KB
7/16/2021
16.83 KB
MIP Series Metri-Pack 150 G2 lowres photo
image/jpeg 17.11 KB
7/16/2021
17.11 KB
MIP Series CAD Models - grouped
application/zip 2.57 MB
7/16/2021
2.57 MB
MIP Series Metri-Pack 150 G2 highres photo
image/jpeg 181.51 KB
7/16/2021
181.51 KB
MIP Series, Metri-Pack 150, F1 pressure port type, CAD model.zip
application/zip 614.27 KB
7/16/2021
614.27 KB
MIP Series Metri-Pack 150 N2 highres photo
image/jpeg 179.47 KB
7/16/2021
179.47 KB
MIP Series Metri-Pack 150 M1 highres photo
image/jpeg 177.84 KB
7/16/2021
177.84 KB
Solutions for Oxygen Concentrators
application/pdf 2.29 MB
7/15/2021
2.29 MB
MIP Series - Heavy-Duty Pressure Transducers in Pumps and Air Compressors
application/pdf 2.08 MB
7/16/2021
2.08 MB
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
6/12/2023
2.66 MB
Solutions for Ventilators
application/pdf 2.78 MB
6/12/2023
2.78 MB
MIP Series Pressure Transducers: Industrial Refrigeration Applications
application/pdf 1.21 MB
10/20/2021
1.21 MB
MIP Series Heavy Duty Pressure Transducer Media Compatibility
application/pdf 1.42 MB
7/16/2021
1.42 MB
MIP Series Product Photo
application/zip 1.45 MB
7/16/2021
1.45 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Industrial Warehouse Solutions
application/pdf 2.85 MB
9/23/2022
2.85 MB
MIP Series Metri-Pack 150 N1 highres photo
image/jpeg 172.14 KB
7/16/2021
172.14 KB
MIP Series Metri-Pack 150 F1 highres photo
image/jpeg 117.07 KB
7/16/2021
117.07 KB
MIP Series Metri-Pack 150 F1 lowres photo
image/jpeg 13.13 KB
7/16/2021
13.13 KB
Name
Date
Size
12/20/2022
12/20/2022
Showing 1 to 10 of 299 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
MIPAF1017.5BSAAC
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1017.5BSAAC
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX004BAAAX
MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 716-20 UNF 14 in 45° Flare Female Schrader (SAE J512)
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX004BAAAX
MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 716-20 UNF 14 in 45° Flare Female Schrader (SAE J512)
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX010BAAAX
MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 716-20 UNF 14 in 45° Flare Female Schrader (SAE J512)
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX010BAAAX
MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 716-20 UNF 14 in 45° Flare Female Schrader (SAE J512)
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX012BAAAX
MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 716-20 UNF 14 in 45° Flare Female Schrader (SAE J512)
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX012BAAAX
MIP Series Heavy Duty, Media-Isolated Pressure Transducer, absolute, 0 bar to 4 bar, 4.75 V to 5.25 V supply, ratiometric: 5.0 Vdc to 4.5 Vdc output, Metri-Pack 150, Standard (UL V-0), 716-20 UNF 14 in 45° Flare Female Schrader (SAE J512)
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX016BAAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX016BAAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX020BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX020BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX030BSAAX
MIPS,METRI,F1 PORT,30 BARS,RATIO
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX030BSAAX
MIPS,METRI,F1 PORT,30 BARS,RATIO
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX042BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX042BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX045BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX045BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX046BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
MIPAF1XX046BSAAX
Stainless Steel Media Isolated Pressure Sensor Series
https://s7d1.scene7.com/is/image/Honeywell65/sps-siot-honeywell-sensing-heavy-duty-pressure-mip-series-metri-pack-150-ulvo-group1-72dpi-ciid-179909
Feedback