The industrial sector faces an extremely rapid evolution, integrating new technologies and automations to better respond to changing demand, while taking better care of its ecosystem, which is more connected and informed than ever before.
To be on the forefront, some businesses are connecting their plants to their online ordering systems and shops, producing in real time almost customized products for their customers.
Switching and sensing technology is making these advancements possible through enhanced reliability, accuracy, durability and endurance.
Honeywell offers a wide range of products, standard interfaces, and engineering expertise for unmatched value down the line — powerful solutions for any industrial need.
Switches And Sensors For Industrial Applications
CNC MACHINE TOOL
- Industrial Limit Switches
- Basic Switches
- Toggle Switches
- Heavy-Duty Pressure Sensors
- Magnetic Sensor ICs
- Thermistors
- Optical Scan Engine
PACKAGING & PALLET MACHINES
- Industrial Limit Switches
- Safety Cable-Pull Switches
- Basic Switches
- Board-Mount Pressure Sensors
- Barcode Scan Engines
ROBOTICS
- Industrial Limit Switches
- Safety Cable-Pull Switches
- Basic Switches
- Magnetic Sensor ICs
- Temperature Sensors
- Barcode Scan Engines
3D PRINTERS
- Basic Switches
- Magnetic Sensor ICs
- Temperature Sensors
- Back-Biased Hall-Effect Sensors
HIGH END APPLIANCES
- Basic Switches
- Magnetic Sensor ICs
- Magnetic Switches
- Thermistors
- Toggle Switches
- Temperature Probes
- Barcode Scan Engines
PROFESSIONAL REFRIGERATORS
- Heavy-Duty Pressure Sensors
- Humidity Sensors
- Position Switches
- Thermistors
- Toggle Switches
DISTRIBUTION CONVEYOR SYSTEMS
- Safety Cable-Pull Switches
- Industrial Limit Switches
- Hazardous Location Limit Switches
- Optical Scan Engines
- Magnetic Sensor ICs
Our Products
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
HDLS, 914CE, NGC Series | Industrial Limit Switches | Used for position sensing of the various moving parts of a CNC machine, such as drilling and milling tools to indicate end of travel. The switch can provide electrical cut-off if moving features reach the end of mechanical travel | Download |
![]() |
BZ, V7 Series | MICRO SWITCH Basic Switches | Can be used as access panel interlocks. If an access panel is open, the switch can prevent the machine from operating. Can also be used to indicate end of travel | - |
![]() |
NT, MT Series | MICRO SWITCH Toggle Switches | Are used for operator controls where momentary or maintained switching action is needed for precise control of the system | - |
![]() |
MLH, PX3, MIP Series | Heavy-Duty Pressure Transducers | Can be used to monitor lubricating oil lines to ensure they are full and at the right pressure. Pressure switches may also be used in this function | Download |
![]() |
SS360/460, SM Series (Nanopower) | Magnetic Position Sensor ICs | Are used as position and speed sensors | Download |
![]() |
192, 194 Series | Thermistors | Provide temperature measurement to ensure operating conditions are at adequate levels | - |
![]() |
N670X Series | Optical Scan Engines | Are used to identify and track the processed parts, and can also be used to support the automatic calibration of the tools | - |
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
HDLS, 914CE, NGC Series | Industrial Limit Switches | Sense the presence of welding rods. They also provide end-stop detection, if the equipment reaches end-of-travel | Download |
![]() |
2CCP, CPS Series | MICRO SWITCH Safety Cable-Pull Switches | Can be used for perimeter guarding around the work cell to provide emergency stop protection | Download |
![]() |
BZ, V7 Series | MICRO SWITCH Basic Switches | Are used for operator control assemblies in the form of pushbuttons and customoperator interfaces. Can also be used for end of travel, and grid-style guidance to define range | - |
![]() |
SS360/460, SM Series (Nanopower) | Magnetic Position Sensor ICs | Utilized for linear and angular position sensing. They also help maintain a high level of accuracy and precision in factory automation | Download |
![]() |
ABP, ABP2.0, MPR Series | Board Mount Pressure Sensors | Measure the pressure of the air or fluid in the lines that are used to control, lubricate or provide power to robotic equipment | Download |
![]() |
192, 194 Series | Thermistors | Integrated into temperature chambers for product testing, providing feedback to the chamber controller to ensure temperature is maintained at the proper levels | - |
![]() |
N670X Series | Optical Scan Engines | Enable robots to track and trace the manufacturing of subassemblies and goods on manufacturing lines. | - |
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
HDLS, 914CE, NGC Series | Industrial Limit Switches | Are used to detect if packages are filled to their desired weight. When the package reaches the desire weight, the limit switch will activate and signal to the controller that the package is full. Can be used to sense the roll of shrink wraps and indicate when empty. Also may be used to indicate door position | Download |
![]() |
2CCP, CPS Series | MICRO SWITCH Safety Cable-Pull Switches | Performs perimeter guarding around the work cell to provide emergency stop protection | Download |
![]() |
BZ, V7 Series | MICRO SWITCH Basic Switches | Can be used to count packages as they the pass on conveyors | - |
![]() |
ABP, ABP2.0, MPR Series | Board Mount Pressure Sensors | Are used to monitor pneumatic pressures to ensure the system is at specified operating level | Download |
![]() |
VG481V1 Series | Back-biased Hall-effect Sensors | Can be used to detect the speed of a ferrous gear-tooth target wheel or a ferrous disk with a hole pattern. Often used to determine position and control fan | Download |
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
GLS, NGC Series | Industrial Limit Switches | Sense the presence of moving parts. They also provide end-stop detection, if the equipment reaches end-of-travel. Can be used to monitor position of top hatch | - |
![]() |
BZ, V7 Series | MICRO SWITCH Basic Switches | Provide end-stop detection; if the equipment reaches end –of travel, the switch can turn power off or give the controller a signal that end-of-travel has been reached. Can also be used as a door latch switch which ensures safe operation when in use | - |
![]() |
SS360/460, SM Series (Nanopower) | Magnetic Sensors | Are used for linear and angular position sensing. Magnetic sensors help maintain a high level of accuracy and precision | Download |
![]() |
192, 194 Series | Thermistors | May be used to monitor extrusion nozzles to ensure they are within operating condition and requirements | - |
![]() |
VG481V1 Series | Back-biased Hall-effect Sensors | Can be used to detect the speed of a ferrous gear-tooth target wheel or a ferrous disk with a hole pattern. Position and fan applications | Download |
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
2CCP, CPS, CLSX Series | MICRO SWITCH Safety Switches | Are used to provide required emergency stop signaling along the conveyor line for personal safety protection | Download |
![]() |
HDLS, 914CE Series | Industrial Limit Switches | Reliably indicate position for system controls. These signals can be used to control the belts on/off status. They can also be used for counting of items passing by on the conveyor | Download |
![]() |
BX, LSX, GSX Series | MICRO SWITCH Hazardous Location Limit Switches | Are used to send an electrical signal to indicate position of equipment and material. Many times used to indicate “door plugged” | - |
![]() |
N670X Series | Optical Scan Engines | With software, they automatically identify, read and transmit the barcode information of goods on the conveyor | - |
![]() |
SS360N, SS460S | Magnetic Position Sensor ICs | Used for non-contact sensing of motor/fan control, position sensing, linear and angular displacement and speed sensing for moving parts | Download |
![]() |
MIP, PX3 Series | Heavy-Duty Pressure Transducers | Control the direction of the packages coming down of the conveyor | Download |
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
2CCP, CPS, CLSX Series | MICRO SWITCH Safety Switches | Are used to provide required emergency stop signaling along the conveyor line for personal safety protection | Download |
![]() |
HDLS, 914CE Series | Industrial Limit Switches | Reliably indicate position for system controls. These signals can be used to control the belts on/off status. They can also be used for counting of items passing by on the conveyor | Download |
![]() |
BX, LSX, GSX Series | MICRO SWITCH Hazardous Location Limit Switches | Are used to send an electrical signal to indicate position of equipment and material. Many times used to indicate “door plugged” | - |
![]() |
N670X Series | Optical Scan Engines | With software, they automatically identify, read and transmit the barcode information of goods on the conveyor | - |
![]() |
SS360N, SS460S | Magnetic Position Sensor ICs | Used for non-contact sensing of motor/fan control, position sensing, linear and angular displacement and speed sensing for moving parts | Download |
![]() |
MIP, PX3 Series | Heavy-Duty Pressure Transducers | Control the direction of the packages coming down of the conveyor | Download |
Image | Products | Product Type | Features | CAD FIles |
---|---|---|---|---|
![]() |
PX3 Series | Heavy-Duty Pressure Transducers | Measures high and low pressure sides of refrigerant pump | Download |
![]() |
HumidIcon™ Series: HIH6000, HIH7000, HIH8000, HIH9000 Series | Humidity Sensors | Monitors both humidity and temperature of main fridge and freeze compartments to run system at set points | - |
![]() |
V7, SM, SX, Z Series | MICRO SWITCH Basic Switches (Position) | Tracks door opening | - |
![]() |
V19, V15W2, SM, SX Series | MICRO SWITCH Basic Switches (Control) | Integrated into evaporator fans, defrost timer, compressor motor, thermostat control, ice maker controls with IEC Ex compliance | Download |
![]() |
192, 194 Series | Thermistors | Monitor sub compartments of fridge and freezer compartments and external ambient temperature | - |
![]() |
NT Series | MICRO SWITCH Toggle Switch | May be integrated as the master shut off switch | - |
Resources
Check the CAD files and literature to see how you can integrate our products into your application
CAD Files
- 2CCP Series Safety Cable-Pull Switch
- ABP Series Board Mount Pressure Sensor
- HDLS Series Industrial Limit Switch
- MIP Series Heavy-Duty Pressure Transducer
- MPR Series Board Mount Pressure Sensor
- PX3 Series Heavy-Duty Pressure Transducer
- SS360S Series Magnetic Position Sensor ICs
- SS460S Series Magnetic Position Sensor ICs
- V15W2 Series Basic Switch
- VG481V1 Series Back-biased Hall-effect Sensor
Literature
- Limit Switch and Machine Safety Range Guide
- Basics, Toggles and Rockers Range Guide
- Airflow, Force and Pressure Range Guide
- Position Sensors Range Guide
- Speed Sensors Range Guide
- White Paper: Impacts of Shock and Vibration on a Limit Switch
- White Paper: Safety in the Factory/Distribution Center – The Need for Cable-Pull Safety Switches
- Sensor and Switch Solutions for Industrial Applications
- MICRO SWITCH Limit Switch Comparison
- MICRO SWITCH Safety Switch Comparison
- MICRO SWITCH V-Basic Switch Comparison
- MICRO SWITCH Subminiature Switch Comparison
- Application Note: MICRO SWITCH Limit Switches in Conveyor Applications
- Application Note: Maintaining Equipment Safeguards In Varying Operating Temperatures
- Technical Note: Fundamentals of Limit Switches with Positive Opening Contacts
- Application Note: Solutions for HVAC Applications
- Application Note: Sensors & Switches for Valves and Flow Meters
- Application Note: Heavy Duty Pressure Transducers for HVAC Applications
- Application Note: Heavy Duty Pressure Transducers for Industrial Refrigeration
Need help with a project?
Fill in the form and one of our team members will help you in finding the best solutions for your needs!