Air Purifying Respirator (APR)
Honeywell North® HM500 Series Half Mask
New elastomeric threaded half mask
Fully compatible with the HM500: Honeywell N-Series Filters and Cartridges are quick and easy to attach: securely staying in place to give you the confidence that the job will be done safely and productively.
Configuration
- Strap Style
- Threaded Fixed
- Threaded Fixed Drop Down
- Filter System
- Double Filter
- Cartridge Type
- Bayonet N-Series Filter
- Filtration Type
- N-Series Particulate Filters, Combination Filters
Material
- Facepiece Material
- Elastomeric
Standards & Certifications
- Cartridge/Filter Rating
- P3
Protection
- Gas/Vapor Protection Type
- Gas, Vapor
Dimension & Weight
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- Compatible With N-Series Filters & Cartridges
- Recommended Industry
- Oil & Gas: Chemical Processing, Pharmaceutical: Maintenance, Laboratories, General Manufacturing: Assembling, Painting, Metal Industry: Welding Applications, Construction: Respirable Crystalline Silica
Other
- Color
- Black
- Brand
- Honeywell North
- Product Series
- HM500 Series
- Disposable/Reusable
- Reusable
Features & Benefits
- Features & Benefits
- Increased Comfort, Clear Line of Sight, Suited for Many Environments, Easy Fit Checking, Drop-down Function Replaces Need to off Hardhat or Earmuff for Quick Work Break
Configuration
- Strap Style
- Threaded Fixed
- Threaded Fixed Drop Down
- Filter System
- Double Filter
- Cartridge Type
- Bayonet N-Series Filter
- Filtration Type
- N-Series Particulate Filters, Combination Filters
Material
- Facepiece Material
- Elastomeric
Standards & Certifications
- Cartridge/Filter Rating
- P3
Protection
- Gas/Vapor Protection Type
- Gas, Vapor
Dimension & Weight
- Mask Size
- Large
- Medium
- Small
Applicability
- For Use With
- Compatible With N-Series Filters & Cartridges
- Recommended Industry
- Oil & Gas: Chemical Processing, Pharmaceutical: Maintenance, Laboratories, General Manufacturing: Assembling, Painting, Metal Industry: Welding Applications, Construction: Respirable Crystalline Silica
Other
- Color
- Black
- Brand
- Honeywell North
- Product Series
- HM500 Series
- Disposable/Reusable
- Reusable
Features & Benefits
- Features & Benefits
- Increased Comfort, Clear Line of Sight, Suited for Many Environments, Easy Fit Checking, Drop-down Function Replaces Need to off Hardhat or Earmuff for Quick Work Break
- Filter System : Double Filter
- Cartridge Type : Bayonet N-Series Filter
- Strap Style : Threaded Fixed|Threaded Fixed Drop Down
- Filtration Type : N-Series Particulate Filters, Combination Filters
- Facepiece Material : Elastomeric
- Cartridge/Filter Rating : P3
- Gas/Vapor Protection Type : Gas, Vapor
- Mask Size : Large|Medium|Small
- Recommended Industry : Oil & Gas: Chemical Processing, Pharmaceutical: Maintenance, Laboratories, General Manufacturing: Assembling, Painting, Metal Industry: Welding Applications, Construction: Respirable Crystalline Silica
- For Use With : Compatible With N-Series Filters & Cartridges
- Color : Black
- Brand : Honeywell North
- Disposable/Reusable : Reusable
- Product Series : HM500 Series
- Features & Benefits : Increased Comfort, Clear Line of Sight, Suited for Many Environments, Easy Fit Checking, Drop-down Function Replaces Need to off Hardhat or Earmuff for Quick Work Break