Air Purifying Respirator (APR)
Honeywell North® Bayonet cartridges
Honeywell North bayonet filters are quick and easy to attach and lock. A quarter-turn click will give you the confidence that the cartridges are locked securely,and the job will be done safely and productively.
The Honeywell North® range provides high quality and cost-effective protection. The cartridges of Honeywell range are tested against EN14387 standard
- Low profile and lightweight
- Optimal comfort
- Does not obstruct the field of vision
- Easy to attach and secure
- Small opening
- Easy check up
Areas of application
- Agriculture
- Automotive and Part Manufacturer
- Aviation
- Building and Construction
- Chemical Industries
- Foundry
- General Industry
- Glass Industry
- Laboratories and Maintenance
- Medical and Pharmaceutical
- Metal steel
- Paper Industries
- Ship building
- Textile industries
- Utilities
- Water treatment
- Welding
- Wind Energy
- Ensure that the level of protection offered by the respirator is sufficient for the type and concentration of contaminant(s) in the work area.
- Respect the shelf life figuring on the filter
- Check the seal points
- 3
Quality assurance
- ISO 9001/2000
- Filters should be stored in their original packaging in a cool, dry, non-contaminated atmosphere. Storage under conditions other than those specified by the manufacturer may affect the shelf life.
- Temperature range of storage conditions: -10°C /+40°C
- Maximum humidity of storage conditions: 90% RH
- 6 years
- In an explosive atmosphere
- If the concentration of oxygen is less than 19.5% by volume or in an oxygen enriched environment.
- If the package unsealed or damaged
Bayonet filters compatible with Opti-Fit Twin, HM500, MX/PF 950, Premier and Valuair masks
SKU Protection against Certifications Quantity
1035451 P3 dust filter EN 143:2000+A1:2006 4 units/box
1035452 A1 gas filter EN 143:2000+A1:2006 12 units/box
1035453 A1P3 combined filter EN 143:2000+A1:2006 8 units/box
1035454 A2 gas filter EN 143:2000+A1:2006 12 units/box
1035455 A2P3 combined filter EN 143:2000+A1:2006 8 units/box
1035456 ABE1 gas filter EN 143:2000+A1:2006 12 units/box
1035457 ABE1P3 combined filter EN 143:2000+A1:2006 8 units/box
1035458 ABEK1 gas filter EN 143:2000+A1:2006 12 units/box
1035459 ABEK1P3 combined filter EN 143:2000+A1:2006 8 units/box
1035460 K1 gas filter EN 143:2000+A1:2006 12 units/box
1035461 K1P3 combined filter EN 143:2000+A1:2006 8 units/box
Others
- Compatible Facepieces
- HM500, Valuair, Premier, Optifit twin
- Filter Material
- Activated and impregnated charcoal
Others
- Compatible Facepieces
- HM500, Valuair, Premier, Optifit twin
- Filter Material
- Activated and impregnated charcoal
- Compatible Facepieces : HM500, Valuair, Premier, Optifit twin
- Filter Material : Activated and impregnated charcoal