Products
Products
Part Numbers
General Content
/content/sps/ca/en/search-results.html

Introducing Safety Suite

Software for Gas Detector Fleet Management & Enhanced Worker Protection

Connected Safety with Safety Suite

Software solution for Gas Detection Fleet Management and Worker Safety Monitoring

Honeywell Safety Suite is an ecosystem of comprehensive safety applications that enhances safety, productivity, and compliance for plant, remote and emergency response customers by using connected devices, analytics, and workflow automation. It lets you securely manage your gas detection fleet  and monitor worker safety in one place almost anytime and anywhere. 

Device Management

This module allows safety managers to maintain and track their fleet of devices so that they can be reliably used to protect workers and assets.

Real Time

This software module monitors workers’ exposure to gas in real time. It relays data from your fleet of wireless monitors to a centralized system for a comprehensive view of worker safety. 

Choose the package depending on your use case

Safety Suite is available in, Essential, Standard, Standard+, Deluxe, and Premium Packages. 

  • The Essential package includes select device configuration features along with firmware updates 
  • The Standard and Standard+ packages includes bump and calibration certificates, configuration features and firmware updates
  • Deluxe package provides all device management capabilities, including data dashboards, scheduled reporting, and automated maintenance tasks.
  • Premium package provides both Device Management and Real-Time monitoring capabilities
Module Category  Feature Essential (Free) Standard   Standard+   Deluxe   Premium 
System Set-up Single Computer and Five User Access      
Multi Computer and Multi User Access    
Device Management Device Operations Device & Sensor Configuration
Device Configuration Templates
Firmware Updates
Data Operations Bump Test & Calibration Certificates  
Data Logs / Event Logs  
Data, Event, Calibration & Bump Test Reporting  
Automation Automated Firmware Updates      
Automated Data Download      
Scheduled Data Download      
Scheduled Reporting      
Advanced Features Historical Data Dashboard      
Bump Test & Calibration Forecast      
Reports Repository      
Worker Device Assignment & Kiosk Mode      
Departments, Locations & User-Defined Fields      
Multi-Site Management**    
Real-Time Monitoring Basic Features Real-time Instrument Readings        
Map View with Worker Location        
Live Alarms/ Alerts        
Advanced Features Real-Time Dashboard        
Incident Playback        
SMS Communication        
Plume Modeling with Aloha        
Emergency Evacuation Alerts        
Live Event Notifications        
Geo-fence Notifications        
Data Sharing / Mutual Aid*        
ChemResponder/ EPA Viper Integration*        

* Features are only available with Safety Suite Responder

** Features only available with Safety Suite Plant

*** Customers have the Flexibility of choosing a combination of Deluxe and Premium packages based on the features available with the gas detectors. 
However, you cannot combine Deluxe, Standard, Standard+ and Essential; you can only have one device management package per Safety Suite Installation. 

Use the product catering to your industry

Safety Suite Plant

Highly configurable, feature-rich software designed for plant customers that allows safety managers to remotely monitor safety of workers & assets, collaborate and make real-time decisions.

The latest software release version is 3.7.0

      • Release Notes

      • User Guide

Safety Suite Responder 

Simplified software optimized for first responders that allows incident commanders to remotely monitor safety of their team, collaborate and make real-time decisions.

The latest software release version is 3.7.0

    • Release Notes

    • User Guide

Available either as a cloud offering or as an on-premise software

Explore the capabilities of Safety Suite Deluxe or Standard software by signing up for a 6 month subscription. To try Safety Suite Premium software, sign up for the one-month subscription for up-to 10 detectors for 30 days. Sign up for Safety Suite Essentials if you only require device configuration and firmware updates

Cloud Software

Use the links below to try the software for Standard, Standard+, Deluxe, and Premium. Be sure to select the Make sure to select the correct region tow download the version that’s right for your location — availability may vary depending on your region.

    • Non-European Union

    • European Union

On-premise Software

Not interested in cloud software? If you're looking for a local deployment, use the links below to download the appropriate software. After downloading, open your local installation and request an account using the link for Standard, Standard+, Deluxe, or Premium.

Mobile Applications to Connect your BLE Enabled Gas Detectors

Device Configurator
Device Configurator

Device Configurator

The Device Configurator (DC) App allows gas detectors to be managed on a mobile platform. It simplifies interaction with both portable and transportable gas detectors over BLE connection. It also provides the flexibility and convenience to access information stored on instruments through the app. You can also upload the device and compliance data to Safety Suite for centralized data management and reporting.

App Store Icon        Google Play Icon

Safety Communicator
Safety Communicator

Safety Communicator

Safety Communicator (SC) App enables real-time communication between a worker’s Gas Detector and a remote monitoring through Safety Suite. The phone and app act as a personal communication hub for a worker, which collects instrument readings and alarms from instruments over BLE and transmits in real time to a remote system over a cellular network. To further promote worker safety, the app also transmits a worker’s location, which allows safety managers to quickly react and provide necessary assistance in case of an emergency.

App Store Icon        Google Play Icon

Safety Suite Device Configurator
Safety Suite Device Configurator

Safety Suite Device Configurator

At Honeywell, we constantly evaluate and update our product line to meet our customers' evolving gas detection needs worldwide. Sometimes, this means discontinuing an offering and focusing our efforts on others to stay ahead of the market.

As of March 31st, 2025, Honeywell will no longer offer or support the Safety Suite Device Configurator (SSDC). Subsequently, the software has been removed from the Honeywell website.

Partner with the Experts in Gas and Flame Detection

Learn more or schedule a complimentary demonstration today. Virtual meetings are available