Harnesses, Belts & Accessories
Miller H700 Harness IC (Non belted)
Integrating ergonomic design to provide comfort, style and safety to workers when working at heights in all operations.
Evidence Driven Features and Benefits
Designed for Ergonomic Safety
- ERGONOMICALLY-SUPERIOR CHEST DESIGN
- CONFIGURABLE LEG STRAP DESIGN for customizable comfort
- ROTATIVE BELT for enhanced freedom of movement
- PRACTICAL INTEGRATED SRL CONNECTOR
- USER-FRIENDLY LANYARD KEEPERS AND TOOL TETHER ANCHORS
Engineered with Innovative Materials
- HIGH TECH 3D PADDING
Designed for enhanced breathability and venting, the padding keeps workers drier and cooler by combining airflow channel breathability, moisture dispersion technology and 3D knitted fabric.
Our shoulder back padding has also been designed to protect workers from the robust twin personal SRLs. Workers can also remove the shoulder back padding if needed for cleaning purposes.
Smart and Intuitive Features
Innovated to Help Protect Lives
- ONE-PULL TRAUMA RELIEF STEP for suspension trauma relief
- REMOVABLE LUMBAR PROTECTOR
Find out more about the Honeywell Miller® H700 safety harnesses:
Miller H700 Harness CC
Miller H700 Harness IC
Others
- RFID
- no
- Shoulder Strap Buckle Breaking Strength
- 4000 US Pound BRP
- Chest Strap Buckle Breaking Strength
- 4000
- Leg Strap Buckle Breaking Strength
- 4000
- Shoulder Strap Buckle Material
- Anodized aluminum
- Belt Buckle Breaking Strength
- 4000
- Chest Strap Buckle Material
- Anodized aluminum
- Shoulder Strap Buckle Type
- Pass through buckle
- Webbing Breaking Strength
- 5000
- Leg Strap Buckle Material
- Anodized aluminum
- Maximum Weight Capacity
- 420
- Chest Strap Buckle Type
- Quick-Connect (QC)
- Leg Strap Buckle Type
- Quick-Connect (QC)
- Attachment Point Type
- D-ring
- Belt Buckle Material
- Brass Plating
- Water Permeability
- yes
- Number of D-Rings
- 2
- Webbing Material
- Polyester
- Suspension Loops
- no
- Sub-Pelvic Strap
- yes
- Shoulder Padding
- yes
- Padding Material
- Polyester/Polyurethane
- Padding Location
- Shoulder/back
- D-Ring Locations
- Back; Front
- Belt Buckle Type
- Quick-Connect (QC)
- D-Ring Material
- Anodized aluminum
- Product Family
- Full Body Harness
- Webbing Color
- Dark grey
- Lanyard Rings
- yes
- Harness Style
- Vest style
- Belt Material
- Polyester
- Webbing Type
- premium water repelent
- Rescue Loops
- no
- Harness Size
- 1,2,3,4
- Belt Type
- n/a
Others
- RFID
- no
- Shoulder Strap Buckle Breaking Strength
- 4000 US Pound BRP
- Chest Strap Buckle Breaking Strength
- 4000
- Leg Strap Buckle Breaking Strength
- 4000
- Shoulder Strap Buckle Material
- Anodized aluminum
- Belt Buckle Breaking Strength
- 4000
- Chest Strap Buckle Material
- Anodized aluminum
- Shoulder Strap Buckle Type
- Pass through buckle
- Webbing Breaking Strength
- 5000
- Leg Strap Buckle Material
- Anodized aluminum
- Maximum Weight Capacity
- 420
- Chest Strap Buckle Type
- Quick-Connect (QC)
- Leg Strap Buckle Type
- Quick-Connect (QC)
- Attachment Point Type
- D-ring
- Belt Buckle Material
- Brass Plating
- Water Permeability
- yes
- Number of D-Rings
- 2
- Webbing Material
- Polyester
- Suspension Loops
- no
- Sub-Pelvic Strap
- yes
- Shoulder Padding
- yes
- Padding Material
- Polyester/Polyurethane
- Padding Location
- Shoulder/back
- D-Ring Locations
- Back; Front
- Belt Buckle Type
- Quick-Connect (QC)
- D-Ring Material
- Anodized aluminum
- Product Family
- Full Body Harness
- Webbing Color
- Dark grey
- Lanyard Rings
- yes
- Harness Style
- Vest style
- Belt Material
- Polyester
- Webbing Type
- premium water repelent
- Rescue Loops
- no
- Harness Size
- 1,2,3,4
- Belt Type
- n/a
- RFID : no
- Shoulder Strap Buckle Breaking Strength : 4000 US Pound BRP
- Chest Strap Buckle Breaking Strength : 4000
- Leg Strap Buckle Breaking Strength : 4000
- Shoulder Strap Buckle Material : Anodized aluminum
- Belt Buckle Breaking Strength : 4000
- Chest Strap Buckle Material : Anodized aluminum
- Shoulder Strap Buckle Type : Pass through buckle
- Webbing Breaking Strength : 5000
- Leg Strap Buckle Material : Anodized aluminum
- Maximum Weight Capacity : 420
- Chest Strap Buckle Type : Quick-Connect (QC)
- Leg Strap Buckle Type : Quick-Connect (QC)
- Attachment Point Type : D-ring
- Belt Buckle Material : Brass Plating
- Water Permeability : yes
- Number of D-Rings : 2
- Webbing Material : Polyester
- Suspension Loops : no
- Sub-Pelvic Strap : yes
- Shoulder Padding : yes
- Padding Material : Polyester/Polyurethane
- Padding Location : Shoulder/back
- D-Ring Locations : Back; Front
- Belt Buckle Type : Quick-Connect (QC)
- D-Ring Material : Anodized aluminum
- Product Family : Full Body Harness
- Webbing Color : Dark grey
- Lanyard Rings : yes
- Harness Style : Vest style
- Belt Material : Polyester
- Webbing Type : premium water repelent
- Rescue Loops : no
- Harness Size : 1,2,3,4
- Belt Type : n/a