Self-Retracting Lifelines & Personal Fall Limiters
Miller TurboLite™+ Personal Fall Limiter
The original Personal Fall Limiter is now part of the PLUS family of newly redesigned self-retracting lifelines, designed to meet all new global standards, rated to provide protection for up to a 420lb (190.5 kg) worker
Part of our Self-Retracting Device (SRD) family, Personal Fall Limiters are wearable fall protection, well-suited for workers who value mobility on the jobsite and need to reduce fall clearance requirements.
Features and Benefits:
1. Increased Weight Rating
- Increased weight rating up to 420lbs (190.5 kg) - OSHA
- Meets requirements of OSHA, the new ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
2. Variety of Lengths
- More than 75 options of single-leg or twin (dual-leg) configurations
- Now available in 6 foot and 11 foot lengths
3. Unit & Lanyard Connections
- Combinations available for unit and lanyard ends
- Available with lightweight aluminum to help reduce weight
4. Redesigned Labels
- Enhanced graphics, icons, and colors on UV-resistant scratch-proof labeling
- New Miller look and feel, designs aligned with Honeywell harnesses for mix and match protection
- High-impact resistant nylon housing
5. Lifeline
- Abrasion-resistant webbing helps provide long service life
- Integral swivel reduces lifeline twisting
Others
- Features & Benefits
- meets CSA standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Load Indicator
- yes
- Unit Connector
- Carabiner / Snap hook / Rebar / G2 twin connector / none
- Internal Components Material
- Aluminum & galvinzed steel & Stainless steel
- Breaking Strength
- 3600
- 3600 lbs
- Unit Connector Material
- Aluminum / Galvanized steel
- Repairable
- no
- Product Family
- Turbolite+
- Lifeline Connector
- Locking Snap hook / Locking rebar Hook (Sv / non Sv) / carabiner
- Connecting Component Swivel
- yes
- Standards & Certifications
- Meets requirements OSHA 1926.502, ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Product Weight
- 2.70 lbs to 9.10 lbs
- Lifeline Material
- Vectran core, polyester jacket
- Lifeline Connector Opening
- 0.75 in (Carabiner) / 0.83 in (Snap hook) / 2.87 in (Rebar)
- Lifeline Configuration
- single / twin
- Unit Connector Breaking Strength
- 3600 pound-force
- 3600 lbs pound-force
- Sealed Technology
- no
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Connector Gate Strength
- 3600
- 3600 lbs
- Brake Material
- stainless steel
- Product Depth
- 2.72 (SR) / 2.73 (LR) / 2.60 (R)
- Edge Rated
- no
- Rescue-Retrieval Capability
- no
- Maximum Weight Capacity
- 420
- 420 lbs (190.5 kg) - OSHA
- RFID
- no
- Product Length
- 6 ft / 11 ft
Others
- Features & Benefits
- meets CSA standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Load Indicator
- yes
- Unit Connector
- Carabiner / Snap hook / Rebar / G2 twin connector / none
- Internal Components Material
- Aluminum & galvinzed steel & Stainless steel
- Breaking Strength
- 3600
- 3600 lbs
- Unit Connector Material
- Aluminum / Galvanized steel
- Repairable
- no
- Product Family
- Turbolite+
- Lifeline Connector
- Locking Snap hook / Locking rebar Hook (Sv / non Sv) / carabiner
- Connecting Component Swivel
- yes
- Standards & Certifications
- Meets requirements OSHA 1926.502, ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Product Weight
- 2.70 lbs to 9.10 lbs
- Lifeline Material
- Vectran core, polyester jacket
- Lifeline Connector Opening
- 0.75 in (Carabiner) / 0.83 in (Snap hook) / 2.87 in (Rebar)
- Lifeline Configuration
- single / twin
- Unit Connector Breaking Strength
- 3600 pound-force
- 3600 lbs pound-force
- Sealed Technology
- no
- Operating Temperature Range
- (-40) to 130 degree Fahrenheit
- Lifeline Connector Material
- Aluminum / Galvanized steel
- Connector Gate Strength
- 3600
- 3600 lbs
- Brake Material
- stainless steel
- Product Depth
- 2.72 (SR) / 2.73 (LR) / 2.60 (R)
- Edge Rated
- no
- Rescue-Retrieval Capability
- no
- Maximum Weight Capacity
- 420
- 420 lbs (190.5 kg) - OSHA
- RFID
- no
- Product Length
- 6 ft / 11 ft
- Features & Benefits : meets CSA standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design|meets new ANSI standard / New Weight capacity (new technology) - 420 lb across all the product line / User friendly / Innovative lightweight design
- Load Indicator : yes
- Unit Connector : Carabiner / Snap hook / Rebar / G2 twin connector / none
- Internal Components Material : Aluminum & galvinzed steel & Stainless steel
- Breaking Strength : 3600|3600 lbs
- Unit Connector Material : Aluminum / Galvanized steel
- Repairable : no
- Product Family : Turbolite+
- Lifeline Connector : Locking Snap hook / Locking rebar Hook (Sv / non Sv) / carabiner
- Connecting Component Swivel : yes
- Standards & Certifications : Meets requirements OSHA 1926.502, ANSI Z359.14-2021 Class 1 and CSA Z259.2.2-2017 Class SRL
- Product Weight : 2.70 lbs to 9.10 lbs
- Lifeline Material : Vectran core, polyester jacket
- Lifeline Connector Opening : 0.75 in (Carabiner) / 0.83 in (Snap hook) / 2.87 in (Rebar)
- Lifeline Configuration : single / twin
- Unit Connector Breaking Strength : 3600 pound-force|3600 lbs pound-force
- Sealed Technology : no
- Operating Temperature Range : (-40) to 130 degree Fahrenheit
- Lifeline Connector Material : Aluminum / Galvanized steel
- Connector Gate Strength : 3600|3600 lbs
- Brake Material : stainless steel
- Product Depth : 2.72 (SR) / 2.73 (LR) / 2.60 (R)
- Edge Rated : no
- Rescue-Retrieval Capability : no
- Maximum Weight Capacity : 420|420 lbs (190.5 kg) - OSHA
- RFID : no
- Product Length : 6 ft / 11 ft