Personal Tracker
The Personal Tracker is a unique solution that draws on the reliability of Iridium’s Low Earth Orbit satellite architecture. It can be a standalone tracking and SOS beacon or it can be paired with a smartphone – transforming it into a powerful tracking and messaging device geared toward improving safety and communication. It is the ideal solution for industrial, enterprise, maritime, aviation and security environments where remote workforces need robust and reliable communication. The Personal Tracker’s two-way messaging and tracking capabilities offer peace of mind in a portable design.
For examples regarding the variety of applications for the Honeywell Personal Tracker, please watch a short video by clicking here.
- Secure and Reliable Worldwide Satellite Connectivity
Utilizing Iridium's low-earth orbit satellite network for 100% Global coverage, the device tracks and monitors assets and individuals anywhere in the world with field-proven and affordable satellite connectivity.
- Two-Way Communication
By providing check-ins for non-emergency situations, and easy communication should an emergency situation occur, the Personal Tracker allows companies to put procedures in place that greatly increase the safety of their remote workforce.
- Seamless Integration with Your Smartphone
The Personal Tracker transforms a smartphone into an easy-to-use two-way satellite tracking and messaging device using a Bluetooth connection to the Honeywell app.
- Feature-Rich App
Besides messaging the Personal Tracker app also allows you to identify and share Points of Interest (POI), define pre-set and SOS messages, change reporting rates and wakeup intervals and choose the tracking message type. Select message recipients from smartphone Contacts or simply add manually, view tracking history and identify other Tracking Units operating around you using Situational Awareness.
- Viewpoint Web-Based Application
Personal Tracker is completely integrated into Honeywell's full-featured tracking and monitoring solution, Viewpoint, which allows for near real-time visibility and monitoring of people and high-value assets from a standard web browser; data feeds can also be integrated into custom enterprise resource planning (ERP) solutions or tracking applications through flexible APIs.
Product Details
When paired with a smartphone via Bluetooth, the Personal Tracker allows remote workers to communicate with each other and with the organization. Workers can send secure text messages or use pre-configured messages that can be set up in Honeywell’s intuitive mobile app. It has never been easier for workers to stay connected.
Workers can send emergency alerts via the Personal Tracker’s dedicated SOS button or via the smartphone app. The SOS feature allows for immediate alerting of your location and need for assistance. Using the app’s interactive SOS texting feature, emergency responses can be streamlined to the situation in order to ensure that proper help is received.
The Personal Tracker can be configured to report worker location from 2 minutes to 24 hours from your smartphone app or the web-based application called ViewPoint. You are able to remotely request the current location for any device and also view up to 90 days of tracking history.
For all those who work or play in remote or dangerous regions, the Honeywell Personal Tracker provides affordable satellite-based tracking, SOS and two-way text messaging capabilities anywhere in the world.
PHYSICAL
Dimensions:
Tracker Unit: 182 x 58 x 23 mm
Display:
Tracker Unit: LEDs (plus smartphone display when used with smartphone)
Weight:
Tracker Unit: 140 g
Handling:
Tracker Unit: Textured surface on housing
ENVIRONMENTAL
Operating Temperature:
Tracker Unit: -20°C to +55°C (-4°F to +131°F)
IP Rating:
Tracker Unit: IP67; waterproof to 1 m (3.3 ft) depth for 30 minutes
Humidity:
- Tracker Unit: 95% @ 40°C (+104°F)
Vibration and Shock:
- Tracker Unit: Survives a 1.2m (3.3 ft) drop (MIL-STD 810G Method 516.6 Proc IV)
Storage Temperature:
- Tracker Unit: -40°C to +60°C (-40°F to +140°F)
POWER
Batteries:
Rechargeable Li-ion battery (User replaceable). Operation for up to 5 days on a single charge. Rugged magnet connector cable, terminating in USB A connector (+5V 1A-2A).
INTERFACES
Docking Port:
Magnetic connector passed through to Tracker
Communication:
Bluetooth
Bluetooth:
Bluetooth Smart 4.0 (Low Energy) connecting to iPhone (also, future connection to external accessories)
SATELLITE CONNECTIVITY
GPS:
GPS, GLONASS with anti-jamming facilities
Skyview:
360 degrees
Modem:
Iridium Short Burst Data (SBD)
CAPABILITIES
Alerting:
Dedicated button or remotely through smartphone app
Points-of-Interest:
POI button on app
Messaging Capability:
Short text messages with destinations of SMS, email, other trackers, or central control
Tracking:
Configurable tracking interval (2 minutes – 24 hours)
Antenna:
Removable antenna to allow connection to external vehicle antenna
CERTIFICATION
FCC:
FCC CFR47 Part 15B, FCC CFR47 Part 15C, FCC CFR47 Part 25
R&TTE:
R&TTE EN301 489-1 V1.9.2, EN301 489-3 V1.6.1, EN301 489-17 V2.2.1, EN301 489-20 V1.2.1, EN301 441 V1.1.1, EN300 328 V1.9.1, EN300 440-1 V1.6.1, EN300 440-2 V1.4.1
Safety:
IEC60950-1:2005/EN60950-1:2006, UL60950-1, ANSI/ISA 12.12.01, UL50, C1D2
Others:
SAR, BQB, IP66, IP67
SMARTPHONE APP
SOS alerting:
SOS to ViewPoint, SMS, or email
Messaging:
Inbox: up to 50 messages
Sent Box: up to 50 messages
Preset Messages: Fixed and editable
Free Text Messages UTF-8: Character set supported
Points-of-Interest:
POI Button
Tracking:
Current Location Display
Tracking History Display
Situational Awareness:
On demand locations of other trackers in fleet and Points of interest
Configuration settings:
Stealth Mode
Edit SOS Interval: range 2min-24h, default 15min
(also possible via view point)
Edit Reporting Interval : range 2min-24h, default 15min. (also possible via view point)
Share battery to phone with set threshold limit
Tracker Battery status alert and warning
SOS contact list
ACCESSORIES
Pogo-to-USB cable
Vehicle charger
Power Supply
External Antenna