-
Global
-
Africa
-
Asia Pacific
-
Europe
-
Latin America
-
Middle East
-
North America
- |
- Partners
- |
- SPS Blog
- |
- Contact Us
- |
-
Software
Software
-
Automation
Automation -
Productivity
Productivity -
Safety
Safety
-
-
Services
Services
-
Automation
Automation -
Productivity
Productivity -
Safety
Safety
-
-
Industries
Industries
-
Healthcare and Life Sciences
Healthcare and Life Sciences -
Transportation and Logistics
Transportation and Logistics -
Manufacturing
Manufacturing -
Distribution Centers
-
Retail
Retail -
E-Commerce
-
Infrastructure
Infrastructure -
Government
Government -
Aerospace and Defense
-
Electrification
-
-
Support
Support
-
Advanced Sensing Technologies
Advanced Sensing Technologies -
Automation
Automation -
Productivity
Productivity -
Safety
Safety -
Global Tracking
Global Tracking
-
SAT-IDP
Next-Generation Satellite Terminal
- Overview
- Specifications
- Resources
The SAT-IDP satellite terminal from Honeywell Global Tracking is a next-generation IDP compliant multi-purpose satellite terminal for tracking and monitoring high-value assets like vehicles, vessels, fixed assets and remote data communication.
- Multiple I/O Ports
Allows connected external sensors to report additional data, e.g., speed, tire pressure, and fuel consumption; ideal for fleet management applications.
- Global Coverage
Offers secure satellite connectivity worldwide.
Inmarsat and GNSS Connectivity: Tracks, monitors and communicates with mobile and fixed assets anywhere in the world.
- Affordable and Reliable
Field-proven and cost-effective tracking solution for a wide range of applications.
- Optional
SAT-IDP terminal with side entry Bulgin connector. Side entry SAT-IDP-SC. Includes 20cm cable with Bulgin connector and magnetic feet.
Product Details
Like many of Honeywell Global Tracking’s terminals, the SAT-IDP uses the Inmarsat constellation of satellites and the IDP standard for global coverage and solutions operation. This provides a high reliability and affordable network infrastructure, to meet a broad range of your IoT needs.
The SAT-IDP terminal has five fully configurable inputs/outputs for sensor monitoring, and one open drain output suitable for driving relays and other indicators. The data-logging function includes GNSS positions, transmissions and data for more than 20,000 entries which are accessible locally via the serial port and Bluetooth (BLE). All transmissions are logged with a time stamp.
Physical
- Dimensions: 118mm x 37mm (4.64˝ x 1.45˝)
- Weight: 240g (12.0 oz) (excluding cable)
- Connector: 12-way Bulgin
Environmental
- Operating Temperature: -40°C to +70°C (-40°F to +158°F)
- Humidity: ≤ 95% @ +40°C (+104°F)
- Vibration & Shock: Meets Inmarsat-D requirements
- IP Rating: IP66
Power (typical)
- Sleep: 10 mW
- Receive: 2.7W (incl. GNSS)
- Transmit: 9.6W
- Power Supply Voltage: 9.6V to 32V ‘smoothed’ DC
Interfaces
- Serial Interface: Asynchronous serial RS232
- Baud Rate: 4800 or 9600 bps & 115.2kbps while software updates
- Parity/Data Bits/Stop Bits: N, 8, 1
- BLE: Bluetooth 4.2 low energy compliant
- Configurable Inputs/Outputs: Five
- Open Drain Output: 250mA max. sink current
Satellite Connectivity
Transmitter
- EIPR: 0- 7 dBW
- TX Burst duration: 0.5 Sec, 1 Sec
- Message length: 6400 bytes
Receiver
- Message length: 10,000 bytes
Elevation angle
- 0° - 90°
Frequency range
- Transmit: 1626.5 MHz to 1675 MHz
- Receive: 1518 MHz to 1559 MHz
- GNSS support with GPS, GLONASS, GALILEO and Beidou
Message Latencies
- Transmit: 100 bytes: 20 sec typical
1000 bytes: 45 sec typical - Receive: 100 bytes: 12 sec typical
1000 bytes: 70 sec typical - GNSS
- Typical position accuracies (SA off): 2.5m (CEP 2D)
Capabilities/ Applications
- Custom Features: New Advanced scripting capabilities enable custom features and functionality.
- Geofencing (Via ViewPoint): Alert areas, Safe Areas, Route corridors, Curfews, Waypoints, Checkpoints, Overdue and more.
- Third-Party Connectivity: Can be integrated with existing ERP systems.
Regulatory Approvals
- Inmarsat Type Approval: Yes
- FCC: Yes
- CE: Yes
- ANATEL for Brazil: Yes
- ICASA: Yes
- ARPCE for Algeria: Yes
- SDPPI for Indonesia: Yes
- CITC for Kingdom of Saudi Arabia: Yes
- SIRIM for Malaysia: Yes
- ICASA and NRCS LOA for South Afria: Yes
Let's Connect!
Sign up to receive exclusive communications from Honeywell including product updates, technical information, new offerings, events and news, surveys, special offers, and related topics via telephone, email, and other forms of electronic communication.
Copyright © 2023 Honeywell International Inc