Products
Products
News and Events
Part Numbers
General Content
/content/sps/us/en/search-results.html

Mobile Printers

MP Compact 4 Printer

MP Compact 4 Printer

Overview
mp compact 4 gallery image 4

The MP Compact Mobile printer provides label-printing solutions that offer big customer benefits because of their small size –: designed with an integrated DC connection for easy mounting to any mobile cart or forklift supporting any orientation, including upside down.

  • Large media capacity allows for maximum productivity.
  • Label retrieval time is reduced when the MP Compact printers are mounted on a forklift.
  • The printers offer a wireless connection option in addition to standard Ethernet.
  • The printers support DPL, Labelpoint and PL-Z languages, allowing them to easily replace competitive printers.
  • The printers are easily mounted on mobile assets such as manufacturing lines, mobile trolleys or forklifts.

The MP Series printers provide label-printing solutions that offer big customer benefits because of their small size. The MP Series printers are manufactured to the highest standards and feature a die-cast frame and metal cover for protection, making them durable and reliable in demanding industrial environments.For tight spaces and limited workspaces, the small footprint of the MP Series printers takes up little room in smaller, crowded areas and can be conveniently mounted on walls, manufacturing lines and mobile trolleys. A special “:Mobile”: version of the MP Compact can also be mounted directly onto forklifts, which allows for a substantial increase in labor efficiency, reduced errors and faster workflows. They occupy less than a third of the space of traditional industrial label printers, allowing operators to retain valuable workspace.The MP Series printers can be used in almost any orientation, including upside down. Their large, easy-to-manage levers, single-handed media removal and open covers make the MP Series printers the next generation in ergonomic printer engineering that saves time, money and space.The optional 802.11 a/b/g/n wireless LAN makes it easy to connect to networks and to use mobile printing operations such as a forklift.

Specifications

Applications & Compatibility

  • Compatible Software
    • NETira CT

Features

  • Features
    • Forklift Friendly
    • Media Side Loading
  • 2D Barcodes
    • Code 39
    • Data Matrix
    • EAN125
    • Interleaved 2 of 5
    • MaxiCode EAN 13
    • PDF 417
    • PDF417+
    • QR-Code

Dimensions & Weight

  • Overall Dimensions
    • 10.5 x 23 x 26 cm
    • 4.1 x 9.1 x 10.2 in

Technical Specifications

  • Print Speeds
    • 5 ips
  • Resolutions
    • 203 dpi
  • Printer Media Type
    • Label
  • Wireless Communication
    • WiFi
  • Memory
    • 128 MB Flash/64 MB RAM
  • RFID Specifications
    • No RFID

Operating Characteristics

  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C

Overview

  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell

Applications & Compatibility

  • Compatible Software
    • NETira CT

Features

  • Features
    • Forklift Friendly
    • Media Side Loading
  • 2D Barcodes
    • Code 39
    • Data Matrix
    • EAN125
    • Interleaved 2 of 5
    • MaxiCode EAN 13
    • PDF 417
    • PDF417+
    • QR-Code

Dimensions & Weight

  • Overall Dimensions
    • 10.5 x 23 x 26 cm
    • 4.1 x 9.1 x 10.2 in

Technical Specifications

  • Print Speeds
    • 5 ips
  • Resolutions
    • 203 dpi
  • Printer Media Type
    • Label
  • Wireless Communication
    • WiFi
  • Memory
    • 128 MB Flash/64 MB RAM
  • RFID Specifications
    • No RFID

Operating Characteristics

  • Operating Temperature
    • 41 - 104 °F
    • 5 - 40 °C

Overview

  • Warranty Duration
    • 1 yr
  • Brand
    • Honeywell
  • Compatible Software : NETira CT
  • Features : Forklift Friendly|Media Side Loading
  • Overall Dimensions : 10.5 x 23 x 26 cm|4.1 x 9.1 x 10.2 in
  • Print Speeds : 5 ips
  • Resolutions : 203 dpi
  • 2D Barcodes : Code 39|Data Matrix|EAN125|Interleaved 2 of 5|MaxiCode EAN 13|PDF 417|PDF417+|QR-Code
  • Printer Media Type : Label
  • Wireless Communication : WiFi
  • Memory : 128 MB Flash/64 MB RAM
  • Operating Temperature : 41 - 104 °F|5 - 40 °C
  • Warranty Duration : 1 yr
  • Brand : Honeywell
  • RFID Specifications : No RFID
Data Sheet
Name
Description
File Size
Date
Size
MP Compact Industrial Printers Data Sheet
application/pdf 161.83 KB
7/14/2021
161.83 KB
MP Nova Industrial Label Printer Data Sheet
application/pdf 659.02 KB
7/14/2021
659.02 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
MP Compact4 Mark III User Guide (P/N 92-2745-01)
application/pdf 2.48 MB
7/14/2021
2.48 MB
MP Nova Mark II User Guide (P/N 92-2744-01)
application/pdf 4.21 MB
7/14/2021
4.21 MB
MPCompact4 Lean Solution
application/pdf 967.31 KB
7/14/2021
967.31 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: MP Compact Printer (MPSER-ML-RS-02 Rev A)
application/pdf 1.81 MB
2/22/2023
1.81 MB
Name
Description
File Size
Date
Size
Security Guide: Honeywell Printers (NS-PR-EN-SG-01 Rev A)
application/pdf 305.51 KB
5/13/2024
305.51 KB
MP Compact4 Mark III User Guide (P/N 92-2745-01)
application/pdf 2.48 MB
7/14/2021
2.48 MB
MP Nova Mark II User Guide (P/N 92-2744-01)
application/pdf 4.21 MB
7/14/2021
4.21 MB
Regulatory Sheet: MP Compact Printer (MPSER-ML-RS-02 Rev A)
application/pdf 1.81 MB
2/22/2023
1.81 MB
MPCompact4 Lean Solution
application/pdf 967.31 KB
7/14/2021
967.31 KB
MP Compact Industrial Printers Data Sheet
application/pdf 161.83 KB
7/14/2021
161.83 KB
MP Nova Industrial Label Printer Data Sheet
application/pdf 659.02 KB
7/14/2021
659.02 KB
Showing 1 to 7 of 7 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
400002
HEAVY DUTY CUTTER COMPACT
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
400002
HEAVY DUTY CUTTER COMPACT
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
400003
LTS KIT COMPACT
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
400003
LTS KIT COMPACT
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
532598
OUTER MEDIA GUIDE ROHS
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
532598
OUTER MEDIA GUIDE ROHS
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
ENM533529
PRINTHEAD NOVA 4 DT 200 DPI
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
ENM533529
PRINTHEAD NOVA 4 DT 200 DPI
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
ENM533578
PRINTHEAD NOVA4 TT 200DPI
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
ENM533578
PRINTHEAD NOVA4 TT 200DPI
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
ENM533640
PRINTHEAD COMPLETE NOVA 6 DT
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
ENM533640
PRINTHEAD COMPLETE NOVA 6 DT
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
PHD20-2271-01
PRINTHEAD, SMART COMPACT G2 300DPI
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
PHD20-2271-01
PRINTHEAD, SMART COMPACT G2 300DPI
https://s7d1.scene7.com/is/image/Honeywell65/sps-ppr-mp-compact-4-printer-4
Feedback