Arc Flash PPE
HVAC Tool Kit
HVAC Tool Kit
S10TK12
23Pcs. Includes:
● Slotted Screwdrivers: 3/16 X 4”, 3/16 X 6”, 1/4 X 4”, 1/4 X 6”, 5/16 X 6”, 3/8 X 8”
● Phillips Screwdrivers: #1 X 3”, #2 X 4”
● Nutdrivers: 3/16 X 3”, 1/4 X 3”, 5/16 X 3”, 11/32 X 3”, 3/8 X 3”, 7/16 X 3”, 1/2 X 3”
● Type “L”Hex Wrenches, Long Arm: 3/16”, 1/4”, 5/16”, 3/8”, 7/16”, 1/2”
● 8” Long Needle Nose Plier W/ Side Cutter
● 12” Rectangular Inspection Mirror
● Tool Rolls
● In A Plastic Box
Features & Benefits:
● Available as a Metric Insulated Tool Kit
S10TK12M - Metric HVAC Tool Kit
Image
SKU
Description
S10TK12