Arc Flash PPE
Outside Maintenance Box
Outside Maintenance Box
S10TK25
24 Pcs. Includes:
● 1/4 X 6” Narrow Tip Screwdriver
● #2 X 8” Phillips Screwdriver
● Nutdrivers: 3/8 X 3”, 7/16 X 3”, 1/2 X 3”, 9/16 X 3”
● Torque Wrench 30 - 150 In/lb
● Reversible Ratchet 3/8”Drive
● 3”, 6” And 12” Extensions, 3/8”Drive
● 8 Pcs. 3/8” To 13/16” Deep 12 Pt. Socket Set
● 6” Type “L”Hex Wrenches, Long Arm: 3/16”, 1/4”, 5/16”,3/8”
● 10” Water Pump Plier
● In A Plastic Box
Features & Benefits:
● Available as a Metric Insulated Tool Kit
S10TK25M - Metric Outside Maintenance Box
Image
SKU
Description
S10TK25
S10TK25M