Arc Flash PPE
PrismShield™ Plus Head Protection Kit
PrismShield™ Plus Head Protection Kit
The innovative design of the NEW PrismShield™ Plus face shield provides even clearer vision for workers. A new nanoparticle-coating allows for enhanced color differentiation and improves light transmittance, while the double curved lens provides superior optical performance and greatly reduces eyestrain while wearing the face shield. User comfort is heightened by a venting system allowing fresh air in from the bottom and moisture to escape from the top.
The PrismShield™ Plus head protection safety kit includes a weight balancing face shield with hard hat, balaclava hood, and bag to carry the kit contents.
Features & Benefits:
- Double curved lens limits visual distortion and greatly reduces eye strain
- Nanotechnology allows improved shield transparency which provides better visibility and color recognition in poorly lit rooms
- Honeywell Salisbury’s exclusive weight balancing frame increases comfort by reducing neck strain for users
- Frameless design increases viewing area by over 20%
- Venting allows usage for longer periods of time
Others
- Brand
- Mic
Others
- Brand
- Mic
- Brand : Mic