Arc Flash PPE
Safety Glasses
Safety Glasses
Anti-fogging, anti-scratch and anti-static with 99.9% UV protection. These glasses meet current ANSI Z87.1, 2003 and CSA Z94.3* standards.Features & Benefits:● *The CSA Z94.3 standard applies to eye and face protectors used in all occupational and educational operations or processes involving hazards to the eyes or face.