Arc Flash PPE
Telecommunication Tool Box
Telecommunication Tool Box
S101
16 Pcs. Includes:
● 3/8”Dr Ratchet
● 3/8”Drive Torque Ratchet 10”Long 30-150 In /lb
● 3” Extension
● Regular Sockets 12pt: 3/8”, 7/16”, 1/2”, 9/16”
● 5/8” Deep Socket 3/8”Drive
● 9” Lin Esman Plier
● 6” Needle Nose Plier
● 8” Sli P Join T Plier
● Slotted Screwdrivers: 3/16 X 4”, 1/4 X 6”, 5/16 X 6”, 3/8 X 8”
● #2 X 6” Phillips Screwdriver
● In A High Impact Plastic Tool Box
Features & Benefits:
● Available as a Metric Insulated Tool Kit
S101M - Metric Telecommunications Tool Box
Image
SKU
Description
S101