Hot Sticks & Tools
Insulating Link Sticks
Insulating Link Sticks
The Insulating Link Sticks are designed to isolate rope, hoists, and blocks being used between energized conductors and a pulling device.Also provide dielectric properties if strap hoist becomes contaminated through field use.Cat. Nos.2512, 2518, and 2524 are made with solid fiberglass. All insulating link sticks are proof tested and marked with WLL prior to shipment. Other lengths and configurations available.All bags hold 3 link sticks.Bags not included.Features & Benefits:● Fiberglass used meets the requirements of ASTM F711.