Insulated Jumpers
Flexible Insulated Jumper Cables
Flexible Insulated Jumper Cables
Flexible Insulated Jumper Cables are lightweight and resistant to oil, heat, moisture, ozone and abrasion. The cable is embossed every three feet with conductor size and kV rating.
Features & Benefits:
● All jumper cables use fine stranded conductor and a new EPR low temperature Unipass orange CV cured jacket. The fine stranded copper conductor is alloy coated and assembled in a unidirectional rope lay for extra flexibility. The conductor has a semiconducting shield surrounding it to relieve voltage stress and improve dielectric strength and service life.
● Cable meets requirements of ASTM F2321.
Image
SKU
Description
2059
21060
2755
2757
21300
2756
21967
2754
4370