Insulated Jumpers
Stick Installed Flexible Jumper
Stick Installed Flexible Jumper
Stick Installed Flexible Jumpers can be manufactured for hot stick operations using Salisbury heavy-duty eye clamps. Clamps are rated for continuous current and fit all standard shotgun type hot sticks. For ease of application, a Hanger Stud is recommended. Shrouded ferrules are not recommended for use with eye type clamps.Features & Benefits:● Custom built assemblies are available. Contact your local Salisbury Representative for more information.
Image
SKU
Description
2318
ASSEMBLED JUMPER SET