Products
Products
News and Events
Part Numbers
General Content
/content/sps/us/en/search-results.html

First Responder Boots

PRO Series BT5007

TOP SELLER

Overview
HIS-product-bycategory-firstresponder-5007-3000x3000

Technology and comfort optimized in a new hard-working, sleek-looking, performance-driven boot. Engineered for comfort, safety, and control, this full-height boot is simply unrivaled in stability and durability.

PART OF THE HONEYWELL PRO SERIES

Features and Benefits:

  • The combination of all-leather vamp and Advance™ Kevlar®/ Nomex® ripstop fabric shaft supplies lightweight comfort and breathability.
  • The 7.5 oz Kevlar® brand fiber thermal lining protects from punctures and delivers thermal stability to the leg and foot.
  • The PRO Series 5007 is made to keep on going, supporting and protecting.
  • 14″ Leather/Fabric Pull-on
  • Structural Boot
  • Made in the U.S.A.
  • Width: D, E, EEE Full and half sizes 5 to 16

Certification:

  • NFPA 1971 - Structural FF NFPA 1992 - Liquid Splash
Others
Name
Description
File Size
Date
Size
First Responder Boots
application/pdf 9.12 MB
9/13/2021
9.12 MB
Name
Description
File Size
Date
Size
First Responder Boots
application/pdf 9.12 MB
9/13/2021
9.12 MB
Name
Description
File Size
Date
Size
First Responder Boots
9.12 MB
9/13/2021
Showing 1 to 10 of 171 parts
Product Number
Part Number
Description
Leaf Category
Thumbnail
BT5007
5007 - 14 FabLthrPwr Toe & HeelCrosstech MBFire & Ice
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007
5007 - 14 FabLthrPwr Toe & HeelCrosstech MBFire & Ice
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0402
PRO-STRUCTCRSTECH FICE-4D <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0402
PRO-STRUCTCRSTECH FICE-4D <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0403
PRO-STRUCTCRSTECH FICE-4E <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0403
PRO-STRUCTCRSTECH FICE-4E <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0404
PRO-STRUCTCRSTECH FICE-4EE <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0404
PRO-STRUCTCRSTECH FICE-4EE <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0452
PRO-STRUCTCRSTECH FICE-4.5D <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0452
PRO-STRUCTCRSTECH FICE-4.5D <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0453
PRO-STRUCTCRSTECH FICE-4.5E <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0453
PRO-STRUCTCRSTECH FICE-4.5E <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0455
PRO-STRUCTCRSTECH FICE-4.5EEE <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0455
PRO-STRUCTCRSTECH FICE-4.5EEE <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0502
PRO-STRUCTPWRTOECRSTECH FICE-5D
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0502
PRO-STRUCTPWRTOECRSTECH FICE-5D
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0503
PRO-STRUCTPWRTOECRSTECH FICE-5E
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0503
PRO-STRUCTPWRTOECRSTECH FICE-5E
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0504
PRO-STRUCTCRSTECH FICE-5EE <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
BT5007-0504
PRO-STRUCTCRSTECH FICE-5EE <SM>
https://s7d1.scene7.com/is/image/Honeywell65/HIS-product-bycategory-firstresponder-5007-3000x3000
Feedback