Hard Hats
The Peak A59
The Peak A59
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
Features & Benefits:
- A versatile and dependable design: with grooved HDPE outer shell: rain trough accessory slots: and 4-point plastic suspension.
- Pin lock or ratchet size adjustment with 3-level height adjustment.
- Meets ANSI Z89.1-2009 Type 1 Class E.
Others
- Accessory Slots
- Yes
- Suspension Type
- 4-Point
- Standards
- ANSI Z89.1-2009 Type 1 Class E
- Shell Material
- HDPE
- Rain Trough
- Yes
- Height Adjustment
- 3-Level
- Custom Imprints Available
- Yes
- Brim
- Cap Style
Others
- Accessory Slots
- Yes
- Suspension Type
- 4-Point
- Standards
- ANSI Z89.1-2009 Type 1 Class E
- Shell Material
- HDPE
- Rain Trough
- Yes
- Height Adjustment
- 3-Level
- Custom Imprints Available
- Yes
- Brim
- Cap Style
- Accessory Slots : Yes
- Suspension Type : 4-Point
- Standards : ANSI Z89.1-2009 Type 1 Class E
- Shell Material : HDPE
- Rain Trough : Yes
- Height Adjustment : 3-Level
- Custom Imprints Available : Yes
- Brim : Cap Style
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In