Eye Protection
Honeywell Uvex Avatar™
Honeywell Uvex Avatar™
Features & Benefits:
- PC Lens: HYDROSHIELD® AF and Hardcoat
- Ratchet: wire-core: adjustable temples: flexible nose: MMT
- Indirect venting system: soft brow frame with MMT
- Available in four modern frame colors and five lens tints
- ¾ frame: contemporary stylish fit for high performance
- See Uvex Avatar™ OTG over-the-glass spectacle for Rx needs
- ANSI Z87.1+
- Tested by Honeywell to meet the requirements of the CSA Z94.3 standard
- Hydroshield Anti-fog for 90X longer than the majority of other anti-fog products and 2X the scratch resistance than our next best anti-fog coating
- Hardcoat
- Built with MMT providing a high level of adjustability
- 9-base wrap-around lens provides uncompromised peripheral vision and protection
- Ratchet lens: angle-adjustable temple length and lens inclination of 15 degrees
- Soft: wire-core temples to customize to any facial profile
- Flexible nose pads to fit any nasal profile and reduce slippage
- Soft brow frame with indirect venting
- Frames available in a variety of colors
Others
- Product Family
- Avatar
- Temple Options
- Ratchet, wire-core, adjustable temples
- Frame Style
- 3/4 frame
- Lens Coating
- HYDROSHIELD® AF and Hardcoat
- OTG Compatible
- Yes
- Standards
- ANSI Z87.1+, CSA Z94.3
Others
- Product Family
- Avatar
- Temple Options
- Ratchet, wire-core, adjustable temples
- Frame Style
- 3/4 frame
- Lens Coating
- HYDROSHIELD® AF and Hardcoat
- OTG Compatible
- Yes
- Standards
- ANSI Z87.1+, CSA Z94.3
- Product Family : Avatar
- Temple Options : Ratchet, wire-core, adjustable temples
- Frame Style : 3/4 frame
- Lens Coating : HYDROSHIELD® AF and Hardcoat
- OTG Compatible : Yes
- Standards : ANSI Z87.1+, CSA Z94.3