Disposable Respirators
DC300 N95 Disposable Respirator
DC300 N95 Disposable Respirator
Offered in a universal size: the DC300 Series Disposable Respirator is designed to comfortably fit most facial shapes while providing outstanding respiratory protection. The form-fitted mask contours with the natural shape of the face: minimizing pressure points. The molded nose bridge reduces adjustments needed to achieve proper fit and provide a secure seal.
.
FEATURES & BENEFITS
.
FEATURES & BENEFITS
- Exclusive design that minimizes the pressure points and fits comfortably on most faces.
- Humidity and moisture resistant filter media that repels moisture for a longer lasting respirator.
- Strong: rigid outer shell prevents masks from collapsing in high humidity.
- Dual welded head straps secure the respirator comfortably on the user’s face.
- Latex free woven head straps reduce the possibility of breakage.
- Available in bulk packaging.
- NIOSH Approved
Others
- Standards
- NIOSH
- Operating Weight
- 0.3ounce av
- Benefits
- Exclusive design that minimizes the pressure points and fits comfortably on most faces. Humidity and moisture resistant filter media that repels moisture for a longer lasting respirator. Strong, rigid outer shell prevents masks from collapsing in high humidity. Dual welded head straps secure the respirator comfortably on the user’s face. Latex free woven head straps reduce the possibility of breakage.
- Latex Free
- Yes
- Reusability
- No
- Facepiece Material
- Humidity and moisture resistant filter media
- Product Series
- DC300
- Facepiece Size
- Universal
- Filtration Type
- N95
- Packaging
- Boxed
- Strap Style
- Welded head straps
- Mask Type
- Molded
- Filter Material
- Multilayered absorption media
Others
- Standards
- NIOSH
- Operating Weight
- 0.3ounce av
- Benefits
- Exclusive design that minimizes the pressure points and fits comfortably on most faces. Humidity and moisture resistant filter media that repels moisture for a longer lasting respirator. Strong, rigid outer shell prevents masks from collapsing in high humidity. Dual welded head straps secure the respirator comfortably on the user’s face. Latex free woven head straps reduce the possibility of breakage.
- Latex Free
- Yes
- Reusability
- No
- Facepiece Material
- Humidity and moisture resistant filter media
- Product Series
- DC300
- Facepiece Size
- Universal
- Filtration Type
- N95
- Packaging
- Boxed
- Strap Style
- Welded head straps
- Mask Type
- Molded
- Filter Material
- Multilayered absorption media
- Standards : NIOSH
- Operating Weight : 0.3ounce av
- Benefits : Exclusive design that minimizes the pressure points and fits comfortably on most faces. Humidity and moisture resistant filter media that repels moisture for a longer lasting respirator. Strong, rigid outer shell prevents masks from collapsing in high humidity. Dual welded head straps secure the respirator comfortably on the user’s face. Latex free woven head straps reduce the possibility of breakage.
- Latex Free : Yes
- Reusability : No
- Facepiece Material : Humidity and moisture resistant filter media
- Product Series : DC300
- Facepiece Size : Universal
- Filtration Type : N95
- Packaging : Boxed
- Strap Style : Welded head straps
- Mask Type : Molded
- Filter Material : Multilayered absorption media
Image
SKU
Description
DC300N95
DC300 DISP RESP N95 20/BX
DC300N95B
DC300N95 DISP RESP BULK