https://sps.honeywell.com/us/en/search-results.html
Outage Notification: On Saturday, June 5,12:30-2:30 p.m. EDT (6:30 to 8:30 p.m. UDT), this website will undergo planned maintenance. Thank you for your patience.

General Purpose Limit Switches

GLB Series

Din EN50041 mounting. Metal housing. Plug in. IP67 sealing. 30x60 mm mounting holes. UL/CE approvals

Distributor Inventory

Honeywell's MICRO SWITCH GLB Limit Switch Series is designed to global EN50041 standards and features a plug-in body style. The modular design (heads/actuators, bodies, and contact blocks) of the limit switch allows for rapid response to meet customer applications.

The rugged die-cast metal housing of the switch is ideal for indoor and outdoor applications where a degree of IP or NEMA enclosure sealing is required. Normally closed snap-action contacts and normally closed slow-action contacts are positive opening.

Others

  • Shock
    • 50 g per IEC 68-2-27c (w/o Actuator)
  • Operating Temperature
    • -25 °C to 85 °C [-13 °F to 185 °F]
  • Vibration
    • 10 g per IEC 68-2-6 (w/o Actuator)
  • Sealed
    • Industrial
  • Pretravel (PT)
    • 4,2 mm [0.165 in]
    • 26°
    • 2,54 mm [0.10 in] max.
    • 18°
  • Housing Material
    • Zinc Die-Cast
  • Operating Force (OF)
    • 0,330 N m [2.90 in lb]
    • 16,0 N [3.60 lb]
    • 9,5 N [2.10 lb]
    • 0,1 N [0.90 in lb]
  • Ampere Rating
    • 10 A (Thermal)
  • Circuitry
    • 1NC 1NO SPDT Snap Action
  • Overtravel (OT)
    • 59°
    • 4,5 mm [0.18 in]
    • 9,0 mm [0.35 in]
  • Sealing
    • IP67; NEMA 1, 4, 12, 13
  • UNSPSC Commodity
    • 39122213 Limit Switches
  • Expected Mechanical Life
    • 15 Million
  • Termination Type
    • PG13.5
    • 20 mm
    • 0.5 in - 14NPT Conduit
    • PF1/2
  • Product Type
    • EN50041/47 Global Limit Switch
  • Operating Position (OP)
    • 26°
    • 48,0 mm [1.89 in]
    • 61,0 mm [2.40 in]
  • Housing Type
    • EN 50041+ Plug-in
  • Differential Travel (DT)
    • 1,7 mm [0.067 in] max.
    • 0,9 mm [0.035 in]
    • 12° max.
  • Supply Voltage
    • 600 Vac and 250 Vdc max.
  • Agency Approvals and Standards
    • UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
    • UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
  • Series Name
    • GLS DIN
  • UNSPSC Code
    • 39122213
  • Actuator
    • Top Roller Plunger
    • Top Roller Arm
    • Top Plunger
    • Side Rotary
    • Wobble - Coil Spring
    • Wobble - Cat Whisker

Others

  • Shock
    • 50 g per IEC 68-2-27c (w/o Actuator)
  • Operating Temperature
    • -25 °C to 85 °C [-13 °F to 185 °F]
  • Vibration
    • 10 g per IEC 68-2-6 (w/o Actuator)
  • Sealed
    • Industrial
  • Pretravel (PT)
    • 4,2 mm [0.165 in]
    • 26°
    • 2,54 mm [0.10 in] max.
    • 18°
  • Housing Material
    • Zinc Die-Cast
  • Operating Force (OF)
    • 0,330 N m [2.90 in lb]
    • 16,0 N [3.60 lb]
    • 9,5 N [2.10 lb]
    • 0,1 N [0.90 in lb]
  • Ampere Rating
    • 10 A (Thermal)
  • Circuitry
    • 1NC 1NO SPDT Snap Action
  • Overtravel (OT)
    • 59°
    • 4,5 mm [0.18 in]
    • 9,0 mm [0.35 in]
  • Sealing
    • IP67; NEMA 1, 4, 12, 13
  • UNSPSC Commodity
    • 39122213 Limit Switches
  • Expected Mechanical Life
    • 15 Million
  • Termination Type
    • PG13.5
    • 20 mm
    • 0.5 in - 14NPT Conduit
    • PF1/2
  • Product Type
    • EN50041/47 Global Limit Switch
  • Operating Position (OP)
    • 26°
    • 48,0 mm [1.89 in]
    • 61,0 mm [2.40 in]
  • Housing Type
    • EN 50041+ Plug-in
  • Differential Travel (DT)
    • 1,7 mm [0.067 in] max.
    • 0,9 mm [0.035 in]
    • 12° max.
  • Supply Voltage
    • 600 Vac and 250 Vdc max.
  • Agency Approvals and Standards
    • UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508
    • UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
  • Series Name
    • GLS DIN
  • UNSPSC Code
    • 39122213
  • Actuator
    • Top Roller Plunger
    • Top Roller Arm
    • Top Plunger
    • Side Rotary
    • Wobble - Coil Spring
    • Wobble - Cat Whisker
  • Shock : 50 g per IEC 68-2-27c (w/o Actuator)
  • Operating Temperature : -25 °C to 85 °C [-13 °F to 185 °F]
  • Vibration : 10 g per IEC 68-2-6 (w/o Actuator)
  • Sealed : Industrial
  • Pretravel (PT) : 4,2 mm [0.165 in]|26°|2,54 mm [0.10 in] max.|18°
  • Housing Material : Zinc Die-Cast
  • Operating Force (OF) : 0,330 N m [2.90 in lb]|16,0 N [3.60 lb]|9,5 N [2.10 lb]|0,1 N [0.90 in lb]
  • Ampere Rating : 10 A (Thermal)
  • Circuitry : 1NC 1NO SPDT Snap Action
  • Overtravel (OT) : 59°|4,5 mm [0.18 in]|9,0 mm [0.35 in]
  • Sealing : IP67; NEMA 1, 4, 12, 13
  • UNSPSC Commodity : 39122213 Limit Switches
  • Expected Mechanical Life : 15 Million
  • Termination Type : PG13.5|20 mm|0.5 in - 14NPT Conduit|PF1/2
  • Product Type : EN50041/47 Global Limit Switch
  • Operating Position (OP) : 26°|48,0 mm [1.89 in]|61,0 mm [2.40 in]
  • Housing Type : EN 50041+ Plug-in
  • Differential Travel (DT) : 1,7 mm [0.067 in] max.|0,9 mm [0.035 in]|12° max.|8°
  • Supply Voltage : 600 Vac and 250 Vdc max.
  • Agency Approvals and Standards : UL, CE, CSA, CCC. IEC 947-5-1, EN60947-5-1, UL508|UL, CE, CSA. IEC 947-5-1, EN60947-5-1, UL508
  • Series Name : GLS DIN
  • UNSPSC Code : 39122213
  • Actuator : Top Roller Plunger|Top Roller Arm|Top Plunger|Side Rotary|Wobble - Coil Spring|Wobble - Cat Whisker
Data Sheet
Name
Description
File Size
Date
Size
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.75 MB
5/11/2021
PDF 13.75 MB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
5/11/2021
PDF 7.28 MB
Manuals and Guides
Name
Description
File Size
Date
Size
Limit Switches and Machine Safety Range Guide
8.05 MB
5/11/2021
PDF 8.05 MB
Installation Instructions
Name
Description
File Size
Date
Size
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.16 MB
5/11/2021
PDF 7.16 MB
Brochure
Name
Description
File Size
Date
Size
MICRO SWITCH Limit Switches Comparison
468.99 KB
5/11/2021
PDF 468.99 KB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
5/11/2021
PDF 10.07 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
5/11/2021
PDF 3.27 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
5/11/2021
PDF 986.65 KB
Application Note
Name
Description
File Size
Date
Size
Limit Switches with Positive-Opening Contacts
3.02 MB
5/11/2021
PDF 3.02 MB
Sensors and Switches in Front Loaders
2.54 MB
5/11/2021
PDF 2.54 MB
Sensors and Switches in Mobile Cranes
1.97 MB
5/11/2021
PDF 1.97 MB
Name
Description
File Size
Date
Size
White Paper: Impacts of Shock and Vibration on a Limit Switch
3.27 MB
5/11/2021
PDF 3.27 MB
MICRO SWITCH Limit Switches Comparison
468.99 KB
5/11/2021
PDF 468.99 KB
Limit Switches and Machine Safety Range Guide
8.05 MB
5/11/2021
PDF 8.05 MB
Limit Switches with Positive-Opening Contacts
3.02 MB
5/11/2021
PDF 3.02 MB
PK 81501: GLS Global Limit Switches (GLS-DIN)
7.16 MB
5/11/2021
PDF 7.16 MB
MICRO SWITCH GLC, GLD, & GLE Series Miniature Global Limit Switches
13.75 MB
5/11/2021
PDF 13.75 MB
MICRO SWITCH GLA Series Global Limit Switches
7.28 MB
5/11/2021
PDF 7.28 MB
Partners Providing Technical Safety and Productivity Solutions
10.07 MB
5/11/2021
PDF 10.07 MB
Sensors and Switches in Front Loaders
2.54 MB
5/11/2021
PDF 2.54 MB
Sensors and Switches in Mobile Cranes
1.97 MB
5/11/2021
PDF 1.97 MB
Why Limit Switches? A Straight-Forward Switching Solution
986.65 KB
5/11/2021
PDF 986.65 KB