General Purpose Limit Switches
SZL-WL Series
EN50041 mounting. Metal housing. IP67 sealing. 30 mm x 60 mm mounting centers. UL/CE/CSA approvals
MICRO SWITCH SZL-WL Series general purpose limit switches are cost effective switches that may be used in a wide range of applications from general purpose conveyors to heavy-duty machinery. Rugged and reliable, the SZL-WL Series switches are specially designed for world-wide use and supported by Honeywell's vast experience in serving industries around the globe.
High quality product offerings combined with Honeywell's global sales and service resources makes the SZL-WL Series the smart choice for industries whose goal is to minimize plant downtime and reduce overall maintenance costs.
Others
- Shock
- 30 g max.
- Operating Temperature
- -10 °C to 80 °C [14 °F to 176 °F]
- Pretravel (PT)
- 10° to 20°
- 2,8 mm [0.11 in] max.
- 45° to 55°
- 9° to 12°
- 5° to 7°
- 25° to 30°
- 14° to 22°
- 1,7 mm [0.069 in] max.
- 20° max.
- 20 mm to 60 mm [0.787 in to 2.362 in] max.
- 10,0 mm to 30,0 mm [0.393 in to 1.181 in] max.
- Vibration
- 10 Hz to 50 Hz at double amplitude of 1,5 mm
- Sealed
- Industrial
- Release Force
- 0,27 N [0.06 lb] min.
- 0,98 N [0.22 lb] min.
- 1,47 N [0.33 lb] min.
- 2,22 N [0.50 lb] min.
- 0,49 N [0.11 lb] min.
- 1,18 N [0.26 lb] min.
- 0,10 N [0.02 lb] min.
- Housing Material
- Aluminum Die-Cast
- Operating Force (OF)
- 11,8 N [2.65 lb] max.
- 2,84 N [0.64 lb] max.
- 2,55 N [0.57 lb] max.
- 13,3 N [3 lb] max.
- 26,66 N [5.98 lb] max.
- 40,00 N [8.98 lb] max.
- 8,82 N [1.98 lb] max.
- 1,47 N [0.33 lb] max.
- 9,60 N [2.16 lb] max.
- 1,39 N [5 oz] max.
- 9,8 N [2.22 lb] max.
- 0,28 N [2.5 in lb] max.
- 16,66 N [3.74 lb] max.
- Ampere Rating
- 10 A 125/250 Vac, 0.8 A 125 Vdc
- 5 A 125/250 Vac, 0.4 A 125 Vdc
- Circuitry
- SPDT-DB (1 CKT DB)
- Overtravel (OT)
- 55° min.
- 30° min.
- 50° min.
- 40° min.
- 70° min.
- 35° min.
- 5,6 mm [0.22 in] min.
- 65° min.
- 60° min.
- 4,0 mm [0.157 in] min.
- 6,35 mm [0.25 in] min.
- Sealing
- IP67
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- 10 Million
- Termination Type
- PF1/2
- Product Type
- General Purpose Limit Switch
- Differential Travel (DT)
- 16° max.
- 10° max.
- 7° max.
- 12° max.
- 3° max.
- Supply Voltage
- 250 Vac/250 Vdc max.
- 480 Vac/250 Vdc max.
- Series Name
- SZL-WL
- Agency Approvals and Standards
- UL, CE, CSA
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Top Roller Plunger Sealed
- Fork Lock Lever - Opposite Direction Rollers
- Wobble - Coil Spring
- Side Rotary - Rod Adjustable
- Side Roller Plunger
- Side Rotary - Roller Lever Standard
- Top Roller Plunger
- Wobble - Steel Wire
- Side Rotary - Roller Lever Adjustable
- Ball Bearing Plunger
- Wobble - Plastic Rod
- Fork Lock Lever - Same Direction Rollers
- Side Plunger
Others
- Shock
- 30 g max.
- Operating Temperature
- -10 °C to 80 °C [14 °F to 176 °F]
- Pretravel (PT)
- 10° to 20°
- 2,8 mm [0.11 in] max.
- 45° to 55°
- 9° to 12°
- 5° to 7°
- 25° to 30°
- 14° to 22°
- 1,7 mm [0.069 in] max.
- 20° max.
- 20 mm to 60 mm [0.787 in to 2.362 in] max.
- 10,0 mm to 30,0 mm [0.393 in to 1.181 in] max.
- Vibration
- 10 Hz to 50 Hz at double amplitude of 1,5 mm
- Sealed
- Industrial
- Release Force
- 0,27 N [0.06 lb] min.
- 0,98 N [0.22 lb] min.
- 1,47 N [0.33 lb] min.
- 2,22 N [0.50 lb] min.
- 0,49 N [0.11 lb] min.
- 1,18 N [0.26 lb] min.
- 0,10 N [0.02 lb] min.
- Housing Material
- Aluminum Die-Cast
- Operating Force (OF)
- 11,8 N [2.65 lb] max.
- 2,84 N [0.64 lb] max.
- 2,55 N [0.57 lb] max.
- 13,3 N [3 lb] max.
- 26,66 N [5.98 lb] max.
- 40,00 N [8.98 lb] max.
- 8,82 N [1.98 lb] max.
- 1,47 N [0.33 lb] max.
- 9,60 N [2.16 lb] max.
- 1,39 N [5 oz] max.
- 9,8 N [2.22 lb] max.
- 0,28 N [2.5 in lb] max.
- 16,66 N [3.74 lb] max.
- Ampere Rating
- 10 A 125/250 Vac, 0.8 A 125 Vdc
- 5 A 125/250 Vac, 0.4 A 125 Vdc
- Circuitry
- SPDT-DB (1 CKT DB)
- Overtravel (OT)
- 55° min.
- 30° min.
- 50° min.
- 40° min.
- 70° min.
- 35° min.
- 5,6 mm [0.22 in] min.
- 65° min.
- 60° min.
- 4,0 mm [0.157 in] min.
- 6,35 mm [0.25 in] min.
- Sealing
- IP67
- UNSPSC Commodity
- 39122213 Limit Switches
- Expected Mechanical Life
- 15 Million
- 10 Million
- Termination Type
- PF1/2
- Product Type
- General Purpose Limit Switch
- Differential Travel (DT)
- 16° max.
- 10° max.
- 7° max.
- 12° max.
- 3° max.
- Supply Voltage
- 250 Vac/250 Vdc max.
- 480 Vac/250 Vdc max.
- Series Name
- SZL-WL
- Agency Approvals and Standards
- UL, CE, CSA
- UNSPSC Code
- 39122213
- Actuator
- Top Plunger
- Top Roller Plunger Sealed
- Fork Lock Lever - Opposite Direction Rollers
- Wobble - Coil Spring
- Side Rotary - Rod Adjustable
- Side Roller Plunger
- Side Rotary - Roller Lever Standard
- Top Roller Plunger
- Wobble - Steel Wire
- Side Rotary - Roller Lever Adjustable
- Ball Bearing Plunger
- Wobble - Plastic Rod
- Fork Lock Lever - Same Direction Rollers
- Side Plunger
- Shock : 30 g max.
- Operating Temperature : -10 °C to 80 °C [14 °F to 176 °F]
- Pretravel (PT) : 10° to 20°|2,8 mm [0.11 in] max.|45° to 55°|9° to 12°|5° to 7°|25° to 30°|14° to 22°|1,7 mm [0.069 in] max.|20° max.|20 mm to 60 mm [0.787 in to 2.362 in] max.|10,0 mm to 30,0 mm [0.393 in to 1.181 in] max.
- Vibration : 10 Hz to 50 Hz at double amplitude of 1,5 mm
- Sealed : Industrial
- Release Force : 0,27 N [0.06 lb] min.|0,98 N [0.22 lb] min.|1,47 N [0.33 lb] min.|2,22 N [0.50 lb] min.|0,49 N [0.11 lb] min.|1,18 N [0.26 lb] min.|0,10 N [0.02 lb] min.
- Housing Material : Aluminum Die-Cast
- Operating Force (OF) : 11,8 N [2.65 lb] max.|2,84 N [0.64 lb] max.|2,55 N [0.57 lb] max.|13,3 N [3 lb] max.|26,66 N [5.98 lb] max.|40,00 N [8.98 lb] max.|8,82 N [1.98 lb] max.|1,47 N [0.33 lb] max.|9,60 N [2.16 lb] max.|1,39 N [5 oz] max.|9,8 N [2.22 lb] max.|0,28 N [2.5 in lb] max.|16,66 N [3.74 lb] max.
- Ampere Rating : 10 A 125/250 Vac, 0.8 A 125 Vdc|5 A 125/250 Vac, 0.4 A 125 Vdc
- Circuitry : SPDT-DB (1 CKT DB)
- Overtravel (OT) : 55° min.|30° min.|50° min.|40° min.|70° min.|35° min.|5,6 mm [0.22 in] min.|65° min.|60° min.|4,0 mm [0.157 in] min.|6,35 mm [0.25 in] min.
- Sealing : IP67
- UNSPSC Commodity : 39122213 Limit Switches
- Expected Mechanical Life : 15 Million|10 Million
- Termination Type : PF1/2
- Product Type : General Purpose Limit Switch
- Differential Travel (DT) : 16° max.|10° max.|7° max.|12° max.|3° max.
- Supply Voltage : 250 Vac/250 Vdc max.|480 Vac/250 Vdc max.
- Series Name : SZL-WL
- Agency Approvals and Standards : UL, CE, CSA
- UNSPSC Code : 39122213
- Actuator : Top Plunger|Top Roller Plunger Sealed|Fork Lock Lever - Opposite Direction Rollers|Wobble - Coil Spring|Side Rotary - Rod Adjustable|Side Roller Plunger|Side Rotary - Roller Lever Standard|Top Roller Plunger|Wobble - Steel Wire|Side Rotary - Roller Lever Adjustable|Ball Bearing Plunger|Wobble - Plastic Rod|Fork Lock Lever - Same Direction Rollers|Side Plunger