Toggle Switches
TL Series
Military-grade toggle. MIL-DTL-3950, UL, CSA, CE. Up to 20 A (resistive). Variety of actuators, actions, terminations, and circuitries
Honeywell MICRO SWITCH TL Series toggle switches are military qualified to MIL-DTL-3950, specifications for sealed toggle switches. Quality construction features include a bonded seal between the toggle lever and bushing, and between the cover and case.
The robust design of the TL Series toggle is well-suited for many military, aerospace and other demanding applications where reliability is essential. These applications include environments where the panels are subjected to mechanical shock, vibration, and temperature extremes as well as environments with dust, splashing or hose-directed water.
TL Series toggle switches offer a variety of circuitry and pole options to easily integrate into a number of applications. A long history in military and aerospace applications has shown the TL Series toggle provides reliable performance with long operating life under the toughest conditions.
Others
- Action
- 3 position
- 2 position
- Circuits
- Off-On
- Mom.On-On-On
- On-Mom.On
- Mom.Off-On
- Mom.On-On-Mom.On
- None-On-On
- None-On-Mom.On
- Mom.On-Off-Mom.On
- On-On
- On-On-On
- On-Off-Mom.On
- Mom.On-Off-None
- Mom.On-On
- On-Off-On
- Mom.On-Off
- None-Off-On
- On-On-Mom.On
- Mom.On-Off-On
- Ampere/Voltage Range (Resistive Load)
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.1 A to 10 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.01 A to 0.1 A at 0.5 Vac to 115 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.01 A to 0.1 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- UL/CSA
- L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
- L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Termination
- Solder
- Screw
- IWTS (16-20 Gage)
- IWTS (14-16 Gage)
- Leadwire
- Quick Connect
- Circuitry
- DPST
- 4PST
- 3PDT
- SPDT
- SPST
- 4PDT
- DPDT
- 3PST
- UNSPSC Commodity
- 39122211 Toggle Switch
- Mounting
- Bushing 15/32 in
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/4/document_5F0471EE-F4CB-80CA-06CD1F25E4CFAE31.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/8/3/document_6EC9CEE5-FEC8-EE5F-6663BE72B095F619.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/3/document_5F0190BC-BC4B-16CA-5144D149D4268054.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/1/document_6DD4FF6C-0F4F-7F56-B9F8FD1FDA497F45.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/0/document_6DDBEC80-0C47-0F4A-9E43B9ACBF35C35A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/5/document_5ED8D110-B7F7-25F4-16165F00B7957D6F.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/7/document_6DD5DB2F-F1C0-213F-7D1AF3269B6E2537.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/8/document_6DD6B604-E4C2-6760-B6DC8548935DEE92.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/0/document_5ECA005D-977B-B193-0850CF6C04D712ED.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/2/document_5EFEFC93-0927-D3C9-C41468BA44D7A74E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/4/8/document_5EC90942-930C-C630-4EBE2B2EEEEDF466.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/0/document_6DDCA66F-9B9E-78B1-B1607D56A0D883A7.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/2/document_6DE5AC85-AFF3-F484-F611D7FCE3EE8CFC.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/1/document_6DE11C3E-0A1D-1A2E-38A0F7C183925214.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/8/4/document_6EC4364E-DA41-6510-21FB1A4CE293AFE4.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/9/document_6DD9C7B1-9C51-95AF-F0B3CA04B9560813.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/5/document_6DD21B12-E6FB-FE14-EACFCFDB578DD238.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/8/document_5EEC9041-FCF1-8DF5-E9D0C1B74414F3F2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/6/document_5EDB53A1-BFF7-E3ED-D95C72D72FE400A5.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/4/document_5ED453A3-EDC4-756A-534CAD2F25868D05.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/2/document_5EC88EC8-FA5F-546B-20BD427151153CD6.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/3/document_5ED0F658-E4FA-3ED5-8CB4D2B048A30DC8.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/7/document_5EE31BED-E914-5A63-6DDBEA701CC931E8.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/6/document_6DD440AE-9E5E-00EC-1F1E7AD385BF0035.jpg
- Product Type
- MICRO SWITCH Toggle Switch
- MIL Spec. Number
- MS27722-24
- MS27722-23
- MS27722-22
- MS27781-23D
- MS27781-23F
- MS27722-21
- MS27781-22G
- MS27781-22D
- MS27722-29
- Series Name
- TL
- UNSPSC Code
- 39122211
Others
- Action
- 3 position
- 2 position
- Circuits
- Off-On
- Mom.On-On-On
- On-Mom.On
- Mom.Off-On
- Mom.On-On-Mom.On
- None-On-On
- None-On-Mom.On
- Mom.On-Off-Mom.On
- On-On
- On-On-On
- On-Off-Mom.On
- Mom.On-Off-None
- Mom.On-On
- On-Off-On
- Mom.On-Off
- None-Off-On
- On-On-Mom.On
- Mom.On-Off-On
- Ampere/Voltage Range (Resistive Load)
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.1 A to 10 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.01 A to 0.1 A at 0.5 Vac to 115 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A to 10 A at 0.5 Vac to 7 Vac
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 6 A at 0.5 Vac to 230 Vac
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.01 A to 0.1 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A at 250 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 10 A at 0.5 Vac to 277 Vac
- 0.5 A at 250 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- 0.75 A at 115 Vdc
- 0.5 A to 15 A at 0.5 Vac to 277 Vac
- 0.5 A to 20 A at 0.5 Vdc to 28 Vdc
- 0.5 A at 250 Vdc
- 0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc
- 0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- UL/CSA
- L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"
- L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Termination
- Solder
- Screw
- IWTS (16-20 Gage)
- IWTS (14-16 Gage)
- Leadwire
- Quick Connect
- Circuitry
- DPST
- 4PST
- 3PDT
- SPDT
- SPST
- 4PDT
- DPDT
- 3PST
- UNSPSC Commodity
- 39122211 Toggle Switch
- Mounting
- Bushing 15/32 in
- Circuitry/Operating action
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/4/document_5F0471EE-F4CB-80CA-06CD1F25E4CFAE31.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/8/3/document_6EC9CEE5-FEC8-EE5F-6663BE72B095F619.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/3/document_5F0190BC-BC4B-16CA-5144D149D4268054.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/1/document_6DD4FF6C-0F4F-7F56-B9F8FD1FDA497F45.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/0/document_6DDBEC80-0C47-0F4A-9E43B9ACBF35C35A.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/5/document_5ED8D110-B7F7-25F4-16165F00B7957D6F.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/7/document_6DD5DB2F-F1C0-213F-7D1AF3269B6E2537.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/8/document_6DD6B604-E4C2-6760-B6DC8548935DEE92.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/0/document_5ECA005D-977B-B193-0850CF6C04D712ED.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/2/document_5EFEFC93-0927-D3C9-C41468BA44D7A74E.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/4/8/document_5EC90942-930C-C630-4EBE2B2EEEEDF466.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/0/document_6DDCA66F-9B9E-78B1-B1607D56A0D883A7.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/2/document_6DE5AC85-AFF3-F484-F611D7FCE3EE8CFC.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/1/document_6DE11C3E-0A1D-1A2E-38A0F7C183925214.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/8/4/document_6EC4364E-DA41-6510-21FB1A4CE293AFE4.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/9/document_6DD9C7B1-9C51-95AF-F0B3CA04B9560813.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/5/document_6DD21B12-E6FB-FE14-EACFCFDB578DD238.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/8/document_5EEC9041-FCF1-8DF5-E9D0C1B74414F3F2.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/6/document_5EDB53A1-BFF7-E3ED-D95C72D72FE400A5.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/4/document_5ED453A3-EDC4-756A-534CAD2F25868D05.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/2/document_5EC88EC8-FA5F-546B-20BD427151153CD6.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/3/document_5ED0F658-E4FA-3ED5-8CB4D2B048A30DC8.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/7/document_5EE31BED-E914-5A63-6DDBEA701CC931E8.jpg
- https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/6/document_6DD440AE-9E5E-00EC-1F1E7AD385BF0035.jpg
- Product Type
- MICRO SWITCH Toggle Switch
- MIL Spec. Number
- MS27722-24
- MS27722-23
- MS27722-22
- MS27781-23D
- MS27781-23F
- MS27722-21
- MS27781-22G
- MS27781-22D
- MS27722-29
- Series Name
- TL
- UNSPSC Code
- 39122211
- Action : 3 position|2 position
- Circuits : Off-On|Mom.On-On-On|On-Mom.On|Mom.Off-On|Mom.On-On-Mom.On|None-On-On|None-On-Mom.On|Mom.On-Off-Mom.On|On-On|On-On-On|On-Off-Mom.On|Mom.On-Off-None|Mom.On-On|On-Off-On|Mom.On-Off|None-Off-On|On-On-Mom.On|Mom.On-Off-On
- Ampere/Voltage Range (Resistive Load) : 0.5 A to 6 A at 0.5 Vac to 230 Vac|0.1 A to 10 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc|0.5 A to 6 A at 0.5 Vac to 230 Vac|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.01 A to 0.1 A at 0.5 Vac to 115 Vac|0.5 A at 250 Vdc|0.5 A to 6 A at 0.5 Vac to 230 Vac|0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A to 10 A at 0.5 Vac to 7 Vac|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 6 A at 0.5 Vac to 230 Vac|0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.01 A to 0.1 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A at 250 Vdc|0.75 A at 115 Vdc|0.5 A to 10 A at 0.5 Vac to 277 Vac|0.5 A at 250 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc|0.75 A at 115 Vdc|0.5 A to 15 A at 0.5 Vac to 277 Vac|0.5 A to 20 A at 0.5 Vdc to 28 Vdc|0.5 A at 250 Vdc|0.5 A to 7.5 A at 0.5 Vdc to 28 Vdc|0.5 A to 18 A at 0.5 Vdc to 28 Vdc
- UL/CSA : L191: 15 A-125, 250, 277 Vac; 1/2 Hp-125 Vac; 1 Hp-250, 277 Vac; 5 A-120 Vac "L"|L192: 10 A-125, 250, 277 Vac; 1/4 Hp-125 Vac; 1/2 Hp-250, 277 Vac; 3 A-125 Vac "L"
- Termination : Solder|Screw|IWTS (16-20 Gage)|IWTS (14-16 Gage)|Leadwire|Quick Connect
- Circuitry : DPST|4PST|3PDT|SPDT|SPST|4PDT|DPDT|3PST
- UNSPSC Commodity : 39122211 Toggle Switch
- Mounting : Bushing 15/32 in
- Circuitry/Operating action : https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/4/document_5F0471EE-F4CB-80CA-06CD1F25E4CFAE31.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/8/3/document_6EC9CEE5-FEC8-EE5F-6663BE72B095F619.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/3/document_5F0190BC-BC4B-16CA-5144D149D4268054.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/1/document_6DD4FF6C-0F4F-7F56-B9F8FD1FDA497F45.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/0/document_6DDBEC80-0C47-0F4A-9E43B9ACBF35C35A.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/5/document_5ED8D110-B7F7-25F4-16165F00B7957D6F.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/7/document_6DD5DB2F-F1C0-213F-7D1AF3269B6E2537.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/8/document_6DD6B604-E4C2-6760-B6DC8548935DEE92.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/0/document_5ECA005D-977B-B193-0850CF6C04D712ED.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/2/document_5EFEFC93-0927-D3C9-C41468BA44D7A74E.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/4/8/document_5EC90942-930C-C630-4EBE2B2EEEEDF466.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/0/document_6DDCA66F-9B9E-78B1-B1607D56A0D883A7.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/2/document_6DE5AC85-AFF3-F484-F611D7FCE3EE8CFC.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/7/1/document_6DE11C3E-0A1D-1A2E-38A0F7C183925214.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/8/4/document_6EC4364E-DA41-6510-21FB1A4CE293AFE4.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/9/document_6DD9C7B1-9C51-95AF-F0B3CA04B9560813.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/5/document_6DD21B12-E6FB-FE14-EACFCFDB578DD238.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/8/document_5EEC9041-FCF1-8DF5-E9D0C1B74414F3F2.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/6/document_5EDB53A1-BFF7-E3ED-D95C72D72FE400A5.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/4/document_5ED453A3-EDC4-756A-534CAD2F25868D05.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/2/document_5EC88EC8-FA5F-546B-20BD427151153CD6.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/3/document_5ED0F658-E4FA-3ED5-8CB4D2B048A30DC8.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/5/7/document_5EE31BED-E914-5A63-6DDBEA701CC931E8.jpg|https://sensing.honeywell.com/client_asset/document/1/6/2/4/6/6/document_6DD440AE-9E5E-00EC-1F1E7AD385BF0035.jpg
- Product Type : MICRO SWITCH Toggle Switch
- MIL Spec. Number : MS27722-24|MS27722-23|MS27722-22|MS27781-23D|MS27781-23F|MS27722-21|MS27781-22G|MS27781-22D|MS27722-29
- Series Name : TL
- UNSPSC Code : 39122211