/content/sps/au/en/search-results.html

Board Mount Pressure Sensors

SDX Series

Compensated. Calibrated.mV output. Low noise. Small size. High impedance. Corrosion resistant. Prime grade avail.

Overview
Pressure Ranges
  • 1 psi to 100 psi

The SDX series sensors provide a very cost effective solution for pressure applications that require small size plus performance. These calibrated and temperature compensated sensors give an accurate and stable output over a 0 °C to 50 °C [32 °F to 122 °F] temperature range. This series is intended for use with non-corrosive, non-ionic working fluids such as air and dry gases.

Devices are available to measure absolute and gage pressures from 1 psi (SDX01) up to 100 psi (SDX100). The absolute devices have an internal vacuum reference and an output voltage proportional to absolute pressure.

SDX Sensors are available in standard commercial and prime grades (SDXxxxyy-A) to allow optimization of accuracy and cost in any given application.

The SDX devices feature an integrated circuit (IC) sensor element and laser trimmed thick film ceramic housed in a compact solvent resistant case. The package is a double-wide (i.e. 0.600 inches lead spacing) dual-inline package (DIP). This is the same familiar package used by IC manufacturers except it is only 11,94 mm [0.470 in] long and has a pressure port(s). The pc board area used by each DIP is approximately 0.26 in x 0.26 in. This extremely small size enables the use of multiple sensors in limited available space. The DIP provides excellent corrosion resistance and isolation to external package stress.

The DIP mounts on a pc board like a standard IC with through-hole pins. The pins anchor the pressure sensor to the pc board and provide a more secure and stable unit than other types of packages. The output of the bridge is ratiometric to the supply voltage and operation from any Vdc supply voltage up to 20 Vdc is acceptable.

Manuals and Guides
Name
Description
File Size
Date
Size
Board Mount Pressure Sensors Selection Guide
application/pdf 1.3 MB
11/12/2021
1.3 MB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 2.76 MB
10/7/2021
2.76 MB
Technical Note
Name
Description
File Size
Date
Size
Industrial Product Line Card
application/pdf 2.24 MB
10/24/2022
2.24 MB
Pressure Sensor Glossary of Terms
application/pdf 137.79 KB
10/7/2021
137.79 KB
Pressure or Airflow Sensors?
application/pdf 564.63 KB
10/7/2021
564.63 KB
Energy and Environmental Design Trends
application/pdf 833.47 KB
10/7/2021
833.47 KB
Application Note
Name
Description
File Size
Date
Size
Agricultural Vehicles -
application/pdf 1.11 MB
10/25/2022
1.11 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Name
Description
File Size
Date
Size
Agricultural Vehicles -
1.11 MB
10/25/2022
1.11 MB
Industrial Product Line Card
2.24 MB
10/24/2022
2.24 MB
Pressure Sensor Glossary of Terms
137.79 KB
10/7/2021
137.79 KB
Board Mount Pressure Sensors Selection Guide
1.3 MB
11/12/2021
1.3 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Pressure or Airflow Sensors?
564.63 KB
10/7/2021
564.63 KB
Energy and Environmental Design Trends
833.47 KB
10/7/2021
833.47 KB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.76 MB
10/7/2021
2.76 MB
Name
Description
File Size
Date
Size
Board Mount Pressure Sensors Selection Guide
1.3 MB
11/12/2021
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.76 MB
10/7/2021
Industrial Product Line Card
2.24 MB
10/24/2022
Pressure Sensor Glossary of Terms
137.79 KB
10/7/2021
Pressure or Airflow Sensors?
564.63 KB
10/7/2021
Energy and Environmental Design Trends
833.47 KB
10/7/2021
Agricultural Vehicles -
1.11 MB
10/25/2022
Defence Ground Vehicles -
872.87 KB
6/14/2023
Product Number
Image
SKU
Description
alt
SDX01D4
SDX Series, Differential, Gage; 0 psi to 1 psi, Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX01D4-A
SDX Series, Differential, Gage; 0 psi to 1 psi, Prime Grade Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX01G2
SDX Series, Gage; 0 psi to 1 psi, Temperature Compensated Sensor, "G2" Package - Straight Port
alt
SDX01G2-A
SDX Series, Gage; 0 psi to 1 psi, Prime Grade Temperature Compensated Sensor,"G2" Package - Straight Port
alt
SDX05D4
SDX Series, Differential, Gage; 0 psi to 5 psi, Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX05D4-A
SDX Series, Differential, Gage; 0 psi to 5 psi, Prime Grade Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX05G2
SDX Series, Gage; 0 psi to 5 psi, Temperature Compensated Sensor, "G2" Package - Straight Port
alt
SDX05G2-A
SDX Series, Gage; 0 psi to 5 psi, Prime Grade Temperature Compensated Sensor, "G2" Package - Straight Port
alt
SDX100A2
SDX Series, Absolute; 0 psi to 100 psi, Temperature Compensated Sensor, "A2" Package - Straight Port
alt
SDX100A2-A
SDX Series, Absolute; 0 psi to 100 psi, Prime Grade Temperature Compensated Sensor,"A2" Package - Straight Port
Image
SKU
Description
alt
SDX01D4
SDX Series, Differential, Gage; 0 psi to 1 psi, Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX01D4-A
SDX Series, Differential, Gage; 0 psi to 1 psi, Prime Grade Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX01G2
SDX Series, Gage; 0 psi to 1 psi, Temperature Compensated Sensor, "G2" Package - Straight Port
alt
SDX01G2-A
SDX Series, Gage; 0 psi to 1 psi, Prime Grade Temperature Compensated Sensor,"G2" Package - Straight Port
alt
SDX05D4
SDX Series, Differential, Gage; 0 psi to 5 psi, Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX05D4-A
SDX Series, Differential, Gage; 0 psi to 5 psi, Prime Grade Temperature Compensated Sensor, "D4" DIP Package - Straight Port
alt
SDX05G2
SDX Series, Gage; 0 psi to 5 psi, Temperature Compensated Sensor, "G2" Package - Straight Port
alt
SDX05G2-A
SDX Series, Gage; 0 psi to 5 psi, Prime Grade Temperature Compensated Sensor, "G2" Package - Straight Port
alt
SDX100A2
SDX Series, Absolute; 0 psi to 100 psi, Temperature Compensated Sensor, "A2" Package - Straight Port
alt
SDX100A2-A
SDX Series, Absolute; 0 psi to 100 psi, Prime Grade Temperature Compensated Sensor,"A2" Package - Straight Port