Magnets
Magnets
MG Series magnets act as actuators for Hall-effect & MR sensor ICs with unipolar or omnipolar magnetic characteristics.
The MG Series Magnets are available in various compact configurations, strengths, and magnetic materials and are intended for use as actuators for Hall-effect and magnetoresistive sensor ICs with unipolar or omnipolar magnetic characteristics. These magnets are designed to provide minimum magnetic fields at a specified distance to help system designers match the appropriate magnet to their requirements.
Others
- Magnet Shape
- Bar in externally threaded 1/4-20 plastic bushing
- Bar
- Cylindrical
- Cylindrical in internally threaded 4x40 metal bushing
- Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Cylindrical in externally threaded 8x32 metal bushing
- Physical Strength
- Poor
- Good
- Magnet Material/Process
- Alnico V/cast
- Rare Earth/pressed
- Alnico VIII/sintered
- Alnico VI/sintered
- Resistance to Demagnetization
- Excellent
- Fair
- Good
- Flux at Distance = 2.54 mm [0.1 in]
- 94 mT [940 G]
- 81,0 mT [810 G]
- 75 mT [750 G]
- 20,5 mT [205 G]
- 37 mT [370 G]
- 12 mT [120 G]
- 28 mT [280 G]
- 47 mT [470 G]
- Flux Distance = 3.81 mm [0.15 in]
- 57,5 mT [575 G]
- 11,5 mT [115 G]
- 14 mT [140 G]
- 10 mT [100 G]
- 29,5 mT [295 G]
- 55 mT [550 G]
- Operating Temperature
- -40 °C to 200 °C [-40 °F to 392 °F]
- -40 °C to 150 °C [-40 °F to 302 °F]
- -40 °C to 140 °C [-40 °F to 284 °F]
- -40 °C to 130 °C [-40 °F to 266 °F]
- -40 °C to 300 °C [-40 °F to 572 °F]
- -40 °C to 250 °C [-40 °F to 482 °F]
- Product Type
- Magnet
- Flux at Distance = 0.76 mm [0.03 in]
- 90 mT [900 G]
- 140 mT [1400 G]
- 160 mT [1600 G]
- 55 mT [550 G]
- 780 mT [7800 G]
- 210 mT [2100 G]
- 63 mT [630 G]
- 132 mT [1320 G]
- Series Name
- MG
- Flux at Distance = 5.08 mm [0.2 in]
- 5 mT [50 G]
- 42, mT [420 G]
- 7,5 mT [75 G]
- 7 mT [70 G]
- 35 mT [350 G]
- 37,5 mT [375 G]
- 19,5 mT [195 G]
- 2.5 mT [25 G]
- Magnetic Shock Resistance
- Poor
- Good
- Flux at Distance = 1.27 mm [0.05 in]
- 36,5 mT [365 G]
- 41 mT [410 G]
- 117 mT [1170 G]
- 75,5 mT [755 G]
- 100 mT [1000 G]
- 80 mT [800 G]
- 160 mT [1600 G]
- 780 mT [7800 G]
- Flux at Distance = 0.25 mm [0.01 in]
- 780 mT [7800 G]
- 146 mT [1460 G]
- 250 mT [2500 G]
- 73 mT [730 G]
- 235 mT [2350 G]
- 105 mT [1050 G]
- 262 mT [2620 G]
- 111 mT [1110 G]
Others
- Magnet Shape
- Bar in externally threaded 1/4-20 plastic bushing
- Bar
- Cylindrical
- Cylindrical in internally threaded 4x40 metal bushing
- Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing
- Cylindrical in externally threaded 8x32 metal bushing
- Physical Strength
- Poor
- Good
- Magnet Material/Process
- Alnico V/cast
- Rare Earth/pressed
- Alnico VIII/sintered
- Alnico VI/sintered
- Resistance to Demagnetization
- Excellent
- Fair
- Good
- Flux at Distance = 2.54 mm [0.1 in]
- 94 mT [940 G]
- 81,0 mT [810 G]
- 75 mT [750 G]
- 20,5 mT [205 G]
- 37 mT [370 G]
- 12 mT [120 G]
- 28 mT [280 G]
- 47 mT [470 G]
- Flux Distance = 3.81 mm [0.15 in]
- 57,5 mT [575 G]
- 11,5 mT [115 G]
- 14 mT [140 G]
- 10 mT [100 G]
- 29,5 mT [295 G]
- 55 mT [550 G]
- Operating Temperature
- -40 °C to 200 °C [-40 °F to 392 °F]
- -40 °C to 150 °C [-40 °F to 302 °F]
- -40 °C to 140 °C [-40 °F to 284 °F]
- -40 °C to 130 °C [-40 °F to 266 °F]
- -40 °C to 300 °C [-40 °F to 572 °F]
- -40 °C to 250 °C [-40 °F to 482 °F]
- Product Type
- Magnet
- Flux at Distance = 0.76 mm [0.03 in]
- 90 mT [900 G]
- 140 mT [1400 G]
- 160 mT [1600 G]
- 55 mT [550 G]
- 780 mT [7800 G]
- 210 mT [2100 G]
- 63 mT [630 G]
- 132 mT [1320 G]
- Series Name
- MG
- Flux at Distance = 5.08 mm [0.2 in]
- 5 mT [50 G]
- 42, mT [420 G]
- 7,5 mT [75 G]
- 7 mT [70 G]
- 35 mT [350 G]
- 37,5 mT [375 G]
- 19,5 mT [195 G]
- 2.5 mT [25 G]
- Magnetic Shock Resistance
- Poor
- Good
- Flux at Distance = 1.27 mm [0.05 in]
- 36,5 mT [365 G]
- 41 mT [410 G]
- 117 mT [1170 G]
- 75,5 mT [755 G]
- 100 mT [1000 G]
- 80 mT [800 G]
- 160 mT [1600 G]
- 780 mT [7800 G]
- Flux at Distance = 0.25 mm [0.01 in]
- 780 mT [7800 G]
- 146 mT [1460 G]
- 250 mT [2500 G]
- 73 mT [730 G]
- 235 mT [2350 G]
- 105 mT [1050 G]
- 262 mT [2620 G]
- 111 mT [1110 G]
- Magnet Shape : Bar in externally threaded 1/4-20 plastic bushing|Bar|Cylindrical|Cylindrical in internally threaded 4x40 metal bushing|Embedded in epoxy-filled 15/32-32 UNS-2A threaded aluminum housing|Cylindrical in externally threaded 8x32 metal bushing
- Physical Strength : Poor|Good
- Magnet Material/Process : Alnico V/cast|Rare Earth/pressed|Alnico VIII/sintered|Alnico VI/sintered
- Resistance to Demagnetization : Excellent|Fair|Good
- Flux at Distance = 2.54 mm [0.1 in] : 94 mT [940 G]|81,0 mT [810 G]|75 mT [750 G]|20,5 mT [205 G]|37 mT [370 G]|12 mT [120 G]|28 mT [280 G]|47 mT [470 G]
- Flux Distance = 3.81 mm [0.15 in] : 57,5 mT [575 G]|11,5 mT [115 G]|14 mT [140 G]|10 mT [100 G]|29,5 mT [295 G]|55 mT [550 G]
- Operating Temperature : -40 °C to 200 °C [-40 °F to 392 °F]|-40 °C to 150 °C [-40 °F to 302 °F]|-40 °C to 140 °C [-40 °F to 284 °F]|-40 °C to 130 °C [-40 °F to 266 °F]|-40 °C to 300 °C [-40 °F to 572 °F]|-40 °C to 250 °C [-40 °F to 482 °F]
- Product Type : Magnet
- Flux at Distance = 0.76 mm [0.03 in] : 90 mT [900 G]|140 mT [1400 G]|160 mT [1600 G]|55 mT [550 G]|780 mT [7800 G]|210 mT [2100 G]|63 mT [630 G]|132 mT [1320 G]
- Series Name : MG
- Flux at Distance = 5.08 mm [0.2 in] : 5 mT [50 G]|42, mT [420 G]|7,5 mT [75 G]|7 mT [70 G]|35 mT [350 G]|37,5 mT [375 G]|19,5 mT [195 G]|2.5 mT [25 G]
- Magnetic Shock Resistance : Poor|Good
- Flux at Distance = 1.27 mm [0.05 in] : 36,5 mT [365 G]|41 mT [410 G]|117 mT [1170 G]|75,5 mT [755 G]|100 mT [1000 G]|80 mT [800 G]|160 mT [1600 G]|780 mT [7800 G]
- Flux at Distance = 0.25 mm [0.01 in] : 780 mT [7800 G]|146 mT [1460 G]|250 mT [2500 G]|73 mT [730 G]|235 mT [2350 G]|105 mT [1050 G]|262 mT [2620 G]|111 mT [1110 G]