/content/sps/au/en/search-results.html

Digital Gauges

Model JS

Digital pressure gauge. 4 mA to 20mA or 0 Vdc to 5 Vdc output. 1 psi to 10000 psi. 0.2% FS accuracy. Stainless steel wetted material

Overview

The Model JS digital pressure test gauge with 0.2 % full scale accuracy uses transducer technology and is manufactured from Ha C276/316 Stainless Steel wetted material for ranges up to 1,500 psi or 15-5 PH Stainless Steel wetted material for ranges 1,500 psi and above for high over pressure protection.

The transducer technology provides enhanced accuracy over the entire pressure range. The JS has no moving parts and thus, may provide a long life with fewer re-calibrations. The stainless steel NEMA construction also provides EMI and RFI protection. The JS provides high resolution with an easy to read digital display. There are no operator errors due to interpolation of hash marks or parallax errors. The units can be scaled to read in various engineering units such as in-hg, ft-water, etc.

The Model JSB provides a 4 mA to 20 mA, two-wire output. The Model JSE provides a 0 Vdc to 5 Vdc output. The Model JSR has two programmable limits and relays with no analog output. The Model JSX provides a 0 Vdc to 5 Vdc output with two programmable limits and relays for process control or alarm indication.Each unit has a membrane face with raised buttons and tactile feedback for setup and operation. The high, low, and clear but­tons are easily accessible on this front membrane.

Zero adjust­ment and zero offset/tare functions are standard on each unit. Calibration and setup parameters are stored on a memory chip to protect from loss even when power is interrupted. Unauthorized set ups and calibrations are also blocked with internal security. Various combinations of the front panel buttons can be de-activated.

Features
  • 4 mA to 20 mA (two-wire) and 0 Vdc to 5 Vdc analog outputs
  • Two programmable limits and relays (optional)
  • Test gauge accuracy - 0.2 % full scale
  • High and low detection - Microprocessor based
  • Ranges to 10000 psi - gage, absolute, vacuum, or compound
  • 4½ digit display with 0.5 in height
  • Customer recalibration
  • Zero offset/tare
  • On/off switch disable feature
  • Optional carrying case and panel mounting ring
  • Optional pressure port adapters
  • NEMA 4 rating (optional)
  • NIST traceable (optional)
Data Sheet
Name
Description
File Size
Date
Size
Model JS Digital Pressure Gauge With Output Datasheet
application/pdf 359.27 KB
10/8/2021
359.27 KB
Pressure Accessories Datasheet
application/pdf 379.5 KB
10/7/2021
379.5 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Test & Measurement Pressure Transducer Range Guide
application/pdf 1.03 MB
10/8/2021
1.03 MB
Brochure
Name
Description
File Size
Date
Size
T&M Overview Brochure
application/pdf 418.77 KB
10/7/2021
418.77 KB
Technical Note
Name
Description
File Size
Date
Size
Model JS External Wiring Diagram - E Power Code
application/pdf 48 KB
10/8/2021
48 KB
Model JS External Wiring Diagram - B Power Code
application/pdf 102.88 KB
10/8/2021
102.88 KB
Model JS External Wiring Diagram - X Power Code
application/pdf 58.43 KB
10/8/2021
58.43 KB
Model JS External Wiring Diagram - R Power Code
application/pdf 58.27 KB
10/8/2021
58.27 KB
Application Note
Name
Description
File Size
Date
Size
Aerospace Test and Measurement Capabilities
application/pdf 1.94 MB
10/7/2021
1.94 MB
eBook
Name
Description
File Size
Date
Size
Redefining Road Rail & Rugged Applications
application/pdf 28.35 MB
12/20/2022
28.35 MB
Product Photo
Name
Description
File Size
Date
Size
Model JS Product Photo
application/zip 169.01 KB
10/7/2021
169.01 KB
Name
Description
File Size
Date
Size
Model JS External Wiring Diagram - E Power Code
48 KB
10/8/2021
48 KB
Model JS Digital Pressure Gauge With Output Datasheet
359.27 KB
10/8/2021
359.27 KB
Model JS External Wiring Diagram - B Power Code
102.88 KB
10/8/2021
102.88 KB
Model JS External Wiring Diagram - X Power Code
58.43 KB
10/8/2021
58.43 KB
Pressure Accessories Datasheet
379.5 KB
10/7/2021
379.5 KB
Model JS External Wiring Diagram - R Power Code
58.27 KB
10/8/2021
58.27 KB
T&M Overview Brochure
418.77 KB
10/7/2021
418.77 KB
Test & Measurement Pressure Transducer Range Guide
1.03 MB
10/8/2021
1.03 MB
Aerospace Test and Measurement Capabilities
1.94 MB
10/7/2021
1.94 MB
Model JS Product Photo
169.01 KB
10/7/2021
169.01 KB
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
28.35 MB
Name
Description
File Size
Date
Size
Model JS Digital Pressure Gauge With Output Datasheet
359.27 KB
10/8/2021
Pressure Accessories Datasheet
379.5 KB
10/7/2021
Test & Measurement Pressure Transducer Range Guide
1.03 MB
10/8/2021
T&M Overview Brochure
418.77 KB
10/7/2021
Model JS External Wiring Diagram - E Power Code
48 KB
10/8/2021
Model JS External Wiring Diagram - B Power Code
102.88 KB
10/8/2021
Model JS External Wiring Diagram - X Power Code
58.43 KB
10/8/2021
Model JS External Wiring Diagram - R Power Code
58.27 KB
10/8/2021
Aerospace Test and Measurement Capabilities
1.94 MB
10/7/2021
Redefining Road Rail & Rugged Applications
28.35 MB
12/20/2022
Model JS Product Photo
169.01 KB
10/7/2021