/content/sps/au/en/search-results.html

Mobile

RP4e Series Rugged Mobile Printer

RP4e Series Rugged Mobile Printer

Overview

If you’re looking for an ultra-rugged and reliable mobile receipt printer for route accounting, direct store delivery, citation printing, car rental return receipts and more, look no further than the RPe Series. This tough competitor withstands drops and exposure to dust and water, and is designed for all-day printing with a full-shift battery life.

  • Ultra-rugged: survives 2 m (6.6 ft) drops and 1,000 0.5 m (1.6 ft) tumbles, has an IP54 rating for dust and moisture ingress, and operates over a wide temperature range.
  • Lightweight, ergonomic design allows workers to carry and operate the printer with ease.
  • High-discharge current lithium-ion cell battery can be swapped without resetting the printer or losing connectivity.
  • Operational Intelligence solution provides analytics to help manage, track, and optimize printer assets, enabling proactive maintenance and replacement.
  • The printer provides superior media capacity and supports labels with/without a liner: can also sense gaps between labels or black marks on the top or bottom of media.

RPe Series mobile printers offer the most rugged and reliable performance for route accounting, direct store delivery, citation printing, car rental return receipts and field service workers. Frequent drops, vibration and exposure to dust and water are just a few examples of the regular abuse that mobile printers endure. The RPe Series printers are designed to withstand these harsh conditions and give you years of reliable thermal receipt and label printing.The RPe Series mobile printers are built for the most rugged environments with a wide temperature spec and IP54 rating for dust and moisture ingress. They are optimized for all-day receipt printing at up to five inches per second and are designed for label printing as well. The RPe Series comes in different print widths to match your particular application, and each version can print a range of print widths as well.All versions come with a rechargeable battery that can be charged inside or outside the printer and was designed to last a full shift for most use cases. When a battery needs to be changed during a shift, it is hot-swappable. The printer can run for 20–120 seconds (depending on wireless communications) without a battery and not lose connectivity or need a restart, enhancing productivity. For applications where the printer is permanently mounted in a vehicle and to power, a battery eliminator option is available.The printer also tracks its health and provides analytics related to the battery age, printhead condition and any unusual environmental conditions the printer has encountered. This allows you to manage your fleet of printers and ensure maximum uptime.

Specifications

Features

  • Features
    • Proactive Maintenance
    • Media
    • Intelligent Backlit Icons
  • Compatible Software
    • Oracle®
    • SAP®
    • Niceware/NiceLabel
    • BarTender
  • Compatible Drivers
    • Microsoft® Windows® XP/ Vista/7/8, and 10

Dimensions

  • Overall Dimensions
    • 187 mm x 164 mm x 77 mm
    • 7.36 in x 6.46 in x 3.0 in

Network

  • Wireless Communication
    • wireless access modes: Infrastructure and ad hoc

Electrical

  • Battery Capacity Options
    • 4900 mAh with battery age LED indicator

Environmental

  • Storage Temperature
    • -30°C to 65°C
    • -22°F to 149°F
  • Operating Humidity
    • 10% – 90% (non-condensing)
  • Operating Temperature
    • -4°F to 131°F
    • -20°C to 55°C

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • 2 m (6.6 ft)

Features

  • Features
    • Proactive Maintenance
    • Media
    • Intelligent Backlit Icons
  • Compatible Software
    • Oracle®
    • SAP®
    • Niceware/NiceLabel
    • BarTender
  • Compatible Drivers
    • Microsoft® Windows® XP/ Vista/7/8, and 10

Dimensions

  • Overall Dimensions
    • 187 mm x 164 mm x 77 mm
    • 7.36 in x 6.46 in x 3.0 in

Network

  • Wireless Communication
    • wireless access modes: Infrastructure and ad hoc

Electrical

  • Battery Capacity Options
    • 4900 mAh with battery age LED indicator

Environmental

  • Storage Temperature
    • -30°C to 65°C
    • -22°F to 149°F
  • Operating Humidity
    • 10% – 90% (non-condensing)
  • Operating Temperature
    • -4°F to 131°F
    • -20°C to 55°C

Standards & Approvals

  • Protection Ratings
    • IP54
  • Drop Specifications
    • 2 m (6.6 ft)
  • Features : Proactive Maintenance|Media|Intelligent Backlit Icons
  • Compatible Software : Oracle®|SAP®|Niceware/NiceLabel|BarTender
  • Compatible Drivers : Microsoft® Windows® XP/ Vista/7/8, and 10
  • Overall Dimensions : 187 mm x 164 mm x 77 mm|7.36 in x 6.46 in x 3.0 in
  • Wireless Communication : wireless access modes: Infrastructure and ad hoc
  • Battery Capacity Options : 4900 mAh with battery age LED indicator
  • Storage Temperature : -30°C to 65°C|-22°F to 149°F
  • Operating Humidity : 10% – 90% (non-condensing)
  • Operating Temperature : -4°F to 131°F|-20°C to 55°C
  • Protection Ratings : IP54
  • Drop Specifications : 2 m (6.6 ft)
Data Sheet
Name
Description
File Size
Date
Size
RPe Series Mobile Printers Data Sheet
application/pdf 91.45 KB
11/2/2021
91.45 KB
Manuals and Guides
Name
Description
File Size
Date
Size
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
application/pdf 303.16 KB
9/14/2022
303.16 KB
Quick Start Guide: RP2B, RP2D, RP4B, RP4D (RP234-EN-QS Rev E)
application/pdf 686.28 KB
12/10/2021
686.28 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev E)
application/pdf 1.07 MB
8/8/2022
1.07 MB
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
application/pdf 84.99 KB
10/7/2021
84.99 KB
Command Reference Guide: DPL for E-Class, I-Class, RL3e, RL4e, RP2, and RP4 Series Printers (DPLDO-EN-CR-01 Rev A)
application/pdf 4.16 MB
3/24/2022
4.16 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev C)
application/pdf 2.38 MB
8/8/2022
2.38 MB
RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
application/pdf 347.71 KB
12/10/2021
347.71 KB
User Guide: RP2B, RP2D, RP4B, RP4D (RP234-EN-UG Rev F)
application/pdf 3.43 MB
8/18/2022
3.43 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev E)
application/pdf 661.97 KB
8/8/2022
661.97 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev A)
application/pdf 4.92 MB
8/8/2022
4.92 MB
Regulatory Information
Name
Description
File Size
Date
Size
RP2e and RP4e Printer Regulatory Sheet (RP234-ML-RS-03 Rev B)
application/pdf 2.21 MB
12/10/2021
2.21 MB
RP2e, RP4e Safety Insert (RP234-ML-SI Rev B)
application/pdf 1.86 MB
10/7/2021
1.86 MB
White Paper
Name
Description
File Size
Date
Size
White Paper: Battery Maintenance for Portable Devices - English
application/pdf 332.35 KB
1/30/2023
332.35 KB
Catalog
Name
Description
File Size
Date
Size
RP Series Mobile Printer Accessories Guide
application/pdf 2 MB
7/31/2022
2 MB
Name
Description
File Size
Date
Size
RP2e and RP4e Printer Regulatory Sheet (RP234-ML-RS-03 Rev B)
2.21 MB
12/10/2021
2.21 MB
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
303.16 KB
9/14/2022
303.16 KB
Quick Start Guide: RP2B, RP2D, RP4B, RP4D (RP234-EN-QS Rev E)
686.28 KB
12/10/2021
686.28 KB
Command Reference User Guide: DPL (DPL-EN-CR Rev E)
1.07 MB
8/8/2022
1.07 MB
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
84.99 KB
Command Reference Guide: DPL for E-Class, I-Class, RL3e, RL4e, RP2, and RP4 Series Printers (DPLDO-EN-CR-01 Rev A)
4.16 MB
3/24/2022
4.16 MB
Command Reference User Guide: IPL (IPL-EN-CR Rev C)
2.38 MB
8/8/2022
2.38 MB
RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
347.71 KB
12/10/2021
347.71 KB
User Guide: RP2B, RP2D, RP4B, RP4D (RP234-EN-UG Rev F)
3.43 MB
8/18/2022
3.43 MB
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev E)
661.97 KB
8/8/2022
661.97 KB
RP Series Mobile Printer Accessories Guide
2 MB
7/31/2022
2 MB
RP2e, RP4e Safety Insert (RP234-ML-SI Rev B)
1.86 MB
10/7/2021
1.86 MB
RPe Series Mobile Printers Data Sheet
91.45 KB
11/2/2021
91.45 KB
Command Reference Guide: Fingerprint (FP-EN-CR Rev A)
4.92 MB
8/8/2022
4.92 MB
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
1/30/2023
332.35 KB
Name
Description
File Size
Date
Size
RPe Series Mobile Printers Data Sheet
91.45 KB
11/2/2021
User Guide: Printer Network and Security (ALLSKU-PR-EN-SG-01 Rev E)
303.16 KB
9/14/2022
Quick Start Guide: RP2B, RP2D, RP4B, RP4D (RP234-EN-QS Rev E)
686.28 KB
12/10/2021
Command Reference User Guide: DPL (DPL-EN-CR Rev E)
1.07 MB
8/8/2022
Multi-Bay Battery Charger MB4-BAT-SCN01 Installation Guide (MBC-INST Rev D)
84.99 KB
10/7/2021
Command Reference Guide: DPL for E-Class, I-Class, RL3e, RL4e, RP2, and RP4 Series Printers (DPLDO-EN-CR-01 Rev A)
4.16 MB
3/24/2022
Command Reference User Guide: IPL (IPL-EN-CR Rev C)
2.38 MB
8/8/2022
RP2B, RP2D, RP4B, RP4D Multi-Bay Battery Charger Instructions (RP234MBC-EN-IN Rev D)
347.71 KB
12/10/2021
User Guide: RP2B, RP2D, RP4B, RP4D (RP234-EN-UG Rev F)
3.43 MB
8/18/2022
Command Reference User Guide: ZSIM (ZSIM-EN-CR-01 Rev E)
661.97 KB
8/8/2022
Command Reference Guide: Fingerprint (FP-EN-CR Rev A)
4.92 MB
8/8/2022
RP2e and RP4e Printer Regulatory Sheet (RP234-ML-RS-03 Rev B)
2.21 MB
12/10/2021
RP2e, RP4e Safety Insert (RP234-ML-SI Rev B)
1.86 MB
10/7/2021
White Paper: Battery Maintenance for Portable Devices - English
332.35 KB
1/30/2023
RP Series Mobile Printer Accessories Guide
2 MB
7/31/2022
Product Number
SKUs
Image
SKU
Description
alt
RP4A0000B02
Enhanced RP4, USB, NFC, Bluetooth 4.0 LE, Battery, Eco
alt
RP4A0001B02
Enhanced RP4, USB, NFC, Bluetooth 4.0 LE, Linerless Platen, Battery, Eco
Image
SKU
Description
alt
RP4A0000B02
Enhanced RP4, USB, NFC, Bluetooth 4.0 LE, Battery, Eco
alt
RP4A0001B02
Enhanced RP4, USB, NFC, Bluetooth 4.0 LE, Linerless Platen, Battery, Eco