/content/sps/au/en/search-results.html

Voice Devices and Headsets

Honeywell Voice A730x Mobile Device

Honeywell Voice A730x Mobile Device

Overview
Honeywell Voice A700x mobile devices are your connection to the Voice Guided Work Solution. These rugged, ergonomic devices are part of an advanced solution that optimizes your workforce productivity and accuracy through voice directed instructions and commands. This advanced technology enables your workers and data management system to communicate with each other intuitively, allowing your workforce to focus on the operation itself.  The A730x provides a built-in scanner for low volume scanning applications. By pairing it with our SRX3 headset, it provides everything our customers need to work with our Guided Work Solution. 
Specifications

Dimensions

  • Overall Dimensions
    • 149.0 × 64.1 × 42.1 mm
    • 5.9 × 2.5 × 1.7 in

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Protection Ratings
    • IP67
  • Drop Specifications
    • 12 drops at 1.8 m (6 ft) to steel
    • 24 drops at 1.5 m (5 ft) to stee

Others

  • Operating Temperature
    • -22°F to 122°F
    • -30°C to 50°C
  • Maximum Operating Humidity
    • 1
  • Brand
    • Honeywell

Dimensions

  • Overall Dimensions
    • 149.0 × 64.1 × 42.1 mm
    • 5.9 × 2.5 × 1.7 in

Environmental

  • Storage Temperature Range
    • -40°C to 70°C
    • -40°F to 158°F

Standards & Approvals

  • Protection Ratings
    • IP67
  • Drop Specifications
    • 12 drops at 1.8 m (6 ft) to steel
    • 24 drops at 1.5 m (5 ft) to stee

Others

  • Operating Temperature
    • -22°F to 122°F
    • -30°C to 50°C
  • Maximum Operating Humidity
    • 1
  • Brand
    • Honeywell
  • Overall Dimensions : 149.0 × 64.1 × 42.1 mm|5.9 × 2.5 × 1.7 in
  • Storage Temperature Range : -40°C to 70°C|-40°F to 158°F
  • Operating Temperature : -22°F to 122°F|-30°C to 50°C
  • Maximum Operating Humidity : 1
  • Protection Ratings : IP67
  • Drop Specifications : 12 drops at 1.8 m (6 ft) to steel|24 drops at 1.5 m (5 ft) to stee
  • Brand : Honeywell
Data Sheet
Name
Description
File Size
Date
Size
Honeywell Voice A700x Series Datasheet
application/pdf 269.05 KB
9/28/2022
269.05 KB
Brochure
Name
Description
File Size
Date
Size
Honeywell Voice Brochure
application/pdf 2.26 MB
10/7/2021
2.26 MB
Name
Description
File Size
Date
Size
Honeywell Voice A700x Series Datasheet
application/pdf 269.05 KB
9/28/2022
269.05 KB
Honeywell Voice Brochure
application/pdf 2.26 MB
10/7/2021
2.26 MB
Name
Description
File Size
Date
Size
Honeywell Voice A700x Series Datasheet
269.05 KB
9/28/2022
Honeywell Voice Brochure
2.26 MB
10/7/2021