Voice Devices and Headsets
Honeywell Voice SRX3 Wireless Headset
Honeywell Voice SRX3 Wireless Headset
Features
- Features
- Advanced speech recognition protocolNEWLINEensures zero loss of speech and audioNEWLINEinformation to achieve the highest levelsNEWLINEof accuracy and worker performance
- Backward compatibility allows the SRX3 Wireless Headset to be used with the prior generation of SRX2 equipment. This allows you to operate in a “mixed” environment without the need to replace all existing hardware.
- Configurable for Industrial Environments
- Flip-to-mute microphone (when used with SRX3 headband or cupped headband) allows an operator to pause interaction with the voice system by repositioning the mic boom.
- Innovative shareable design enables theNEWLINEelectronics module to be detached fromNEWLINEthe headband, giving individual workersNEWLINEuse of their own headband while helpingNEWLINEbusinesses reduce the total cost ofNEWLINEownership.
- Optional configurations allow the SRX3 Wireless Headset to easily be used with a regular headband, a cupped headband or a hard hat. Its core electronics and batteries enable the flexibility for a variety of configurations to easily meet the diverse individual needs of workplace environments.
- Self-evident user controls support quick training, device pairing and enhanced usability.
- Wireless protocol enhancements include encryption security, updated Bluetooth certification and remote update capabilities.
- Minimum Software Requirement
- Guided Work V1.2 ECS
- Honeywell Accessory Update Utility V3.0
- VoiceCatalyst for A700 V2.3.2 ECS4
- VoiceCatalyst for A700x V4.1.1
- VoiceConsole V5.2.1 ECS1
Network
- Bluetooth Specifications
- Bluetooth 5.0
- v5.0
- Radio Communication
- Bluetooth v5.0
- Bluetooth version 5.0
Environmental
- Storage Temperature Range
- -40°C to 70°C
- 40°F to 158°F
- Operating Humidity
- 5–95% condensing
Standards & Approvals
- Protection Ratings
- IP54
- Drop Specifications
- 12 drops from 7 ft (2.1 m) at minimum and maximum operating temperatures
- 12 drops from 7 ft (2.1 m) at minimum and maximum operating temperatures; 24 drops from 6 ft (1.8 m) at minimum and maximum operating temperatures
- 24 drops from 6 ft (1.8 m) at minimum and maximum operating temperatures
Others
- Product Type
- Headset
- Application
- Distribution
- Operating Temperature
- -22°F to 122°F
- -30°C to 50°C
- Brand
- Honeywell
Features
- Features
- Advanced speech recognition protocolNEWLINEensures zero loss of speech and audioNEWLINEinformation to achieve the highest levelsNEWLINEof accuracy and worker performance
- Backward compatibility allows the SRX3 Wireless Headset to be used with the prior generation of SRX2 equipment. This allows you to operate in a “mixed” environment without the need to replace all existing hardware.
- Configurable for Industrial Environments
- Flip-to-mute microphone (when used with SRX3 headband or cupped headband) allows an operator to pause interaction with the voice system by repositioning the mic boom.
- Innovative shareable design enables theNEWLINEelectronics module to be detached fromNEWLINEthe headband, giving individual workersNEWLINEuse of their own headband while helpingNEWLINEbusinesses reduce the total cost ofNEWLINEownership.
- Optional configurations allow the SRX3 Wireless Headset to easily be used with a regular headband, a cupped headband or a hard hat. Its core electronics and batteries enable the flexibility for a variety of configurations to easily meet the diverse individual needs of workplace environments.
- Self-evident user controls support quick training, device pairing and enhanced usability.
- Wireless protocol enhancements include encryption security, updated Bluetooth certification and remote update capabilities.
- Minimum Software Requirement
- Guided Work V1.2 ECS
- Honeywell Accessory Update Utility V3.0
- VoiceCatalyst for A700 V2.3.2 ECS4
- VoiceCatalyst for A700x V4.1.1
- VoiceConsole V5.2.1 ECS1
Network
- Bluetooth Specifications
- Bluetooth 5.0
- v5.0
- Radio Communication
- Bluetooth v5.0
- Bluetooth version 5.0
Environmental
- Storage Temperature Range
- -40°C to 70°C
- 40°F to 158°F
- Operating Humidity
- 5–95% condensing
Standards & Approvals
- Protection Ratings
- IP54
- Drop Specifications
- 12 drops from 7 ft (2.1 m) at minimum and maximum operating temperatures
- 12 drops from 7 ft (2.1 m) at minimum and maximum operating temperatures; 24 drops from 6 ft (1.8 m) at minimum and maximum operating temperatures
- 24 drops from 6 ft (1.8 m) at minimum and maximum operating temperatures
Others
- Product Type
- Headset
- Application
- Distribution
- Operating Temperature
- -22°F to 122°F
- -30°C to 50°C
- Brand
- Honeywell
- Product Type : Headset
- Features : Advanced speech recognition protocolNEWLINEensures zero loss of speech and audioNEWLINEinformation to achieve the highest levelsNEWLINEof accuracy and worker performance|Backward compatibility allows the SRX3 Wireless Headset to be used with the prior generation of SRX2 equipment. This allows you to operate in a “mixed” environment without the need to replace all existing hardware.|Configurable for Industrial Environments|Flip-to-mute microphone (when used with SRX3 headband or cupped headband) allows an operator to pause interaction with the voice system by repositioning the mic boom.|Innovative shareable design enables theNEWLINEelectronics module to be detached fromNEWLINEthe headband, giving individual workersNEWLINEuse of their own headband while helpingNEWLINEbusinesses reduce the total cost ofNEWLINEownership.|Optional configurations allow the SRX3 Wireless Headset to easily be used with a regular headband, a cupped headband or a hard hat. Its core electronics and batteries enable the flexibility for a variety of configurations to easily meet the diverse individual needs of workplace environments.|Self-evident user controls support quick training, device pairing and enhanced usability.|Wireless protocol enhancements include encryption security, updated Bluetooth certification and remote update capabilities.
- Application : Distribution
- Minimum Software Requirement : Guided Work V1.2 ECS|Honeywell Accessory Update Utility V3.0|VoiceCatalyst for A700 V2.3.2 ECS4|VoiceCatalyst for A700x V4.1.1|VoiceConsole V5.2.1 ECS1
- Bluetooth Specifications : Bluetooth 5.0|v5.0
- Radio Communication : Bluetooth v5.0|Bluetooth version 5.0
- Operating Temperature : -22°F to 122°F|-30°C to 50°C
- Storage Temperature Range : -40°C to 70°C|40°F to 158°F
- Operating Humidity : 5–95% condensing
- Protection Ratings : IP54
- Drop Specifications : 12 drops from 7 ft (2.1 m) at minimum and maximum operating temperatures|12 drops from 7 ft (2.1 m) at minimum and maximum operating temperatures; 24 drops from 6 ft (1.8 m) at minimum and maximum operating temperatures|24 drops from 6 ft (1.8 m) at minimum and maximum operating temperatures
- Brand : Honeywell