Anchorage Systems
Söll PivotLoc EMEA / UK & AUS
Söll PivotLoc | ® | is a foldable ladder system with incorporated Söll GlideLoc fall protection rail. | In the closed position, the rungs pivot together behind the central guide rail. | There are two principal applications:
Key Features
1. Restricted Access
The Söll PivotLoc aluminium ladder system is a cost effective, innovative alternative to the cover plate. Through its unique design the PivotLoc can be closed when not in use thus preventing unauthorised access onto a worksite.
- Can be used in conjunction with Söll Y-Spar and Twin ladder systems
- An alternative to the use of a security cover plate
- Standard height: 2.80m
- Complete with entry point, locking device and connection parts
2. Height Access
The dimensions of the foldable Söll PivotLoc ladder are: length 2800 mm, width 500 mm, (195 mm when shut). The rung spacing is 280 mm. It can be locked open or closed with a padlock. The brackets should be fixed on the pivot points of the rungs.
PivotLoc can be combined with all other Söll ladders. The ladder is complete with locking device, end stop, recess (entry point), connection part and lateral handles. The System also includes a stainless steel clamp that is used to insert a padlock.
Söll PivotLoc provides several benefits
Safer
Söll PivotLoc offers a reliable fall protection solution for height access and working at heights.
When closed, the ladder can be locked shut in order to prevent unauthorised use of the system.
Söll PivotLoc can also be locked while working in the open state, so as to prevent an operator from being trapped accidentally.
Discreet
Once the side rails have been folded together, the ladder is very discreet (105 mm wide in the closed position) thus meeting architectural and planning requirements for an "invisible" height access system.
Versatile
Söll PivotLoc can be used in conjunction with all other Söll ladder systems or the entire ladder can be assembled using PivotLoc elements.
Robust
Manufactured from saline-resistant anodised aluminium.
The system attracts minimal wind and snow loads when closed.
Ease-of-use
Side members are light and easy to move since their weight is counterbalanced.
The side rails offer additional support to the user when climbing and descending.
Recommended Industries/Use
- Construction
- Government
- Manufacturing
- Mining
- Municipal Services
- Oil and Gas
- Steel and Metals
- Utilities
Regulations
- Meets EN 353-1 standard (and all applicable OSHA, ANSI and CSA standards)
Warranty Information