Disposable Clothing
Spacel® C Medium
Liquidtight antistatic single use Protective Clothing designed to protect against chemicals, radioactive particles and biological agents. Category 3 - Serious or fatal hazards.
• Chemical protection Type 3-B, 4, 5 and 6, Category III
• Stitched and taped seams for resistance equal to that of the material.
• Double flap and double zipper for optimum protection.
• Knee pads.
• Adhesive outer flap.
• Tear resistant crotch design.
• Very good resistance to tearing and liquid penetration.
• Excellent visibility: brightly colored.
Ergonomics & comfort
• Lightweight.
• Elasticated wrists and ankles.
• 3-piece elasticated hood for a better fit.
• Dual slider zip.
• Silicone and latex free.
• Composition: Non-woven polypropylene laminated with polyethylene film - orange.
• Weight: 80g/m2