/content/sps/au/en/search-results.html

Force Sensors

1865 Series

Liquid media psi pressure ranges. Unamplified, compensated. Current excitation mA or voltage excitation mV outputs

Overview

The 1865 Series is a high-performance transducer specifically designed to address the needs of medical and specialized OEM applications. Offering laser-trimmed compensation, these products may be specified to operate with either a constant current or voltage supply.

These products employ a solid state piezoresistive pressure transducer mounted in a plastic package. For applications where force is applied by a flexible membrane to the sensor, such as found in infusion pumps, the precision height silicon diaphragm provides long life and is a reliable replacement for older force or load cell transducers. Using a silicon rubber diaphragm, this product is compatible with some liquid media applications.

The 1865 Series provides access to important safety features in critical care medical instrumentation, such as occulsion pressure or infiltration detection. The pressure data can provide medical personnel with useful diagnostic information regarding the condition of a patient's circulatory system. These force/pressure transducers can also be used with other medical dispensing devices, such as syringe pumps, to improve safety and accuracy.

Data Sheet
Name
Description
File Size
Date
Size
1865 Series Force Sensors
application/pdf 255.73 KB
10/7/2021
255.73 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
application/pdf 2.76 MB
10/7/2021
2.76 MB
Sensor Evaluation Board (SEB) User Instructions
application/pdf 1.64 MB
1/11/2022
1.64 MB
Brochure
Name
Description
File Size
Date
Size
Sensors and Switches for Medical Applications
application/pdf 10.15 MB
10/7/2021
10.15 MB
Application Note
Name
Description
File Size
Date
Size
Solutions for Hemodialysis Machines
application/pdf 2.66 MB
4/4/2023
2.66 MB
Solutions for Infusion Pumps
application/pdf 2.35 MB
6/12/2023
2.35 MB
Sensors and Switches: Solutions for Medical Applications
application/pdf 1.34 MB
5/18/2023
1.34 MB
Defence Ground Vehicles -
application/pdf 872.87 KB
6/14/2023
872.87 KB
Product Photo
Name
Description
File Size
Date
Size
1865 Series Product Photo
application/zip 103.16 KB
10/7/2021
103.16 KB
Name
Description
File Size
Date
Size
1865 Series Force Sensors
255.73 KB
10/7/2021
255.73 KB
Solutions for Hemodialysis Machines
2.66 MB
4/4/2023
2.66 MB
Solutions for Infusion Pumps
2.35 MB
6/12/2023
2.35 MB
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
1.34 MB
Defence Ground Vehicles -
872.87 KB
6/14/2023
872.87 KB
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.76 MB
10/7/2021
2.76 MB
1865 Series Product Photo
103.16 KB
10/7/2021
103.16 KB
Sensor Evaluation Board (SEB) User Instructions
1.64 MB
1/11/2022
1.64 MB
Sensors and Switches for Medical Applications
10.15 MB
10/7/2021
10.15 MB
Name
Description
File Size
Date
Size
1865 Series Force Sensors
255.73 KB
10/7/2021
Airflow sensors contain advanced microstructure technology to provide a sensitive and fast responseto flow, amount/direction of air or other gases. Potential applications include HVAC, gas metering, chromatography, vent hoods, and medical equipment.
2.76 MB
10/7/2021
Sensor Evaluation Board (SEB) User Instructions
1.64 MB
1/11/2022
Sensors and Switches for Medical Applications
10.15 MB
10/7/2021
Solutions for Hemodialysis Machines
2.66 MB
4/4/2023
Solutions for Infusion Pumps
2.35 MB
6/12/2023
Sensors and Switches: Solutions for Medical Applications
1.34 MB
5/18/2023
Defence Ground Vehicles -
872.87 KB
6/14/2023
1865 Series Product Photo
103.16 KB
10/7/2021
Product Number
Image
SKU
Description
alt
1865-12G-LDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 10 psi pressure range, 1.5 mA typ. supply
alt
1865-13G-KDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 15 psi pressure range, 10.0 Vdc typ. supply
alt
1865-13G-LDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 15 psi pressure range, 1.5 mA typ. supply
alt
1865-15G-KDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 25 psi pressure range, 10.0 Vdc typ. supply
alt
1865-15G-LDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 25 psi pressure range, 1.5 mA typ. supply
Image
SKU
Description
alt
1865-12G-LDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 10 psi pressure range, 1.5 mA typ. supply
alt
1865-13G-KDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 15 psi pressure range, 10.0 Vdc typ. supply
alt
1865-13G-LDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 15 psi pressure range, 1.5 mA typ. supply
alt
1865-15G-KDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 25 psi pressure range, 10.0 Vdc typ. supply
alt
1865-15G-LDN
1865 Series force sensor, compensated/unamplified, gage, analog output, 0 psi to 25 psi pressure range, 1.5 mA typ. supply