Board Mount Pressure Sensors
TruStability™ DPR Series
Compensated. As low as ±1.25 %FSS TEB. Ultra-low pressure (differential, gage). Analog output
Pressure Ranges
- ±1.6 mbar to ±25 bar - ±160 Pa to ±2.5 kPa - ±0.5 inH20 to ±10 inH20
The TruStability™ DPR Series is a piezoresistive silicon pressure sensor offering a ratiometric analog output for reading pressure over the specified full scale pressure span and temperature range. These sensors are fully calibrated and temperature compensated for sensor offset, sensitivity, temperature effects, and non-linearity using an on-board Application Specific Integrated Circuit (ASIC).
Calibrated output values for pressure are updated at approximately 1 kHz for analog. The DPR Series is calibrated over the temperature range of -20°C to 70°C [-4°F to 185°F]. The sensor is characterized for operation from a single power supply of 5.0 Vdc.
These sensors measure differential or gage pressures. The robust and durable housing, with its industry-standard mounting configuration, along with a choice of flexible electrical terminations, is designed to withstand tough application environments.
The sensors’ internal diagnostic functions detect most internal failures, including burst sensors, and may reduce the need for redundant sensors in the system. The DPR Series is intended for use with non-corrosive, non-ionic gases, such as air and other dry gases.
Custom calibrations, additional pressure ranges or options to extend the performance of these sensors to include non-corrosive, non-ionic liquids is possible. All products are designed and manufactured according to ISO 9001 standards.