Switches
E-Stop Switches
Positive contact closure and opening. Environmentally sealed design. UV resistant knob for outdoor use. Variety of knob colors
Honeywell's push-pull/e-stop switches are robust, environmentally sealed, sliding contact switches incorporating two circuits with multiple combinations. The sliding contacts provide positive contact closure and opening when the switch knob is operated. Contact closures are available with both circuits closed in the push position, or both circuits closed in the pull position, or alternate closure, one closed and one open. Dual o-ring design protects the contact chamber by isolating it from any moisture or any other contaminant.
Outros
- Electrical Rating
- 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
- Diameter
- 45,21 mm [1.78 in]
- Mounting
- Panel (hole diameter: 22 mm [0.87 in])
- Housing Material
- Glass filed Nylon
- Thickness
- 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
- Connector
- Screw
- Depth Behind Panel
- 43,43 mm [1.71 in]
- Temperature
- -40 °C to 100 °C [-40 °F to 212 °F]
- Chamber Sealing
- O-ring
- Series Name
- Push Pull/eStop Switches
- Position
- 1NO and 1NC circuits in push
- 2NO circuits in push
- 2NC circuits in push
- Cycle Life Rotary
- 25000 Cycles
- Button Material
- Acetal
Outros
- Electrical Rating
- 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
- Diameter
- 45,21 mm [1.78 in]
- Mounting
- Panel (hole diameter: 22 mm [0.87 in])
- Housing Material
- Glass filed Nylon
- Thickness
- 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
- Connector
- Screw
- Depth Behind Panel
- 43,43 mm [1.71 in]
- Temperature
- -40 °C to 100 °C [-40 °F to 212 °F]
- Chamber Sealing
- O-ring
- Series Name
- Push Pull/eStop Switches
- Position
- 1NO and 1NC circuits in push
- 2NO circuits in push
- 2NC circuits in push
- Cycle Life Rotary
- 25000 Cycles
- Button Material
- Acetal
- Electrical Rating : 12 Vdc to 14 Vdc, 20 A; 24 Vdc, 10 A
- Diameter : 45,21 mm [1.78 in]
- Mounting : Panel (hole diameter: 22 mm [0.87 in])
- Housing Material : Glass filed Nylon
- Thickness : 1,27 mm to 4,83 mm [0.05 in to 0.19 in]
- Connector : Screw
- Depth Behind Panel : 43,43 mm [1.71 in]
- Temperature : -40 °C to 100 °C [-40 °F to 212 °F]
- Chamber Sealing : O-ring
- Series Name : Push Pull/eStop Switches
- Position : 1NO and 1NC circuits in push|2NO circuits in push|2NC circuits in push
- Cycle Life Rotary : 25000 Cycles
- Button Material : Acetal