Specialty Limit Switches
BAF Series
Metal housing. NEMA 1, 3, 4, 13 sealing. 101 mm x 41 mm mounting centers. UL/CSA approvals
The elastomer boot on the BAF1 Series sealed actuator versions protects the actuating mechanism and the internal basic switch from contaminants. There is a seal gasket between the cover plate and the enclosures on all versions. The cover plate is removed for ease of wiring and switch replacement without demounting the switch.