Analog Telemetry (WDC) Torque Transducers
Model 1205B
Model 1205B Rotary Torque / RPM/HP Measurement System. Three Analog Outputs. Optional Isolated Output Channel
The Model 1205B is a wireless telemetry system capable of monitoring the parameters of torque, RPM, and horsepower utilizing a 1226A collar assembly, 2120B transmitter, stationary loop antenna, 1211D power seperation unit, and 1642A receiver unit.
Features
- dc to 1000 Hz frequency response
- Three analog outputs and optional isolated output channel
- 10 kHz sampling rate
- 175 microstrain (0.5 mV/V) transmitter sensitivity
- Bench-mounted signal conditioner and readout