- Sensoriamento para aplicações Aeroespacial & Transportes
- Aero & Transportation Sensors
- Speed Sensors
- Transportation VRS Thrumold Series
Transportation VRS Thrumold Series
Provide engine timing and transmission speed by determining speed & position of rotating shafts in heavy-duty, off-road, and construction vehicles.
The Thrumold Series VRS (Variable Reluctance Speed) sensors are designed to detect engine timing and transmission speed by determining the speed and position of rotating shafts in heavy-duty, off-road, and construction vehicles, providing information to help improve engine combustion process efficiency. These passive VRS sensors are simple, rugged devices that do not require an external voltage source for operation. A permanent magnet in the sensor establishes a fixed magnetic field.
The approach and passing of a ferrous metal target near the sensor’s pole piece (sensing area) changes the flux of the magnetic field, dynamically changing its strength. This change in magnetic field strength induces a current into a coil winding which is attached to the output terminals.
Categorias relacionadas
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc