- Sensoriamento para Saúde
- Airflow Sensors
Airflow Sensors
Contain advanced microstructure technology to provide a sensitive & fast response to flow, amount/direction of air or other gases.
All airflow sensors operate on heat transfer — flow and differential pressure. Silicon chip design is created from thin-film, thermally isolated bridge structure, containing both heater and temperature sensing elements. This provides rapid response to the air or gas flow and amount and direction, delivering a proportional output voltage. Amplified versions provide an enhanced output signal and less external circuitry, while unamplified versions allow additional external circuit options.Honeywell offers:
- Advanced chip design, manufacturing techniques and microstructure technology
- Enhanced response time and low power consumption
- Variety of port styles provide greater application flexibility
Localizador de produtos
Start your search with category name, product name, part number, etc.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc