- Sensoriamento para Saúde
- Flexible Heaters
Flexible Heaters
Flat, molded-to-shape, spiral wrap, composit,e and high-temperature configurations. Single, multiple, or variable Watt. Custom versions.
Flexible heaters meet multiple needs in many industries — from medical electronics to burgeoning global telecommunication segments. Available in flat, molded-to-shape, spiral wrap, composite, and high-temperature configurations. Single, multiple or variable watt densities are designed to customize heat output to unique needs.
They are manufactured from a variety of manufacturing materials, including silicone, Kapton®, and other flexible dielectric components. Catalog listings beginning with the letter 'A' have a peel and stick adhesive on the back side of the heater. Each solution is designed to be bonded to other system parts or combined with Honeywell thermostats, thermistors, thermocouples, and temperature sensors to form custom-engineered heating systems.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc