Interruptores de limite
HDLS Stainless Series
Stainless steel housing. Non-plug in. NEMA 1, 3, 3R, 4, 4X, 6, 6P, 13 sealing. 30 mm x 60 mm mounting centers. UL, CSA, CE, UKCA and CCC approvals
Please sign in to access more documents
Once signed in, you may be able to access additional documents for your account.
MICRO SWITCH HDLS switches are also available in all stainless-steel versions. Designed for use in highly corrosive environments, such as petrochemical plants, food processing plants, shipboard, and dockside locations. The type 316 cast stainless steel body is designed to minimize crevices where food particles could become trapped in water. The actuator, operating head, and screws are also stainless steel. All seals are fluorocarbon to provide excellent chemical resistance and to withstand operating temperatures up to 121 °C [250 °F] and pressurized steam cleaning. Pre-leaded and epoxy-filled versions also available.
- Corrosion-resistant stainless steel non-plug in body, head, and rotary shaft
- Stainless steel levers
- Fluorocarbon seals (low temperature fluorosilicone seals available)
- NEMA 1, 3, 3R, 4, 4X, 6, 6P, and 13
- UL, CSA, CE, UKCA and CCC
Data Sheet
Manuals and Guides
Installation Instructions
Brochure
Technical Note
White Paper
Application Note
eBook
Please sign in to view part numbers available for purchase based on your account Sign In
Please sign in to view part numbers available for purchase based on your account Sign In