- Industrial Switches
- Limit Switches
- Miniature Limit Switches
Miniature Limit Switches
Series offer compact switch size, booted and unsealed actuators, multiple configurations, and snap-action, positive break contacts.
Honeywell miniature limit switches feature six switch series - each with unique housing and operational characteristics. Designed for modern industrial OEMs, the miniature and compact package sizes fit in applications where space is limited. The mounting pattern meets most globally accepted mounting standards. These Series offer the user many options including a variety of different actuator and connection styles. Design flexibility is further enhanced with the availability of both slow action and snap action circuitry. Direct acting contacts are designed to open the NC contact when actuated.
Vamos nos conectar!
Inscreva-se para receber comunicação exclusiva da Honeywell, incluindo atualizações de produtos, informações técnicas, novas ofertas, eventos e notícias, pesquisas, ofertas especiais e tópicos relacionados por telefone, e-mail e outras formas de comunicação eletrônica.
Copyright © 2024 Honeywell International Inc