/content/sps/ca/en/search-results.html

Healthcare

Xenon Ultra 1960h Healthcare Scanner

Premium Corded Healthcare Handheld Scanner

Overview

The Xenon Ultra for healthcare is a premium evolution of the widely known legacy Xenon and Xenon XP healthcare scanners, taking our industry-leading scan performance and reliability one step further.

The Xenon Ultra 1960h incorporates Honeywell’s next generation of scanning – allowing patient care to stay top priority for clinicians, improving retention of employees and lowering the total cost of ownership for hospitals.

Specifications

Features

  • Features
    • Multiple operating modes are available toensure maximum patient comfort while maintaining clinician productivity, such as Patient Do-Not Disturb, Vibration, and Scan Lamp.
    • The Honeywell ScannerManagement Utility (SMU) creates a holistic solution that automates how youdeploy and update the scanners in your environment.
    • Disinfectant Ready Anti-Microbial Housing
  • Application
    • Specimen Collection
    • Pharmacy
    • Patient Admissions
    • Bed Side Care
    • Inventory / Component Tracking

Scanning Specifications

  • Scanning Range
    • Standard Range (SR) or High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details

Features

  • Features
    • Multiple operating modes are available toensure maximum patient comfort while maintaining clinician productivity, such as Patient Do-Not Disturb, Vibration, and Scan Lamp.
    • The Honeywell ScannerManagement Utility (SMU) creates a holistic solution that automates how youdeploy and update the scanners in your environment.
    • Disinfectant Ready Anti-Microbial Housing
  • Application
    • Specimen Collection
    • Pharmacy
    • Patient Admissions
    • Bed Side Care
    • Inventory / Component Tracking

Scanning Specifications

  • Scanning Range
    • Standard Range (SR) or High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
  • Features : Multiple operating modes are available toensure maximum patient comfort while maintaining clinician productivity, such as Patient Do-Not Disturb, Vibration, and Scan Lamp.|The Honeywell ScannerManagement Utility (SMU) creates a holistic solution that automates how youdeploy and update the scanners in your environment.|Disinfectant Ready Anti-Microbial Housing
  • Application : Specimen Collection|Pharmacy|Patient Admissions|Bed Side Care|Inventory / Component Tracking
  • Scanning Range : Standard Range (SR) or High Density (HD) Capabilites. Refer to datasheet or Users' Manual for further details
Data Sheet
Name
Description
File Size
Date
Size
Xenon Ultra 1960h Data Sheet
application/pdf 95.38 KB
3/9/2023
95.38 KB
Manuals and Guides
Name
Description
File Size
Date
Size
Quick Start Guide: Xenon Ultra 1960x Series
application/pdf 292.98 KB
3/12/2023
292.98 KB
Regulatory Information
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-01 Rev A)
application/pdf 555.54 KB
2/15/2023
555.54 KB
Name
Description
File Size
Date
Size
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-01 Rev A)
555.54 KB
2/15/2023
555.54 KB
Xenon Ultra 1960h Data Sheet
95.38 KB
3/9/2023
95.38 KB
Quick Start Guide: Xenon Ultra 1960x Series
292.98 KB
3/12/2023
292.98 KB
Name
Description
File Size
Date
Size
Xenon Ultra 1960h Data Sheet
95.38 KB
3/9/2023
Quick Start Guide: Xenon Ultra 1960x Series
292.98 KB
3/12/2023
Regulatory Sheet: Xenon Ultra 196x Series (196X-ML-RS-01 Rev A)
555.54 KB
2/15/2023