Rugged Handheld
Granit 1910i Industrial Scanner
Granit 1910i Industrial Scanner
We optimized the Granit™: 1910i (wired) area-imaging scanners for demanding, arm’:s length scanning of 1D and 2D barcodes. They deliver exceptional performance. Class-leading durability, too, with an IP65 rating to meet the demands of a harsh working environment. Equip your team with confidence. Choose Granit scanners.
- Adaptus 6.0 imaging technology provides aggressive barcode reading and unrivaled accuracy, while the scanner feedback is enhanced for use in extreme industrial environments.
- The custom-built IP65-rated housing is able to withstand 5,000 1 m (3.3 ft) tumbles and survive 50 drops from 2 m (6.5 ft) at -30°:C (-22°:F), reducing service costs and increasing device uptime.
- Scans out-of-reach items with ease and allows users to scan 20 mil linear codes out to 75 cm (29.5 in) without sacrificing performance on 2D codes.
- With outstanding performance on poor-quality and damaged barcodes, the scanner helps users maintain productivity by providing a worry-free scanning solution that minimizes manual entry.
- The TotalFreedomTM area-imaging development platform enables the loading and linking of multiple applications to enhance image decoding, data formatting and image processing –: eliminating the need for host system modifications.
The Granit 1910i (wired) area-imaging scanners are for businesses where arm&apos:s length 1D and 2D barcode scanning in harsh, unpredictable environments is the norm. And Granit scanners work seamlessly with Honeywell&apos:s industry-leading vehicle mount computers as part of a complete workflow solution. Scan 1D and 2D barcodes out to 75 cm (29.5 in). Best-in-class durability with IP65-rated housing maximizes operator productivity in the harshest of environments and lowers overall cost of ownership. Built to survive 5,000 tumbles from 1 m (3.28 ft) and 50 drops to concrete from 2 m (6.5 ft) —: even at temperatures as low as -30°: C (-22°: F). Super bright LEDs, enhanced beeper volume, and vibrating tactile response counter loud machinery and poor lighting conditions, ensuring rapid feedback and eliminating redundant scanning. Powered by our Adaptus™: 6.0 imaging technology and its revolutionary decoding architecture, the Granit 1910i scanners equip you with the same exceptional barcode reading performance as the best-in-class Xenon series of area-imaging scanners.
Features
- Features
- Adaptus™ 6.0 Imaging Technology
- Enhanced Beeper Volume
- Super Bright LEDs
- Vibrating Tactile Response
Dimensions
- Overall Dimensions
- 13.3 x 7.5 x 19.5 cm
- 5.2 x 2.9 x 7.6 in
Scanning Specifications
- Skew
- 65
- Decode Capability
- 1D/2D
- Motion Tolerance
- Up to 610 cm/s (240 in/s) at 16.5 cm (6.5 in) and 381 cm/s (150 in/s) at 25 cm (10 in) for 13 mil UPC
- Scanning Range
- Standard range (SR)
- Print Contrast
- 20
- Depth of Field
- 0.6 - 29.5 in
- Scan Pattern
- Area Image
- Brightness
- 0 - 100000 lux
- Pitch
- 45
Network
- Bluetooth
- No
Hardware
- Host System Interface
- KBW
- RS-232
- USB
- Engine Type
- 1D Upgradable
- 2D
- Aimer Type
- Laser
- Wireless
- No
Electrical
- Standby Power
- 0.5
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Tumble Specifications
- 5,000 1 m (3.3 ft) tumbles
- Drop Specifications
- 50 2 m (6.5 ft) drops to concrete at -30 °C (-22 °F)
- Protection Ratings
- IP65
Others
- Form Factor
- Gun Shape
- Operating Power
- 2.35 W
- Input Voltage
- 4 - 5.5 V DC
- Operating Temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Warranty Duration
- 3 yr
- Brand
- Honeywell
- Power Connector Type
- Corded
Features
- Features
- Adaptus™ 6.0 Imaging Technology
- Enhanced Beeper Volume
- Super Bright LEDs
- Vibrating Tactile Response
Dimensions
- Overall Dimensions
- 13.3 x 7.5 x 19.5 cm
- 5.2 x 2.9 x 7.6 in
Scanning Specifications
- Skew
- 65
- Decode Capability
- 1D/2D
- Motion Tolerance
- Up to 610 cm/s (240 in/s) at 16.5 cm (6.5 in) and 381 cm/s (150 in/s) at 25 cm (10 in) for 13 mil UPC
- Scanning Range
- Standard range (SR)
- Print Contrast
- 20
- Depth of Field
- 0.6 - 29.5 in
- Scan Pattern
- Area Image
- Brightness
- 0 - 100000 lux
- Pitch
- 45
Network
- Bluetooth
- No
Hardware
- Host System Interface
- KBW
- RS-232
- USB
- Engine Type
- 1D Upgradable
- 2D
- Aimer Type
- Laser
- Wireless
- No
Electrical
- Standby Power
- 0.5
Environmental
- Storage Temperature Range
- - 40 - 158 °F
- - 40 - 70 °C
Standards & Approvals
- Tumble Specifications
- 5,000 1 m (3.3 ft) tumbles
- Drop Specifications
- 50 2 m (6.5 ft) drops to concrete at -30 °C (-22 °F)
- Protection Ratings
- IP65
Others
- Form Factor
- Gun Shape
- Operating Power
- 2.35 W
- Input Voltage
- 4 - 5.5 V DC
- Operating Temperature
- - 22 - 122 °F
- - 30 - 50 °C
- Warranty Duration
- 3 yr
- Brand
- Honeywell
- Power Connector Type
- Corded
- Form Factor : Gun Shape
- Features : Adaptus™ 6.0 Imaging Technology|Enhanced Beeper Volume|Super Bright LEDs|Vibrating Tactile Response
- Overall Dimensions : 13.3 x 7.5 x 19.5 cm|5.2 x 2.9 x 7.6 in
- Skew : 65
- Decode Capability : 1D/2D
- Motion Tolerance : Up to 610 cm/s (240 in/s) at 16.5 cm (6.5 in) and 381 cm/s (150 in/s) at 25 cm (10 in) for 13 mil UPC
- Scanning Range : Standard range (SR)
- Print Contrast : 20
- Depth of Field : 0.6 - 29.5 in
- Scan Pattern : Area Image
- Brightness : 0 - 100000 lux
- Pitch : 45
- Bluetooth : No
- Host System Interface : KBW|RS-232|USB
- Engine Type : 1D Upgradable|2D
- Aimer Type : Laser
- Wireless : No
- Operating Power : 2.35 W
- Standby Power : 0.5
- Input Voltage : 4 - 5.5 V DC
- Storage Temperature Range : - 40 - 158 °F|- 40 - 70 °C
- Operating Temperature : - 22 - 122 °F|- 30 - 50 °C
- Tumble Specifications : 5,000 1 m (3.3 ft) tumbles
- Drop Specifications : 50 2 m (6.5 ft) drops to concrete at -30 °C (-22 °F)
- Protection Ratings : IP65
- Warranty Duration : 3 yr
- Brand : Honeywell
- Power Connector Type : Corded